피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
ATM Series
Amphenol
Amphenol Sine
A Series - Thermoplastic Connectors
Powered by
CAD모델 선택
ATM, BoardLock
10.05.2022
ATM, ARMOR IPX
10.05.2022
AWM-XS - S-Wedgelock, X position, atm series
10.05.2022
AWM-XP - P-Wedgelock, X Position, ATM Series
10.05.2022
AT62-201-20XXX - Contact, Socket, Solid, Size 20, 20-22 AWG, ATM Series
10.05.2022
AT60-202-20XXX - Contact, Pin, Solid, Size 20, 20-22 AWG, ATM Series
10.05.2022
ATM06-2S-XXX - Plug, 2 Socket,ATM Series
10.05.2022
ATM06-2S-SR01XX - Plug, 2 Socket,ATM Series Strain Relief, End Cap
10.05.2022
ATM06-3S-XXX - ATM06-3S 3-Way Plug, Female
10.05.2022
ATM06-3S-SR01XX - ATM06-3S-SR01GY 3-Way Plug, Female with Strain Relief
10.05.2022
ATM06-4S - Plug, 4 Socket,ATM Series dummy
10.05.2022
ATM06-4S-SR01XX - ATM06-4S-SR01GY 4-Way Plug, Female with Strain Relief
10.05.2022
ATM06-6S-XXX - ATM06-6S 6-Way Plug, Female
10.05.2022
ATM06-6S-SR01XX - Plug, 6 Socket,ATM Series
10.05.2022
ATM06-12SA-KT01 - 12-Way Socket Plug, Wedge and Contacts Kit
10.05.2022
ATM06-2S-KIT01 - 2 Socket Plug, Wedge and Contacts Kit
10.05.2022
ATM06-08SA-KT01 - 8 Socket Plug, Wedge and Contacts Kit
10.05.2022
ATM04-2P-XXX - Receptacle, 2 Pin, ATM Series
10.05.2022
ATM04-2P-SR01XX - Receptacle, 2 Pin, ATM Series
10.05.2022
ATM04-2P-KIT01 - 2 Pin Receptacle, Wedge and Contacts Kit
10.05.2022
ATM2PS-CKIT - 2-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Ki...
10.05.2022
ATM6PS-CKIT - 6 Pin and Socket Plug, Receptacle, Wedge and Contacts Kit
10.05.2022
ATM04-8PA-KT01 - Kit, ATM Series, 8 Socket Plug, Wedge and Contacts Kit
10.05.2022
ATM04-12PA-KT01 - Kit, ATM Series, 12 Socket Plug, Wedge and Contacts Kit
10.05.2022
ATM04-3P-KIT01 - Kit, ATM Series, 3 Socket Plug, Wedge and Contacts Kit
10.05.2022
ATM04-4P-KIT01 - Kit, ATM Series, 4 Socket Plug, Wedge and Contacts Kit
10.05.2022
ATM04-6P-KIT01 - Kit, ATM Series, 6 Socket Plug, Wedge and Contacts Kit
10.05.2022
ATM06-3S-KIT01 - 3 Socket Plug, Wedge and Contacts Kit
10.05.2022
ATM06-4S-KIT01 - 4 Socket Plug, Wedge and Contacts Kit
10.05.2022
ATM06-6S-KIT01 - Kit, ATM Series, 6 Position Plug, Contactcs, And Wedgelock
10.05.2022
ATM12PS-CKIT - 12-Way Pin and Socket Plug, Receptacle, Wedge and Contacts ...
10.05.2022
ATM3PS-CKIT - 3-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Ki...
10.05.2022
ATM4PS-CKIT - 4-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Ki...
10.05.2022
ATM8PS-CKIT - 8-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Ki...
10.05.2022
AT60-20-01XX - Contact Pin, Stamped, Size 20, 18-20AWG, ATM Series
10.05.2022
AT62-20-01XX - Contact Pin, Stamped, Size 20, 18-20AWG, ATM Series
10.05.2022
ATM04-6P-SR01XX - 6-Way Receptacle, Male Connector with Strain Relief - ATM...
10.05.2022
ATM04-6P-XXX - 6-Way Receptacle, Male Connector - ATM04-6P-XXX
10.05.2022
ATM06-08SX-SR1XX - 8-Way Plug, Female Connector with A Position Key with St...
10.05.2022
ATM06-08SX-XXX - 8-Way Plug, Female Connector with X Position Key
10.05.2022
ATM06-12SX-SR1XX - 12-Way Plug, Female Connector, X Position Key with Strai...
10.05.2022
ATM06-12SX-XXX - 12-Way Plug, Female Connector, X Position Key
10.05.2022
ATM04-4P-XXX - 4-Way Receptacle, Male Connector
10.05.2022
ATM04-4P-SR01XX - 4-Way Receptacle, Male Connector with Strain Relief
10.05.2022
ATM04-3P-XXX - 3-Way Receptacle, Male Connector
10.05.2022
ATM04-3P-SR01XX - 3-Way Receptacle, Male Connector with Strain Relief
10.05.2022
ATM04-12PX-XXX - 12-Way Receptacle, Male Connector with X Position Key
10.05.2022
ATM04-12PX-SR1XX - 12-Way Receptacle, Male Connector with X Position Key wi...
10.05.2022
ATM04-08PX-XXX - 8-Way Receptacle, Male Connector with X position Key
10.05.2022
ATM04-08PX-SR1XX - 8-Way Receptacle, Male Connector with X Position Key wit...
10.05.2022
ATM04-2P-EC01XX - Receptacle, 2 Pin, End Cap, ATM Series
10.05.2022
ATM06-2S-EC01XX - Plug, 2 Socket, End Cap, ATM Series
10.05.2022
AT60-010-20xxx - Male solid contact, Size 20, 16-18AWG, Nickel/Gold plated
10.05.2022
AT60-20-02xx - Male contact, stamped, size 20, 16-22AWG, ATM Series
10.05.2022
AT60-202-16xx - Size 16, male solid machined contact, crimp, 22-24AWG, ATM ...
10.05.2022
AT60-203-04141-4 - Size 4, Pin contact, 4 AWG, ATM Series
10.05.2022
AT60-204-0490 - Pin contact, male machined, size 4, 6 AWG, nickel plated, A...
10.05.2022
AT62-005-20xxx - Female solid contact, size 20, 16-18 AWG, nickel/gold plat...
10.05.2022
AT62-201-16xx-22 - Female contact size 16, machined, 22-24 AWG, nickel/gold
10.05.2022
AT62-203-04141-4 - Size 4, socket contact, 4 AWG
10.05.2022
AT62-20-02xx - Female contact, stamped, size 20, 16-22 AWG, AT Series
10.05.2022
AT13-204-2005 - Seal Plug
10.05.2022
ATM04-2P-CAP - Dust cap for 2 position receptacle, grey
10.05.2022
ATM04-2P-RA120GY - 2-Way Receptacle, A key, 120 OHM Resistor, Gray
10.05.2022
ATM04-2P-RB120BK - 2-Way Receptacle, A key, 120 OHM Resistor, Black
10.05.2022
ATM04-3P-CAP - Dust cap for 3 position receptacle, grey
10.05.2022
ATM04-4P-CAP - Dust cap for 4 position receptacle, grey
10.05.2022
ATM06-08SX-CAP - Dust cap for 8 position plug, keyed A,B,C,D, grey, black, ...
10.05.2022
ATM06-12SX-CAP - Dust cap for 12 position plug, keyed A,B,C,D, grey, green,...
10.05.2022
ATM06-2S-CAP - Dust cap for 2 position plug, grey
10.05.2022
ATM06-2S-R120XXX - 2-Way Plug, 120 OHM, 1/2W, Gray, Black, Blue, Brown, Gre...
10.05.2022
ATM06-2S-RB120BK - 2-Way Plug, B key, 120 OHM Resistor, Black
10.05.2022
ATM2P-BT-XX - Boot, ATM, 2 Way, Receptacle
10.05.2022
ATM2S-BT-XX - Boot, ATM, 2 Way, Plug
10.05.2022
ATM3P-BT-XX - Boot, ATM, 3 Way, Receptacle
10.05.2022
ATM3S-BT-XX - Boot, ATM, # Way, Plug
10.05.2022
ATM4P-BT-XX - Boot, ATM, 4 Way, Receptacle
10.05.2022
ATM4S-BT-XX - Boot, ATM, 4 Way,Plug
10.05.2022
ATM06-3S-CAP - Dust cap for 3 position plug, grey
10.05.2022
ATM06-4S-CAP - Dust cap for 4 position plug, grey
10.05.2022
ATM06-6S-CAP - Dust cap for 6 position plug, grey
10.05.2022
ATM12P-BT-XX - Boot for 12 Position Receptacles, Grey, Black, Yellow
10.05.2022
ATM12S-BT-XX - Boot for 12 Position Plugs, Grey, Black, Yellow
10.05.2022
ATM6P-BT-XX - Boot, ATM, 6 Way, Receptacle
10.05.2022
ATM6S-BT-XX - Boot, ATM, 6 Way,Plug
10.05.2022
ATM8P-BT-XX - Boot, ATM, 8 Way, Receptacle
10.05.2022
ATM8S-BT-XX - Boot, ATM, 8 Way,Plug
10.05.2022
AWM-2PA - P-WEDGELOCK, 2 POS, A KEYED, ATM SERIES
10.05.2022
AWM-2PB - P-WEDGELOCK, 2 POS, B KEYED, ATM SERIES
10.05.2022
AWM-2SA - S-WEDGELOCK, 2 POS, A KEYED, ATM SERIES
10.05.2022
AWM-2SB - S-WEDGELOCK, 2 POS, B KEYED, ATM SERIES
10.05.2022
ATM13-217-2005 - Locking Seal Plug, Size 20
10.05.2022
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.