E-Z KLEEN Mounted Bearings PSEZ Polymer Sleeve Polymer Housed 2-Bolt Flange Metric Bore - Polymer Bearings
Baldor Reliance
Dodge
Bearings
Polymer Sleeve Bearing
2 Bolt Flanges
Powered by
CAD모델 선택
{baldor/dodge/bearings/polymer/2_bolt_flanges/p2b_psez_bolt_body_asmtab.prj},{NB=034768},{SERIES=206},{SS=30},{PN=034768},{DESCRIPTION=F2B-PSEZ-30M-P},{WEIGHT=0.28},{A=30.2},{B=141.7},{C=34.1},{D=116.5},{F=M10},{H=15.2},{J=2.6},{L=42.9},{M=81.0},{N=40.5},{F1=10},{BOD=64.785400},{PPATH=p2b_psez_bolt_body_templ.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
Bolt Diameter
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
N
[mm]
034766
204
20
034766
F2B-PSEZ-20M-P
0.19
25.4
113.0
30.4
90.0
M10
13.2
1.9
33.3
59.7
29.8
034767
205
25
034767
F2B-PSEZ-25M-P
0.21
27.0
125.0
31.5
99.0
M10
13.6
2.6
36.5
68.8
34.4
034768
206
30
034768
F2B-PSEZ-30M-P
0.28
30.2
141.7
34.1
116.5
M10
15.2
2.6
42.9
81.0
40.5
034769
207
35
034769
F2B-PSEZ-35M-P
0.36
33.3
160.3
36.2
130.0
M12
15.6
3.7
50.8
93.7
46.9
034770
208
40
034770
F2B-PSEZ-40M-P
0.46
38.1
172.0
41.4
143.5
M12
16.9
4.6
50.8
103.1
51.6
034771
209
45
034771
F2B-PSEZ-45M-P
0.48
39.7
179.6
42.4
148.5
M14
18.2
5.4
58.7
109.5
54.7
034772
210
50
034772
F2B-PSEZ-50M-P
0.52
41.3
189.7
46.5
157.0
M16
19.3
6.2
65.1
114.3
57.2
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Sleeve Bearings - SOLIDLUBE 20mm thru 50mm LT700 2 - Bolt Flange Bearing -...
Baldor Reliance
09.11.2021
FL-EXALIGN Flanged Bearing Housings mm - Flanged Bearing Housings mm
GGB
13.03.2024
Standard Gearmotor Foot Mount - Standard efficiency induction gearmotor
Brother Gearmotors
24.02.2023
E-Z KLEEN Mounted Bearings PSEZ Polymer Sleeve Polymer Housed 4-Bolt Flange...
Baldor Reliance
09.11.2021
Grip Tight Two-Bolt Flange Metric Bore - GT Normal Duty 2 Bolt Flange Beari...
Baldor Reliance
09.11.2021
E-Z KLEEN Mounted Bearings PSEZ Polymer Sleeve Polymer Housed 2-Bolt Flange...
Baldor Reliance
09.11.2021
Flange Coupling FKH - STUEWE-Flange Coupling FKH
Stuewe
22.03.2024
E-Z KLEEN Mounted Bearings PSEZ Polymer Sleeve Polymer Housed Pillow Block ...
Baldor Reliance
09.11.2021
D-Lok Four Bolt Flange Metric Bore - Stainless Housing, Corrosion Resistant...
Baldor Reliance
09.11.2021
UCFE Flange Units (Oval) TAG TILE
NTN Corporation
17.10.2023
Standard
NTN Corporation
03.10.2022
FB290HWAH - HVAC Air Handling Bearings - Industrialine Mounted Bearings
Hub City
15.09.2021
Lead Screw / Ball Screw Linear Actuator - LoPro Linear Actuator
Bishop-Wisecarver
02.11.2023
Sleeve Bearings - SOLIDLUBE 20mm thru 75mm LTB1000 Pillow Blocks - SOLIDLUB...
Baldor Reliance
09.11.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성