카탈로그: BENE INOX - Visserie et boulonnerie - Eléments de fixation
생성됨: 12.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 210201 - Hexagon socket head cap screw - Stainless steel A2 - DIN 912 - ISO 4762
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A2
Powered by
CAD모델 선택
{bene_inox_boulonnerie/serie_10/a2/210201.prj},{NB=bene_inox_210201-8X100},{REF=210201-8X100},{DXL=8x100},{MAT=Acier inoxydable A2},{IDNR=},{D=8.000},{L=100.000},{LG=72.000},{LF=1.020},{D3=6.466},{P=1.250},{S=6.000},{DK=13.000},{DA=9.200},{DS=8.000},{E=6.860},{K=8.000},{HM=28.000},{R=0.400},{T=4.000},{V=0.800},{DW=12.330},{W=3.300},{FORM=0.000},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
B
[mm]
Béné Inox 210201-1,6X3
210201-1,6X3
1.6x3
Acier inoxydable A2
1.600
3.000
1.500
3.000
1.600
L
Béné Inox 210201-1,6X4
210201-1,6X4
1.6x4
Acier inoxydable A2
1.600
4.000
1.500
3.000
1.600
L
Béné Inox 210201-1,6X5
210201-1,6X5
1.6x5
Acier inoxydable A2
1.600
5.000
1.500
3.000
1.600
L
Béné Inox 210201-1,6X6
210201-1,6X6
1.6x6
Acier inoxydable A2
1.600
6.000
1.500
3.000
1.600
L
Béné Inox 210201-1,6X8
210201-1,6X8
1.6x8
Acier inoxydable A2
1.600
8.000
1.500
3.000
1.600
L
Béné Inox 210201-1,6X10
210201-1,6X10
1.6x10
Acier inoxydable A2
1.600
10.000
1.500
3.000
1.600
L
Béné Inox 210201-1,6X12
210201-1,6X12
1.6x12
Acier inoxydable A2
1.600
12.000
1.500
3.000
1.600
L
Béné Inox 210201-1,6X16
210201-1,6X16
1.6x16
Acier inoxydable A2
1.600
16.000
1.500
3.000
1.600
15.2
Béné Inox 210201-2X3
210201-2X3
2x3
Acier inoxydable A2
2.000
3.000
1.500
3.800
2.000
L
Béné Inox 210201-2X4
210201-2X4
2x4
Acier inoxydable A2
2.000
4.000
1.500
3.800
2.000
L
Béné Inox 210201-2X5
210201-2X5
2x5
Acier inoxydable A2
2.000
5.000
1.500
3.800
2.000
L
Béné Inox 210201-2X6
210201-2X6
2x6
Acier inoxydable A2
2.000
6.000
1.500
3.800
2.000
L
Béné Inox 210201-2X8
210201-2X8
2x8
Acier inoxydable A2
2.000
8.000
1.500
3.800
2.000
L
Béné Inox 210201-2X10
210201-2X10
2x10
Acier inoxydable A2
2.000
10.000
1.500
3.800
2.000
L
Béné Inox 210201-2X12
210201-2X12
2x12
Acier inoxydable A2
2.000
12.000
1.500
3.800
2.000
L
Béné Inox 210201-2X14
210201-2X14
2x14
Acier inoxydable A2
2.000
14.000
1.500
3.800
2.000
L
Béné Inox 210201-2X16
210201-2X16
2x16
Acier inoxydable A2
2.000
16.000
1.500
3.800
2.000
16
Béné Inox 210201-2X20
210201-2X20
2x20
Acier inoxydable A2
2.000
20.000
1.500
3.800
2.000
16
Béné Inox 210201-2,5X4
210201-2,5X4
2.5x4
Acier inoxydable A2
2.500
4.000
2.000
4.500
2.500
L
Béné Inox 210201-2,5X5
210201-2,5X5
2.5x5
Acier inoxydable A2
2.500
5.000
2.000
4.500
2.500
L
Béné Inox 210201-2,5X6
210201-2,5X6
2.5x6
Acier inoxydable A2
2.500
6.000
2.000
4.500
2.500
L
Béné Inox 210201-2,5X8
210201-2,5X8
2.5x8
Acier inoxydable A2
2.500
8.000
2.000
4.500
2.500
L
Béné Inox 210201-2,5X10
210201-2,5X10
2.5x10
Acier inoxydable A2
2.500
10.000
2.000
4.500
2.500
L
Béné Inox 210201-2,5X12
210201-2,5X12
2.5x12
Acier inoxydable A2
2.500
12.000
2.000
4.500
2.500
L
Béné Inox 210201-2,5X14
210201-2,5X14
2.5x14
Acier inoxydable A2
2.500
14.000
2.000
4.500
2.500
L
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성