카탈로그: BENE INOX - Visserie et boulonnerie - Eléments de fixation
생성됨: 12.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 510201 - Vis à tête cylindrique six pans creux CHC - Inox A4-80 - DIN 912 - ISO 4762
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A4-80
Powered by
CAD모델 선택
{bene_inox_boulonnerie/serie_10/a4_80/510201.prj},{NB=bene_inox_510201-8X45},{REF=510201-8X45},{MAT=Acier inoxydable A4-80},{D=M8},{D1=8},{DXL=8X45},{DK=13.0},{K=8},{S=6},{IDNR=},{L=45.000},{LG=17.000},{LF=1.020},{D3=6.466},{P=1.250},{DA=9.200},{DS=8.000},{E=6.860},{HM=28.000},{R=0.400},{T=4.000},{V=0.800},{DW=12.330},{W=3.300},{FORM=0.000},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
DXL
ⁿ/ₐ
DK
[mm]
K
[mm]
S
[mm]
L
[mm]
B
[mm]
Béné Inox 510201-5X10
510201-5X10
Acier inoxydable A4-80
M5
5
5X10
8.5
5
4
10.000
L
Béné Inox 510201-5X12
510201-5X12
Acier inoxydable A4-80
M5
5
5X12
8.5
5
4
12.000
L
Béné Inox 510201-5X16
510201-5X16
Acier inoxydable A4-80
M5
5
5X16
8.5
5
4
16.000
L
Béné Inox 510201-5X20
510201-5X20
Acier inoxydable A4-80
M5
5
5X20
8.5
5
4
20.000
L
Béné Inox 510201-5X25
510201-5X25
Acier inoxydable A4-80
M5
5
5X25
8.5
5
4
25.000
22
Béné Inox 510201-5X30
510201-5X30
Acier inoxydable A4-80
M5
5
5X30
8.5
5
4
30.000
22
Béné Inox 510201-5X40
510201-5X40
Acier inoxydable A4-80
M5
5
5X40
8.5
5
4
40.000
22
Béné Inox 510201-5X45
510201-5X45
Acier inoxydable A4-80
M5
5
5X45
8.5
5
4
45.000
22
Béné Inox 510201-6X10
510201-6X10
Acier inoxydable A4-80
M6
6
6X10
10.0
6
5
10.000
L
Béné Inox 510201-6X12
510201-6X12
Acier inoxydable A4-80
M6
6
6X12
10.0
6
5
12.000
L
Béné Inox 510201-6X16
510201-6X16
Acier inoxydable A4-80
M6
6
6X16
10.0
6
5
16.000
L
Béné Inox 510201-6X20
510201-6X20
Acier inoxydable A4-80
M6
6
6X20
10.0
6
5
20.000
L
Béné Inox 510201-6X25
510201-6X25
Acier inoxydable A4-80
M6
6
6X25
10.0
6
5
25.000
24
Béné Inox 510201-6X30
510201-6X30
Acier inoxydable A4-80
M6
6
6X30
10.0
6
5
30.000
24
Béné Inox 510201-6X35
510201-6X35
Acier inoxydable A4-80
M6
6
6X35
10.0
6
5
35.000
24
Béné Inox 510201-6X40
510201-6X40
Acier inoxydable A4-80
M6
6
6X40
10.0
6
5
40.000
24
Béné Inox 510201-6X45
510201-6X45
Acier inoxydable A4-80
M6
6
6X45
10.0
6
5
45.000
24
Béné Inox 510201-6X50
510201-6X50
Acier inoxydable A4-80
M6
6
6X50
10.0
6
5
50.000
24
Béné Inox 510201-6X60
510201-6X60
Acier inoxydable A4-80
M6
6
6X60
10.0
6
5
60.000
24
Béné Inox 510201-8X16
510201-8X16
Acier inoxydable A4-80
M8
8
8X16
13.0
8
6
16.000
L
Béné Inox 510201-8X20
510201-8X20
Acier inoxydable A4-80
M8
8
8X20
13.0
8
6
20.000
L
Béné Inox 510201-8X25
510201-8X25
Acier inoxydable A4-80
M8
8
8X25
13.0
8
6
25.000
L
Béné Inox 510201-8X30
510201-8X30
Acier inoxydable A4-80
M8
8
8X30
13.0
8
6
30.000
28
Béné Inox 510201-8X35
510201-8X35
Acier inoxydable A4-80
M8
8
8X35
13.0
8
6
35.000
28
Béné Inox 510201-8X40
510201-8X40
Acier inoxydable A4-80
M8
8
8X40
13.0
8
6
40.000
28
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성