카탈로그: BENE INOX - Stainless steel valves, pipes and fittings
생성됨: 21.01.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 41101 - 90° Female / Female elbow to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
41 - Raccords à sertir
inox
Powered by
CAD모델 선택
{bene_inox_raccords/01_industrie/41_raccords_a_sertir/inox/41101.prj},{NB=bene_inox_641101-28},{REF=641101-28},{TUBE=28.000},{A=24},{L=83},{Z=59},{POIDS=0.160},{C=37.300},{E=6.500},{D1=28.400},{D2=31.700},{D3=29.300},{L1=25.000},{L2=33.000},{L3=83.000},{A1=25.000},{WEB=https://www.bene-inox.com}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
REF
Référence
ⁿ/ₐ
TUBE
Dia. ext.tube
[mm]
A
[mm]
L
[mm]
Z
[mm]
POIDS
[kg]
Béné Inox 641101-15
641101-15
15.000
20
56
36
0.058
Béné Inox 641101-18
641101-18
18.000
21
61
40
0.077
Béné Inox 641101-22
641101-22
22.000
21
72
51
0.115
Béné Inox 641101-28
641101-28
28.000
24
83
59
0.160
Béné Inox 641101-35
641101-35
35.000
27
93
66
0.219
Béné Inox 641101-42
641101-42
42.000
32
108
76
0.308
Béné Inox 641101-54
641101-54
54.000
38
125
87
0.458
Béné Inox 641101-76
641101-76
76.100
55
180
125
1.243
Béné Inox 641101-88
641101-88
88.900
64
191
127
1.527
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Model 41102 - 90° Male / Female adjustment elbow to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 41111 - Equal tee female to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 41114 - Reducing tee Female to Press - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41103 - 45° Female / Female elbow to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 41123 - Coupling to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 41137 - Adapter female to press / BSP female thread
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41138 - Adapter female to press / BSP Male thread - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41104 - 45° Male / Female elbow to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 41136 - 90° Male / Male adjustment elbow to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 41113 - Female tee to press with female thread - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41144 - Union connector female to press / BSP male thread
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41153 - 3 PC full bore ball valve NP16 to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41150 - Adaptor flange PN10/16 to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model41126 - Male / Female reducer to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성