카탈로그: Berger Tools
생성됨: 07.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 950 - Handwheels without keyway, with fixed handle
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
DIN 950
DIN 950 B
DIN 950 B F
Powered by
CAD모델 선택
{berger_tools/1_0_bedienelemente/1_3/speichenhandraeder/din950/din950_b/din950_b_f/din950_b_f.prj},{NB=Handrad DIN950-GG-200-B20-F},{ARTNR=DIN950-GG-200-B20-F},{D1=200},{D2Y=20},{D3=38},{NDM=10.000},{KDM=8.160},{KDM1=8.376},{B=22},{L1=24},{L2=45},{L3=77.0},{R=80},{DURCHM=25},{ANZAHL=3},{A=24.000},{B1=25.000},{B2=17.000},{C=8.000},{D4X=40.000},{D5=44.000},{E=80.000},{H1=26.000},{H2=22.000},{LX=21.000},{R1=9.000},{R2=18.000},{R3=5.500},{R4=22.000},{R5=11.000},{R6=6.000},{R7=12.000},{ARME=3},{T=20.800},{B3=6.000},{R8=0.250},{GD1=25.000},{GD4=16.000},{GD5=13.000},{GE=30.000},{GL1=80.000},{GL3=10.000},{GR1=5.000},{GR2=50.000},{GR3=31.000},{WEIGHT=2.3170},{CTN=84879090},{PARTNUMBER=DIN 950-GG-200-B20-F},{NORMNR=DIN 950},{WERKSTVIS=Gußeisen},{AUSWAHL=GG,AL},{D2=B20},{D2X=18,20,22},{D4=M10}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
ⁿ/ₐ
WERKSTVIS
Material
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
~
[mm]
D4
Thread
ⁿ/ₐ
B
[mm]
L1
[mm]
L2
~
[mm]
L3
[mm]
R
[mm]
DURCHM
Machine Handle
[mm]
ANZAHL
Spokes
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handrad DIN950-GG-80-B10-...
DIN950-GG-80-B10-F
Gußeisen
80
B10
24
M6
14
16
29
48.5
27
16
3
0.3470
84879090
YES
Handrad DIN950-GG-80-B12-...
DIN950-GG-80-B12-F
Gußeisen
80
B12
24
M6
14
16
29
48.5
27
16
3
0.3400
84879090
YES
Handrad DIN950-AL-80-B10-...
DIN950-AL-80-B10-F
Aluminium-Kokillenguß
80
B10
24
M6
14
16
29
48.5
27
16
3
0.1600
84879090
YES
Handrad DIN950-AL-80-B12-...
DIN950-AL-80-B12-F
Aluminium-Kokillenguß
80
B12
24
M6
14
16
29
48.5
27
16
3
0.1440
84879090
YES
Handrad DIN950-GG-100-B10...
DIN950-GG-100-B10-F
Gußeisen
100
B10
26
M6
15
17
33
48.5
36
16
3
0.5440
84879090
YES
Handrad DIN950-GG-100-B12...
DIN950-GG-100-B12-F
Gußeisen
100
B12
26
M6
15
17
33
48.5
36
16
3
0.5390
84879090
YES
Handrad DIN950-AL-100-B10...
DIN950-AL-100-B10-F
Aluminium-Kokillenguß
100
B10
26
M6
15
17
33
48.5
36
16
3
0.2280
84879090
YES
Handrad DIN950-AL-100-B12...
DIN950-AL-100-B12-F
Aluminium-Kokillenguß
100
B12
26
M6
15
17
33
48.5
36
16
3
0.2240
84879090
YES
Handrad DIN950-GG-125-B12...
DIN950-GG-125-B12-F
Gußeisen
125
B12
28
M8
16
18
36
62.0
47
20
3
0.7900
84879090
YES
Handrad DIN950-GG-125-B14...
DIN950-GG-125-B14-F
Gußeisen
125
B14
28
M8
16
18
36
62.0
47
20
3
0.7470
84879090
YES
Handrad DIN950-AL-125-B12...
DIN950-AL-125-B12-F
Aluminium-Kokillenguß
125
B12
28
M8
16
18
36
62.0
47
20
3
0.3700
84879090
YES
Handrad DIN950-AL-125-B14...
DIN950-AL-125-B14-F
Aluminium-Kokillenguß
125
B14
28
M8
16
18
36
62.0
47
20
3
0.3240
84879090
YES
Handrad DIN950-GG-140-B14...
DIN950-GG-140-B14-F
Gußeisen
140
B14
30
M8
17
19
39
62.0
52
20
3
1.0180
84879090
YES
Handrad DIN950-GG-140-B16...
DIN950-GG-140-B16-F
Gußeisen
140
B16
30
M8
17
19
39
62.0
52
20
3
1.0000
84879090
YES
Handrad DIN950-AL-140-B14...
DIN950-AL-140-B14-F
Aluminium-Kokillenguß
140
B14
30
M8
17
19
39
62.0
52
20
3
0.4260
84879090
YES
Handrad DIN950-AL-140-B16...
DIN950-AL-140-B16-F
Aluminium-Kokillenguß
140
B16
30
M8
17
19
39
62.0
52
20
3
0.4370
84879090
YES
Handrad DIN950-GG-160-B14...
DIN950-GG-160-B14-F
Gußeisen
160
B14
33
M10
18
20
40
77.0
62
25
3
1.2110
84879090
YES
Handrad DIN950-GG-160-B15...
DIN950-GG-160-B15-F
Gußeisen
160
B15
33
M10
18
20
40
77.0
62
25
3
1.2070
84879090
YES
Handrad DIN950-GG-160-B16...
DIN950-GG-160-B16-F
Gußeisen
160
B16
33
M10
18
20
40
77.0
62
25
3
1.2050
84879090
YES
Handrad DIN950-AL-160-B14...
DIN950-AL-160-B14-F
Aluminium-Kokillenguß
160
B14
33
M10
18
20
40
77.0
62
25
3
0.5930
84879090
YES
Handrad DIN950-AL-160-B15...
DIN950-AL-160-B15-F
Aluminium-Kokillenguß
160
B15
33
M10
18
20
40
77.0
62
25
3
0.5910
84879090
YES
Handrad DIN950-AL-160-B16...
DIN950-AL-160-B16-F
Aluminium-Kokillenguß
160
B16
33
M10
18
20
40
77.0
62
25
3
0.5880
84879090
YES
Handrad DIN950-GG-180-B16...
DIN950-GG-180-B16-F
Gußeisen
180
B16
35
M10
20
22
43
77.0
72
25
3
1.7680
84879090
YES
Handrad DIN950-GG-180-B18...
DIN950-GG-180-B18-F
Gußeisen
180
B18
35
M10
20
22
43
77.0
72
25
3
1.7600
84879090
YES
Handrad DIN950-AL-180-B16...
DIN950-AL-180-B16-F
Aluminium-Kokillenguß
180
B16
35
M10
20
22
43
77.0
72
25
3
0.7500
84879090
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성