카탈로그: Berger Tools
생성됨: 07.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
REF. 501 - Goupille cylindrique
Berger Tools
rabourdin
ELEMENTS STANDARD
CENTRAGE
Powered by
CAD모델 선택
{berger_tools/rabourdin/elements20standard/centrage/ref2e20501.prj},{NB=501-20-70},{NAME=501-20-70},{INAME=5012d202d70},{ARTNR=ISO8734A-20,0-70},{REF=501-20-70},{DESC=REF. 501 D=20 L=70 mm},{D=20.0},{L=70},{PRIX=2,98},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/501.pdf}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
ⁿ/ₐ
DESC
Désignation
ⁿ/ₐ
D
[mm]
L
[mm]
REF. 501 D=1 L=10 mm
ISO8734A-1,0-10
REF. 501 D=1 L=10 mm
1.0
10
REF. 501 D=1 L=12 mm
ISO8734A-1,0-12
REF. 501 D=1 L=12 mm
1.0
12
REF. 501 D=1 L=4 mm
ISO8734A-1,0-4
REF. 501 D=1 L=4 mm
1.0
4
REF. 501 D=1 L=5 mm
ISO8734A-1,0-5
REF. 501 D=1 L=5 mm
1.0
5
REF. 501 D=1 L=6 mm
ISO8734A-1,0-6
REF. 501 D=1 L=6 mm
1.0
6
REF. 501 D=1 L=8 mm
ISO8734A-1,0-8
REF. 501 D=1 L=8 mm
1.0
8
REF. 501 D=10 L=100 mm
ISO8734A-10,0-100
REF. 501 D=10 L=100 mm
10.0
100
REF. 501 D=10 L=110 mm
ISO8734A-10,0-110
REF. 501 D=10 L=110 mm
10.0
110
REF. 501 D=10 L=120 mm
ISO8734A-10,0-120
REF. 501 D=10 L=120 mm
10.0
120
REF. 501 D=10 L=150 mm
ISO8734A-10,0-150
REF. 501 D=10 L=150 mm
10.0
150
REF. 501 D=10 L=160 mm
ISO8734A-10,0-160
REF. 501 D=10 L=160 mm
10.0
160
REF. 501 D=10 L=18 mm
ISO8734A-10,0-18
REF. 501 D=10 L=18 mm
10.0
18
REF. 501 D=10 L=20 mm
ISO8734A-10,0-20
REF. 501 D=10 L=20 mm
10.0
20
REF. 501 D=10 L=24 mm
ISO8734A-10,0-24
REF. 501 D=10 L=24 mm
10.0
24
REF. 501 D=10 L=28 mm
ISO8734A-10,0-28
REF. 501 D=10 L=28 mm
10.0
28
REF. 501 D=10 L=32 mm
ISO8734A-10,0-32
REF. 501 D=10 L=32 mm
10.0
32
REF. 501 D=10 L=36 mm
ISO8734A-10,0-36
REF. 501 D=10 L=36 mm
10.0
36
REF. 501 D=10 L=40 mm
ISO8734A-10,0-40
REF. 501 D=10 L=40 mm
10.0
40
REF. 501 D=10 L=45 mm
ISO8734A-10,0-45
REF. 501 D=10 L=45 mm
10.0
45
REF. 501 D=10 L=50 mm
ISO8734A-10,0-50
REF. 501 D=10 L=50 mm
10.0
50
REF. 501 D=10 L=55 mm
ISO8734A-10,0-55
REF. 501 D=10 L=55 mm
10.0
55
REF. 501 D=10 L=60 mm
ISO8734A-10,0-60
REF. 501 D=10 L=60 mm
10.0
60
REF. 501 D=10 L=65 mm
ISO8734A-10,0-65
REF. 501 D=10 L=65 mm
10.0
65
REF. 501 D=10 L=70 mm
ISO8734A-10,0-70
REF. 501 D=10 L=70 mm
10.0
70
REF. 501 D=10 L=75 mm
ISO8734A-10,0-75
REF. 501 D=10 L=75 mm
10.0
75
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성