BTB Series NFPA - Back To Back Cylinders
IMI Bimba Products
Pneumatic Actuators
Inch
NFPA
Tie Rod
Powered by
CAD모델 선택
{bimba/pneumatic_actuators/inch/nfpa/tie_rod/btb_asmtab.prj},{NB=BTB-TA-MX0-3.25X0.125-WITH-TA-MX0-3.25X0.125},{BORE=3.25},{C1S=TA},{C1MOUNT=MX0},{C1ST=},{C1STL=0.000},{C1STROKE=0.125},{C1RE=KK1},{C1OS=1.000},{C1PO=0.84},{C1OPH=1},{C1OPC=5},{C1HCO=},{C1HCL=0},{C1CCO=},{C1CCL=0},{C2S=TA},{C2MOUNT=MX0},{C2ST=},{C2STL=0.000},{C2STROKE=0.125},{C2RE=KK1},{C2OS=1.000},{C2PO=0.840},{C2OPH=1},{C2OPC=5},{C2HCO=},{C2HCL=0},{C2CCO=},{C2CCL=0},{C1AA=},{C1AL=0.000},{C1CC=},{C1CL=0.000},{C2AA=},{C2AL=0.000},{C2CC=},{C2CL=0.000},{C1AO=},{C2AO=},{C1BP=},{C2BP=},{C1ENP=},{C2ENP=},{C1LF=},{C2LF=},{C1SEAL=},{C2SEAL=},{C1MPR=},{C2MPR=},{C1SSO=},{C2SSO=},{C1MS=},{C2MS=},{C1NR=},{C2NR=},{C1SE=},{C2SE=},{SP=},{C1TMS=},{C2TMS=},{C1TH=},{C2TH=},{REE=},{CB=},{RC=},{EB=},{PP=},{MSRE=},{AC=},{FSRE=},{C1SB=},{C1SS=},{C1SWP=},{C2SB=},{C2SS=},{C2SWP=},{C1MPHELP=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
PN
Part No.
ⁿ/ₐ
PNACC
Accessories Part No.
ⁿ/ₐ
BORE
Bore
[인치]
A1
Cylinder No. 1 A
[인치]
B1
Cylinder No. 1 B
[인치]
C1
Cylinder No. 1 C
[인치]
E1
Cylinder No. 1 E
[인치]
EE1
Cylinder No. 1 EE
[인치]
F1
Cylinder No. 1 F
[인치]
FH1
FH
[인치]
G1
Cylinder No. 1 G
[인치]
J1
Cylinder No. 1 J
[인치]
K1
Cylinder No. 1 K
[인치]
KKF
Cylinder No. 1 KK
ⁿ/ₐ
LB1
Cylinder No. 1 LB
[인치]
MM1
Cylinder No. 1 MM
[인치]
P1
Cylinder No. 1 P
[인치]
PO
[인치]
R1
Cylinder No. 1 R
[인치]
RM1
Cylinder No. 1 RM
[인치]
V1
Cylinder No. 1 V
[인치]
Y1
Cylinder No. 1 Y
[인치]
A2
Cylinder No. 2 A
[인치]
B2
Cylinder No. 2 B
[인치]
C2
Cylinder No. 2 C
[인치]
E2
Cylinder No. 2 E
[인치]
EE2
Cylinder No. 2 EE
[인치]
F2
Cylinder No. 2 F
[인치]
G2
Cylinder No. 2 G
[인치]
J2
Cylinder No. 2 J
[인치]
K2
Cylinder No. 2 K
[인치]
KKF2
Cylinder No. 2 KK
ⁿ/ₐ
LB2
Cylinder No. 2 LB
[인치]
MM2
Cylinder No. 2 MM
[인치]
P2
Cylinder No. 2 P
[인치]
R2
Cylinder No. 2 R
[인치]
RM2
Cylinder No. 2 RM
[인치]
V2
Cylinder No. 2 V
[인치]
Y2
Cylinder No. 2 Y
[인치]
ZMB
[인치]
BTB-TA-MX0-1.5X0.125-WITH...
BTB-TA-MX0-1.5X0.125-WITH...
(NO ACCESSORIES)
1.50
0.750
1.125
0.375
2.000
3/8
0.375
0.375
1.500
1.000
0.250
7/16-20
3.625
0.625
2.375
0.750
1.438
2.000
0.250
1.875
0.750
1.125
0.375
2.000
3/8
0.375
1.500
1.000
0.250
7/16-20
3.625
0.625
2.375
1.438
2.000
0.250
1.875
9.250
BTB-TA-MX0-2X0.125-WITH-T...
BTB-TA-MX0-2X0.125-WITH-T...
(NO ACCESSORIES)
2.00
0.750
1.125
0.375
2.500
3/8
0.375
0.375
1.500
1.000
0.313
7/16-20
3.625
0.625
2.375
0.750
1.844
1.750
0.250
1.875
0.750
1.125
0.375
2.500
3/8
0.375
1.500
1.000
0.313
7/16-20
3.625
0.625
2.375
1.844
1.750
0.250
1.875
9.250
BTB-TA-MX0-2.5X0.125-WITH...
BTB-TA-MX0-2.5X0.125-WITH...
(NO ACCESSORIES)
2.50
0.750
1.125
0.375
3.000
3/8
0.375
0.375
1.500
1.000
0.313
7/16-20
3.750
0.625
2.500
0.750
2.188
1.750
0.250
1.875
0.750
1.125
0.375
3.000
3/8
0.375
1.500
1.000
0.313
7/16-20
3.750
0.625
2.500
2.188
1.750
0.250
1.875
9.500
BTB-TA-MX0-3.25X0.125-WIT...
BTB-TA-MX0-3.25X0.125-WIT...
(NO ACCESSORIES)
3.25
1.125
1.500
0.500
3.750
1/2
0.625
0.625
1.750
1.250
0.375
3/4-16
4.250
1.000
2.750
1.000
2.760
2.750
0.250
2.375
1.125
1.500
0.500
3.750
1/2
0.625
1.750
1.250
0.375
3/4-16
4.250
1.000
2.750
2.760
2.750
0.250
2.375
11.250
BTB-TA-MX0-4X0.125-WITH-T...
BTB-TA-MX0-4X0.125-WITH-T...
(NO ACCESSORIES)
4.00
1.125
1.500
0.500
4.500
1/2
0.625
0.625
1.750
1.250
0.375
3/4-16
4.250
1.000
2.750
1.000
3.320
2.750
0.250
2.375
1.125
1.500
0.500
4.500
1/2
0.625
1.750
1.250
0.375
3/4-16
4.250
1.000
2.750
3.320
2.750
0.250
2.375
11.250
BTB-TA-MX0-5X0.125-WITH-T...
BTB-TA-MX0-5X0.125-WITH-T...
(NO ACCESSORIES)
5.00
1.125
1.500
0.500
5.500
1/2
0.625
0.625
1.750
1.250
0.438
3/4-16
4.500
1.000
3.000
1.000
4.100
2.750
0.250
2.375
1.125
1.500
0.500
5.500
1/2
0.625
1.750
1.250
0.438
3/4-16
4.500
1.000
3.000
4.100
2.750
0.250
2.375
11.750
BTB-TA-MX0-6X0.125-WITH-T...
BTB-TA-MX0-6X0.125-WITH-T...
(NO ACCESSORIES)
6.00
1.625
2.000
0.625
6.500
3/4
0.625
0.750
2.000
1.500
0.438
1-14
5.000
1.375
3.250
1.250
4.875
3.500
0.375
2.750
1.625
2.000
0.625
6.500
3/4
0.625
2.000
1.500
0.438
1-14
5.000
1.375
3.250
4.875
3.500
0.375
2.750
13.250
BTB-TA-MX0-8X0.125-WITH-T...
BTB-TA-MX0-8X0.125-WITH-T...
(NO ACCESSORIES)
8.00
1.625
2.000
0.625
8.500
3/4
0.625
0.000
2.000
1.500
0.563
1-14
5.125
1.375
3.375
1.250
6.438
3.500
0.375
2.750
1.625
2.000
0.625
8.500
3/4
0.625
2.000
1.500
0.563
1-14
5.125
1.375
3.375
6.438
3.500
0.375
2.750
13.500
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성