카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0161 - Ball-end thrust screws without head with full ball
Blohm
Support elements, locating elements, stop elements
Thrust screws
Powered by
CAD모델 선택
{blohm/auflage_positionier_u_anschlagelemente/druckschrauben/07110.prj},{NB=B0161.11625},{L=28.3},{KUGEL=12.0},{SW=8.0},{GEW=0.0266},{EAN=MIN},{TAB=1.000},{TAB1=0.000},{TAB2=1},{TAB3=1},{NDM=16},{DW0=0},{DW1=0},{XA=13.10},{XB=23.70},{XC=10.00},{XD=1.00},{XE=5.600},{XF=0.000},{XG=0.000},{XH=0.000},{XI=0.000},{BESTBLOHM=B0161.11625},{FORM=A},{AUSF=Kugel aus Stahl},{D=M 16},{BELASTUNG=60},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,,BLOHM,KIPP_USA,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
L
Length
[mm]
KUGEL
ball-Ø
[mm]
SW
width across flats
[mm]
BELASTUNG
load capacity max. (static load only)
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0161.1046
B0161.1046
A
ball in steel
M 4
6.0
2.5
2.0
3.5
0.0003
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0161.1048
B0161.1048
A
ball in steel
M 4
8.0
2.5
2.0
3.5
0.0004
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10410
B0161.10410
A
ball in steel
M 4
10.0
2.5
2.0
3.5
0.0006
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10412
B0161.10412
A
ball in steel
M 4
12.0
2.5
2.0
3.5
0.0007
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10416
B0161.10416
A
ball in steel
M 4
16.0
2.5
2.0
3.5
0.0010
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10420
B0161.10420
A
ball in steel
M 4
20.0
2.5
2.0
3,5
0.0014
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10425
B0161.10425
A
ball in steel
M 4
25.0
2.5
2.0
3,5
0.0018
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10430
B0161.10430
A
ball in steel
M 4
30.0
2.5
2.0
3,5
0.0023
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10435
B0161.10435
A
ball in steel
M 4
35.0
2.5
2.0
3,5
0.0026
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10440
B0161.10440
A
ball in steel
M 4
40.0
2.5
2.0
3,5
0.0030
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0161.1058
B0161.1058
A
ball in steel
M 5
8.0
3.0
2.5
4.5
0.0006
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10510
B0161.10510
A
ball in steel
M 5
10.0
3.0
2.5
4.5
0.0009
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10512
B0161.10512
A
ball in steel
M 5
12.0
3.0
2.5
4.5
0.0012
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10516
B0161.10516
A
ball in steel
M 5
16.0
3.0
2.5
4.5
0.0016
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10520
B0161.10520
A
ball in steel
M 5
20.0
3.0
2.5
4.5
0.0021
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10525
B0161.10525
A
ball in steel
M 5
25.0
3.0
2.5
4.5
0.0026
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10530
B0161.10530
A
ball in steel
M 5
30.0
3.0
2.5
4,5
0.0032
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10535
B0161.10535
A
ball in steel
M 5
35.0
3.0
2.5
4,5
0.0036
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10540
B0161.10540
A
ball in steel
M 5
40.0
3.0
2.5
4,5
0.0040
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10550
B0161.10550
A
ball in steel
M 5
50.0
3.0
2.5
4,5
0.0048
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10610
B0161.10610
A
ball in steel
M 6
10.8
4.0
3.0
9
0.0013
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0161.1068
B0161.1068
A
ball in steel
M 6
8.8
4.0
3.0
9
0.0010
Yes
73181548
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10612
B0161.10612
A
ball in steel
M 6
12.8
4.0
3.0
9
0.0016
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10616
B0161.10616
A
ball in steel
M 6
16.8
4.0
3.0
9
0.0023
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0161.10620
B0161.10620
A
ball in steel
M 6
20.8
4.0
3.0
9
0.0029
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성