카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0171 - Gripper pads square
Blohm
Support elements, locating elements, stop elements
Grippers
Powered by
CAD모델 선택
{blohm/auflage_positionier_u_anschlagelemente/grippers/07115.prj},{NB=B0171.2506},{BESTBLOHM=B0171.2506},{FORM=A},{AUSF=Werkzeugstahl},{A=25},{B=10},{D1=0.0},{D2=0},{E=0},{G=M 6},{T=0.0},{RIFF=fein},{GEW=0.0428},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=MIN},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{E1=0.000},{NDR=6.000},{TYP=1.000},{XA=3.200},{TYP1=1},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
D1
[mm]
D2
[mm]
E
Length
[mm]
G
thread
ⁿ/ₐ
T
[mm]
RIFF
Serration
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0171.1005
B0171.1005
A
tool steel
10
10
0.0
0
0
M 5
0.0
superfine
0.0058
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0171.101205
B0171.101205
A
tool steel
10
12
0.0
0
0
M 5
0.0
superfine
0.0073
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0171.1205
B0171.1205
A
tool steel
12
10
0.0
0
0
M 5
0.0
fine
0.0091
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0171.121205
B0171.121205
A
tool steel
12
12
0.0
0
0
M 5
0.0
fine
0.0111
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0171.1606
B0171.1606
A
tool steel
16
10
0.0
0
0
M 6
0.0
fine
0.0164
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0171.161206
B0171.161206
A
tool steel
16
12
0.0
0
0
M 6
0.0
fine
0.0210
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0171.2005
B0171.2005
A
tool steel
20
10
0.0
0
0
M 5
0.0
fine
0.0270
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0171.201205
B0171.201205
A
tool steel
20
12
0.0
0
0
M 6
0.0
fine
0.0340
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0171.2506
B0171.2506
A
tool steel
25
10
0.0
0
0
M 6
0.0
fine
0.0428
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0171.251206
B0171.251206
A
tool steel
25
12
0.0
0
0
M 6
0.0
fine
0.0528
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0171.12057
B0171.12057
B
serration in hard metall
12
10
0.0
0
10.3
M 5
0.0
fine
0.0105
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0171.1210048
B0171.1210048
C
tool steel
12
10
4.5
8
0
-
5.6
fine
0.0078
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0171.1212048
B0171.1212048
C
tool steel
12
12
4.5
8
0
-
5.6
fine
0.0098
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0171.1610048
B0171.1610048
C
tool steel
16
10
4.5
8
0
-
5.6
fine
0.0158
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0171.1612048
B0171.1612048
C
tool steel
16
12
4.5
8
0
-
5.6
fine
0.0198
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0171.2010058
B0171.2010058
C
tool steel
20
10
5.5
10
0
-
6.6
fine
0.0240
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0171.2012058
B0171.2012058
C
tool steel
20
12
5.5
10
0
-
6.6
fine
0.0300
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0171.2510068
B0171.2510068
C
tool steel
25
10
6.6
11
0
-
7.6
fine
0.0385
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0171.2512068
B0171.2512068
C
tool steel
25
12
6.6
11
0
-
7.6
fine
0.0490
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성