카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0312 - Pull handles, plastic oval
Blohm
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{blohm/buegelgriffe_maschinen_u_geraetegriffe/06901-01.prj},{NB=B0312.21600825},{BESTBLOHM=B0312.21600825},{MATERIAL=Stahl},{FARBE=blau passiviert},{A=160},{B=25},{B1=17},{D=M8},{H=55},{L=177},{T=12},{TRAG=500},{GEW=0.1213},{BS=Infotext},{ROHS=Yes},{ZTN=39269025},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=8},{XA=6.000},{XB=18.000},{XC=17.000},{XD=33.500},{XE=109.240},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Materials
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
width
[mm]
D
thread
ⁿ/ₐ
H
height
[mm]
L
Length
[mm]
T
depth
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0312.21000621
B0312.21000621
Steel
blue-passivated
100
21
13
M6
50
113
9
500
0.0596
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0312.21200621
B0312.21200621
Steel
blue-passivated
120
21
13
M6
50
133
9
500
0.0648
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0312.21280621
B0312.21280621
Steel
blue-passivated
128
21
13
M6
50
141
9
500
0.0673
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0312.21600825
B0312.21600825
Steel
blue-passivated
160
25
17
M8
55
177
12
500
0.1213
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0312.31000621
B0312.31000621
Stainless steel
bright
100
21
13
M6
50
113
9
500
0.0594
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0312.31200621
B0312.31200621
Stainless steel
bright
120
21
13
M6
50
133
9
500
0.0600
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0312.31280621
B0312.31280621
Stainless steel
bright
128
21
13
M6
50
141
9
500
0.0700
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0312.31600825
B0312.31600825
Stainless steel
bright
160
25
17
M8
55
177
12
500
0.1216
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성