카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0030 - Spring plungers with hexagon socket and thrust pin, LONG-LOK secured, stainless steel
Blohm
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03056.prj},{NB=B0030.120},{D1=6.0},{L=28},{L1=10},{H=4.0},{T=5.0},{T1=2.0},{N=2.0},{SX=4.000},{F1=10},{F2=47},{DREHMOMENTEIN=2.00},{DREHMOMENTAUS=1.30},{GEW=0.0161},{EAN=MIN},{TAB=1},{TYP=1},{NDM=12},{NDM1=0.0000},{TYP1=1},{TYP2=1},{XA=1.10},{XB=15.00},{XC=3.50},{XD=1.30},{BESTBLOHM=B0030.12},{AUSF=Standard Federkraft},{D=M 12},{L2=ca. zwei Gewindegänge},{S=4.0},{BESTMS=03040-9012},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,,BLOHM},{XPOS=[0:$H.]},{ZGT=Gewindestift eingeklebt },{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
T1
depth
[mm]
N
slot
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0030.05
B0030.05
Standard spring force
M 5
2.4
18
7
approx. two thread dials
2.3
0.8
0.8
1.5
5
17
0.12
0.08
0.0017
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0030.06
B0030.06
Standard spring force
M 6
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
2.0
6
17
0.45
0.22
0.0027
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0030.08
B0030.08
Standard spring force
M 8
3.5
22
8
approx. two thread dials
3.0
1.4
1.2
2.5
7
29
1.05
0.37
0.0056
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0030.10
B0030.10
Standard spring force
M 10
4.0
22
9
approx. two thread dials
3.0
1.4
1.6
3.0
8
31
1.30
0.60
0.0090
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0030.12
B0030.12
Standard spring force
M 12
6.0
28
10
approx. two thread dials
4.0
2.0
2.0
4.0
10
47
2.00
1.30
0.0161
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0030.16
B0030.16
Standard spring force
M 16
7.5
32
14
approx. two thread dials
5.0
2.5
2.5
5.0
45
100
3.90
3.00
0.0340
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0030.205
B0030.205
strong spring force
M 5
2.4
18
7
approx. two thread dials
2.3
0.8
0.8
1.5
9
26
0.12
0.08
0.0018
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0030.206
B0030.206
strong spring force
M 6
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
2.0
11
35
0.45
0.22
0.0027
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0030.208
B0030.208
strong spring force
M 8
3.5
22
8
approx. two thread dials
3.0
1.4
1.2
2.5
15
48
1.05
0.37
0.0056
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0030.210
B0030.210
strong spring force
M 10
4.0
22
9
approx. two thread dials
3.0
1.4
1.6
3.0
15
58
1.30
0.60
0.0094
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0030.212
B0030.212
strong spring force
M 12
6.0
28
10
approx. two thread dials
4.0
2.0
2.0
4.0
19
74
2.00
1.30
0.0168
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성