카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0475 - Screw plugs with magnet
Blohm
Level indicators, screw plugs
verschlussschrauben_verschlussstopfen
Powered by
CAD모델 선택
{blohm/fuellstandanzeiger_verschlussschrauben/verschlussschrauben_verschlussstopfen/28024.prj},{NB=B0475.27012},{BESTBLOHM=B0475.27012},{D=27},{D1=G 1/2},{D2=13.0},{L=8.0},{L1=11},{L2=9.0},{SW=24},{GEW=0.0146},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=MIN},{NDM=20.955},{ST=0.00},{XA=18.60},{TYP=2},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
B0475.20014
B0475.20014
20
G 1/4
8.0
7.0
9
5.0
17
0.0049
Yes
39269099
B0475.22038
B0475.22038
22
G 3/8
13.0
7.5
10
10.0
18
0.0109
Yes
39269099
B0475.27012
B0475.27012
27
G 1/2
13.0
8.0
11
9.0
24
0.0146
Yes
39269099
B0475.34034
B0475.34034
34
G 3/4
19.6
9.0
11
6.5
30
0.0245
Yes
39269099
B0475.42100
B0475.42100
42
G 1
19.6
10.5
12
14.0
35
0.0421
Yes
39269099
B0475.201415
B0475.201415
20
M 14 x 1,5
8.0
7.0
9
5.0
17
0.0047
Yes
39269099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성