카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0452 - Rod ends with plain bearing internal thread, narrow version DIN ISO 12240-4
Blohm
Joints
Powered by
CAD모델 선택
{blohm/gelenke/27632.prj},{NB=B0452.20_0},{BESTBLOHM=B0452.20},{AUSF=Rechtsgewinde},{ROT=0},{D=20 -0,010},{D1=M 20 x 1,5},{D2=27.5},{D3=35},{A=77},{B=53},{B1=10.0},{H=16},{H1=13.0},{K=29},{L=38},{L1=23},{SW=32},{W=8},{TZD=31.5},{TZS=60.0},{GEW=0.2900},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=MIN},{DX=20.000},{XROT=0,[-$W.:$W.]},{NDM=20.0},{KDM=18.376},{ST=1.500},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
ⁿ/ₐ
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
K
ball
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
W
angle a
[°]
TZD
basic dynamic load rating
[kN]
TZS
basic static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
B0452.06
B0452.06
right-hand thread
6 -0,008
M 6
10.0
13
30
20
5.0
6
4.4
10
12
11
11
12
3.6
8.2
0.0170
Yes
84833080
B0452.08
B0452.08
right-hand thread
8 -0,008
M 8
12.5
16
36
24
5.0
8
6.0
13
16
12
14
12
5.8
12.9
0.0381
Yes
84833080
B0452.10
B0452.10
right-hand thread
10 -0,008
M 10
15.0
19
43
28
6.5
9
7.0
16
20
13
17
12
8.6
17.6
0.0540
Yes
84833080
B0452.10125
B0452.10125
right-hand thread
10 -0,008
M 10 x 1,25
15.0
19
43
28
6.5
9
7.0
16
20
13
17
12
8.6
17.6
0.0586
Yes
84833080
B0452.12
B0452.12
right-hand thread
12 -0,008
M 12
17.5
22
50
34
6.5
10
8.0
18
22
15
19
8
11.4
24.5
0.0947
Yes
84833080
B0452.12125
B0452.12125
right-hand thread
12 -0,008
M 12 x 1,25
17.5
22
50
34
6.5
10
8.0
18
22
15
19
8
11.4
24.5
0.0932
Yes
84833080
B0452.16
B0452.16
right-hand thread
17 -0,008
M 16
24.0
30
67
46
10.0
14
11.0
25
33
20
27
8
22.0
45.0
0.2351
Yes
84833080
B0452.20
B0452.20
right-hand thread
20 -0,010
M 20 x 1,5
27.5
35
77
53
10.0
16
13.0
29
38
23
32
8
31.5
60.0
0.2900
Yes
84833080
B0452.061
B0452.061
left-hand thread
6 -0,008
M 6
10.0
13
30
20
5.0
6
4.4
10
12
11
11
12
3.6
8.2
0.0213
Yes
84833080
B0452.081
B0452.081
left-hand thread
8 -0,008
M 8
12.5
16
36
24
5.0
8
6.0
13
16
12
14
12
5.8
12.9
0.0385
Yes
84833080
B0452.101
B0452.101
left-hand thread
10 -0,008
M 10
15.0
19
43
28
6.5
9
7.0
16
20
13
17
12
8.6
17.6
0.0619
Yes
84833080
B0452.101251
B0452.101251
left-hand thread
10 -0,008
M 10 x 1,25
15.0
19
43
28
6.5
9
7.0
16
20
13
17
12
8.6
17.6
0.0589
Yes
84833080
B0452.121
B0452.121
left-hand thread
12 -0,008
M 12
17.5
22
50
34
6.5
10
8.0
18
22
15
19
8
11.4
24.5
0.0994
Yes
84833080
B0452.121251
B0452.121251
left-hand thread
12 -0,008
M 12 x 1,25
17.5
22
50
34
6.5
10
8.0
18
22
15
19
8
11.4
24.5
0.0920
Yes
84833080
B0452.161
B0452.161
left-hand thread
17 -0,008
M 16
24.0
30
67
46
10.0
14
11.0
25
33
20
27
8
22.0
45.0
0.2080
Yes
84833080
B0452.201
B0452.201
left-hand thread
20 -0,010
M 20 x 1,5
27.5
35
77
53
10.0
16
13.0
29
38
23
32
8
31.5
60.0
0.3434
Yes
84833080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성