카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0442 - Ball joints DIN 71802
Blohm
Joints
Powered by
CAD모델 선택
{blohm/gelenke/27650.prj},{NB=B0442.16101_0_CS},{BESTBLOHM=B0442.16101},{AUSF1=Rechtsgewinde},{MATERIAL=Stahl},{FORM=CS},{AUSF=mit Sicherheitsbügel},{ROT=0},{D1=16},{D2=M 10},{D3=16},{D4=M 10},{A=35},{L2=20.0},{L3=16},{E=15.5},{SW=13},{GEW=0.1011},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=MIN},{NDM=10.000},{NDM1=10.000},{ST=1.50},{FILTER=KIPP,KIPP_USA,BLOHM,NORELEM,},{XA=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF1
version 1
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
thread
[mm]
D3
diameter
[mm]
D4
thread
[mm]
A
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
E
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
B0442.0805
B0442.0805
right-hand thread
Steel
C
without circlips
8
M 5
8
M 5
22
10.2
9
10.2
7
0.0150
Yes
73181900
31.12.2099
98% availability of produ...
B0442.1006
B0442.1006
right-hand thread
Steel
C
without circlips
10
M 6
10
M 6
25
12.5
11
11.5
8
0.0256
Yes
73181900
31.12.2099
98% availability of produ...
B0442.1308
B0442.1308
right-hand thread
Steel
C
without circlips
13
M 8
13
M 8
30
16.5
13
14.0
11
0.0528
Yes
73181900
31.12.2099
98% availability of produ...
B0442.1610
B0442.1610
right-hand thread
Steel
C
without circlips
16
M 10
16
M 10
35
20.0
16
15.5
13
0.1002
Yes
73181900
31.12.2099
98% availability of produ...
B0442.1612
B0442.1612
right-hand thread
Steel
C
without circlips
16
M 12
16
M 12
35
20.0
16
15.5
13
0.1032
Yes
73181900
31.12.2099
98% availability of produ...
B0442.1914
B0442.1914
right-hand thread
Steel
C
without circlips
19
M 14 x 1.5
22
M 14 x 1.5
45
28.0
20
21.5
16
0.2194
Yes
73181900
31.12.2099
98% availability of produ...
B0442.1916
B0442.1916
right-hand thread
Steel
C
without circlips
19
M 16
22
M 16
45
28.0
20
21.5
16
0.2210
Yes
73181900
31.12.2099
98% availability of produ...
B0442.080501
B0442.080501
left-hand thread
Steel
C
without circlips
8
M 5
8
M 5
22
10.2
9
10.2
7
0.0150
Yes
73181900
31.12.2099
98% availability of produ...
B0442.100601
B0442.100601
left-hand thread
Steel
C
without circlips
10
M 6
10
M 6
25
12.5
11
11.5
8
0.0257
Yes
73181900
31.12.2099
98% availability of produ...
B0442.130801
B0442.130801
left-hand thread
Steel
C
without circlips
13
M 8
13
M 8
30
16.5
13
14.0
11
0.0707
Yes
73181900
31.12.2099
98% availability of produ...
B0442.161001
B0442.161001
left-hand thread
Steel
C
without circlips
16
M 10
16
M 10
35
20.0
16
15.5
13
0.1005
Yes
73181900
31.12.2099
98% availability of produ...
B0442.161201
B0442.161201
left-hand thread
Steel
C
without circlips
16
M 12
16
M 12
35
20.0
16
15.5
13
0.0998
Yes
73181900
31.12.2099
98% availability of produ...
B0442.191401
B0442.191401
left-hand thread
Steel
C
without circlips
19
M 14 x 1.5
22
M 14 x 1.5
45
28.0
20
21.5
16
0.2197
Yes
73181900
31.12.2099
98% availability of produ...
B0442.191601
B0442.191601
left-hand thread
Steel
C
without circlips
19
M 16
22
M 16
45
28.0
20
21.5
16
0.2210
Yes
73181900
31.12.2099
98% availability of produ...
B0442.080351
B0442.080351
right-hand thread
Steel
CS
with circlips
8
M 3,5
8
M 4
18
10.2
9
8.0
7
0.0135
Yes
73181900
31.12.2099
98% availability of produ...
B0442.08051
B0442.08051
right-hand thread
Steel
CS
with circlips
8
M 5
8
M 5
22
10.2
9
10.2
7
0.0151
Yes
73181900
31.12.2099
98% availability of produ...
B0442.10061
B0442.10061
right-hand thread
Steel
CS
with circlips
10
M 6
10
M 6
25
12.5
11
11.5
8
0.0261
Yes
73181900
31.12.2099
98% availability of produ...
B0442.13081
B0442.13081
right-hand thread
Steel
CS
with circlips
13
M 8
13
M 8
30
16.5
13
14.0
11
0.0532
Yes
73181900
31.12.2099
98% availability of produ...
B0442.16101
B0442.16101
right-hand thread
Steel
CS
with circlips
16
M 10
16
M 10
35
20.0
16
15.5
13
0.1011
Yes
73181900
31.12.2099
98% availability of produ...
B0442.16121
B0442.16121
right-hand thread
Steel
CS
with circlips
16
M 12
16
M 12
35
20.0
16
15.5
13
0.1055
Yes
73181900
31.12.2099
98% availability of produ...
B0442.19141
B0442.19141
right-hand thread
Steel
CS
with circlips
19
M 14 x 1.5
22
M 14 x 1.5
45
28.0
20
21.5
16
0.2216
Yes
73181900
31.12.2099
98% availability of produ...
B0442.19161
B0442.19161
right-hand thread
Steel
CS
with circlips
19
M 16
22
M 16
45
10.2
20
21.5
16
0.2298
Yes
73181900
31.12.2099
98% availability of produ...
B0442.080511
B0442.080511
left-hand thread
Steel
CS
with circlips
8
M 5
8
M 5
22
10.2
9
10.2
7
0.0151
Yes
73181900
31.12.2099
98% availability of produ...
B0442.100611
B0442.100611
left-hand thread
Steel
CS
with circlips
10
M 6
10
M 6
25
12.5
11
11.5
8
0.0252
Yes
73181900
31.12.2099
98% availability of produ...
B0442.130811
B0442.130811
left-hand thread
Steel
CS
with circlips
13
M 8
13
M 8
30
16.5
13
14.0
11
0.0530
Yes
73181900
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성