카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0302 - Wing grips with tapped through
Blohm
Handles, knobs
fluegelgriffe_t_griffe
Powered by
CAD모델 선택
{blohm/griffe_und_knoepfe/fluegelgriffe_t_griffe/06652_1.prj},{NB=B0302.1210},{D2=21},{A=75},{B=7.0},{H=35.6},{H1=17.0},{H2=33.3},{T=14},{GEW=0.0202},{EAN=MIN},{NDM=10.000},{NDM1=0.0000},{TYP=1.000},{TYP1=1.000},{TAB=1.000},{TAB1=1.000},{XA=11.250},{XB=0.500},{XC=7.500},{XD=110.000},{XE=18.750},{XF=0.600},{XG=31.000},{XH=32.300},{XI=1.500},{XJ=33.000},{XK=9.200},{XL=0.700},{XM=16.000},{XN=2.300},{XO=0.600},{XP=14.600},{XQ=14.600},{XR=14.000},{XS=11.000},{XT=0.940},{XU=7.000},{XV=13.000},{XW=49.000},{XX=18.800},{XY=3.300},{XZ=1.400},{BESTBLOHM=B0302.1210},{AUSF=Buchse Stahl},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D2
diameter
[mm]
A
width
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
T
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0302.1904
B0302.1904
bush in steel
M 4
12
38
4.5
18.0
8.5
16.1
10
0.0065
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0302.1905
B0302.1905
bush in steel
M 5
12
38
4.5
18.0
8.5
16.1
8
0.0059
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0302.1906
B0302.1906
bush in steel
M 6
12
38
4.5
18.0
8.5
16.1
8
0.0054
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0302.1105
B0302.1105
bush in steel
M 5
14
50
5.0
24.0
11.5
22.2
8
0.0080
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0302.1106
B0302.1106
bush in steel
M 6
14
50
5.0
24.0
11.5
22.2
8
0.0075
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0302.1208
B0302.1208
bush in steel
M 8
21
75
7.0
35.6
17.0
33.3
14
0.0227
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0302.1210
B0302.1210
bush in steel
M 10
21
75
7.0
35.6
17.0
33.3
14
0.0202
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0302.10904
B0302.10904
bush in stainless steel
M 4
12
38
4.5
18.0
8.5
16.1
10
0.0066
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0302.10905
B0302.10905
bush in stainless steel
M 5
12
38
4.5
18.0
8.5
16.1
8
0.0060
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0302.10906
B0302.10906
bush in stainless steel
M 6
12
38
4.5
18.0
8.5
16.1
8
0.0054
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0302.10105
B0302.10105
bush in stainless steel
M 5
14
50
5.0
24.0
11.5
22.2
8
0.0082
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0302.10106
B0302.10106
bush in stainless steel
M 6
14
50
5.0
24.0
11.5
22.2
8
0.0075
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0302.10208
B0302.10208
bush in stainless steel
M 8
21
75
7.0
35.6
17.0
33.3
14
0.0228
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0302.10210
B0302.10210
bush in stainless steel
M 10
21
75
7.0
35.6
17.0
33.3
14
0.0207
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성