카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0283 - Palm grips plastic coated grey cast iron, DIN 6335
Blohm
Handles, knobs
Palm grips, star grips, clamping grips
Powered by
CAD모델 선택
{blohm/griffe_und_knoepfe/kreuzgriffe_sterngriffe_spanngriffe/06161.prj},{NB=B0283.216},{BESTBLOHM=B0283.216},{FORM=C},{AUSF=mit Sackloch},{CLR=schwarz matt RAL 9005},{D=16},{D1=80},{D2=25},{H=52},{H3=30},{T=28},{T1=32},{GEW=0.3508},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=16.000},{FR=1.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H3
height
[mm]
T
depth
[mm]
T1
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0283.108
B0283.108
C
blind hole
orange RAL 2004
8
40
14
26
14
15
18
0.0554
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0283.110
B0283.110
C
blind hole
orange RAL 2004
10
50
18
34
20
18
21
0.1040
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0283.112
B0283.112
C
blind hole
orange RAL 2004
12
63
20
42
25
22
25
0.2000
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0283.116
B0283.116
C
blind hole
orange RAL 2004
16
80
25
52
30
28
32
0.3634
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0283.208
B0283.208
C
blind hole
Black: RAL 9005 matt
8
40
14
26
14
15
18
0.0628
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0283.210
B0283.210
C
blind hole
Black: RAL 9005 matt
10
50
18
34
20
18
21
0.1042
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0283.212
B0283.212
C
blind hole
Black: RAL 9005 matt
12
63
20
42
25
22
25
0.2044
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0283.216
B0283.216
C
blind hole
Black: RAL 9005 matt
16
80
25
52
30
28
32
0.3508
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0283.308
B0283.308
E
tapped blind hole
orange RAL 2004
8
40
14
26
14
15
18
0.0583
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0283.310
B0283.310
E
tapped blind hole
orange RAL 2004
M 10
50
18
34
20
18
21
0.1023
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0283.312
B0283.312
E
tapped blind hole
orange RAL 2004
M 12
63
20
42
25
22
25
0.2016
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0283.316
B0283.316
E
tapped blind hole
orange RAL 2004
M 16
80
25
52
30
28
32
0.3660
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0283.408
B0283.408
E
tapped blind hole
Black: RAL 9005 matt
M 8
40
14
26
14
15
18
0.0590
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0283.410
B0283.410
E
tapped blind hole
Black: RAL 9005 matt
M 10
50
18
34
20
18
21
0.1067
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0283.412
B0283.412
E
tapped blind hole
Black: RAL 9005 matt
M 12
63
20
42
25
22
25
0.1996
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0283.416
B0283.416
E
tapped blind hole
Black: RAL 9005 matt
M 16
80
25
52
30
28
32
0.3555
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성