카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0291 - Star grips similar to DIN 6336
Blohm
Handles, knobs
Palm grips, star grips, clamping grips
Powered by
CAD모델 선택
{blohm/griffe_und_knoepfe/kreuzgriffe_sterngriffe_spanngriffe/06208.prj},{NB=B0291.44008X25},{D1=40},{D8=18},{H=25},{H3=13},{L=25},{GEW=0.0304},{EAN=MIN},{XA=27.0},{XB=19.0},{XC=17.0},{XD=26.0},{XE=5.0},{XF=10.0},{XG=2.5},{XH=73.0},{XI=80.0},{XJ=1.5},{XK=3.000},{XL=1.000},{XM=0.000},{NDM=8.0},{TYP=2.0},{BESTBLOHM=B0291.44008X25},{AUSF=mit Aussengewinde},{FORM=L},{D=M 8},{T=-},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{LX=20,25,30,35,40},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D8
diameter
[mm]
H
height
[mm]
H3
height
[mm]
L
thread length
ⁿ/ₐ
T
Screw-depth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0291.22004
B0291.22004
with threaded bush
K
M 4
20
10
13
7
0
6.5
0.0035
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0291.22505
B0291.22505
with threaded bush
K
M 5
25
12
16
8
0
9.5
0.0075
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0291.23206
B0291.23206
with threaded bush
K
M 6
32
14
20
10
0
12.0
0.0121
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0291.24008
B0291.24008
with threaded bush
K
M 8
40
18
25
13
0
14.0
0.0248
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0291.25010
B0291.25010
with threaded bush
K
M 10
50
22
32
17
0
18.0
0.0406
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0291.26312
B0291.26312
with threaded bush
K
M 12
63
26
40
21
0
22.0
0.0832
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0291.28016
B0291.28016
with threaded bush
K
M 16
80
35
50
25
0
30.0
0.1621
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0291.42505X15
B0291.42505X15
with external thread
L
M 5
25
12
16
8
15
-
0.0075
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0291.42505X20
B0291.42505X20
with external thread
L
M 5
25
12
16
8
20
-
0.0078
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0291.42505X25
B0291.42505X25
with external thread
L
M 5
25
12
16
8
25
-
0.0089
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0291.43206X15
B0291.43206X15
with external thread
L
M 6
32
14
20
10
15
-
0.0135
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0291.43206X20
B0291.43206X20
with external thread
L
M 6
32
14
20
10
20
-
0.0138
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0291.43206X25
B0291.43206X25
with external thread
L
M 6
32
14
20
10
25
-
0.0146
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0291.43206X30
B0291.43206X30
with external thread
L
M 6
32
14
20
10
30
-
0.0151
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0291.44008X20
B0291.44008X20
with external thread
L
M 8
40
18
25
13
20
-
0.0290
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0291.44008X25
B0291.44008X25
with external thread
L
M 8
40
18
25
13
25
-
0.0304
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0291.44008X30
B0291.44008X30
with external thread
L
M 8
40
18
25
13
30
-
0.0320
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0291.44008X35
B0291.44008X35
with external thread
L
M 8
40
18
25
13
35
-
0.0333
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0291.44008X40
B0291.44008X40
with external thread
L
M 8
40
18
25
13
40
-
0.0341
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0291.45010X25
B0291.45010X25
with external thread
L
M 10
50
22
32
17
25
-
0.0509
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0291.45010X30
B0291.45010X30
with external thread
L
M 10
50
22
32
17
30
-
0.0546
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0291.45010X35
B0291.45010X35
with external thread
L
M 10
50
22
32
17
35
-
0.0554
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0291.45010X40
B0291.45010X40
with external thread
L
M 10
50
22
32
17
40
-
0.0581
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0291.45010X50
B0291.45010X50
with external thread
L
M 10
50
22
32
17
50
-
0.0623
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0291.46312X30
B0291.46312X30
with external thread
L
M 12
63
26
40
21
30
-
0.1010
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성