카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0292 - Star grips silimar to DIN 6336, metal parts stainless steel
Blohm
Handles, knobs
Palm grips, star grips, clamping grips
Powered by
CAD모델 선택
{blohm/griffe_und_knoepfe/kreuzgriffe_sterngriffe_spanngriffe/06209.prj},{NB=B0292.44008X20},{D1=40},{D8=18},{H=25},{H3=13},{GEW=0.0324},{EAN=MIN},{XN=20.0},{XA=27.0},{XB=19.0},{XC=17.0},{XD=26.0},{XE=5.0},{XF=10.0},{XG=2.5},{XH=73.0},{XI=80.0},{XJ=1.5},{XK=3.000},{XL=1.000},{XM=0.000},{NDM=8.0},{TYP=2.0},{BESTBLOHM=B0292.44008X20},{MATERIAL=Edelstahl},{AUSF=mit Aussengewinde},{FORM=L},{D=M 8},{T=-},{L=20},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{LX=20,25,30,35,40},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D8
diameter
[mm]
H
height
[mm]
H3
height
[mm]
T
Screw-depth
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0292.22505
B0292.22505
Stainless steel
with threaded bush
K
M 5
25
12
16
8
7.5
0.0070
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0292.23206
B0292.23206
Stainless steel
with threaded bush
K
M 6
32
14
20
10
12
-
0.0124
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0292.24008
B0292.24008
Stainless steel
with threaded bush
K
M 8
40
18
25
13
14
-
0.0246
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0292.25010
B0292.25010
Stainless steel
with threaded bush
K
M 10
50
22
32
17
18
-
0.0398
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0292.26312
B0292.26312
Stainless steel
with threaded bush
K
M 12
63
26
40
21
22
-
0.0848
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0292.28016
B0292.28016
Stainless steel
with threaded bush
K
M 16
80
35
50
25
24
0.1568
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0292.42505X15
B0292.42505X15
Stainless steel
with threaded bush
L
M 5
25
12
16
8
-
15
0.0074
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0292.42505X20
B0292.42505X20
Stainless steel
with threaded bush
L
M 5
25
12
16
8
-
20
0.0077
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0292.42505X25
B0292.42505X25
Stainless steel
with threaded bush
L
M 5
25
12
16
8
-
25
0.0087
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0292.43206X15
B0292.43206X15
Stainless steel
with external thread
L
M 6
32
14
20
10
-
15
0.0156
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0292.43206X20
B0292.43206X20
Stainless steel
with external thread
L
M 6
32
14
20
10
-
20
0.0153
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0292.43206X25
B0292.43206X25
Stainless steel
with external thread
L
M 6
32
14
20
10
-
25
0.0167
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0292.43206X30
B0292.43206X30
Stainless steel
with external thread
L
M 6
32
14
20
10
-
30
0.0173
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0292.43206X40
B0292.43206X40
Stainless steel
with threaded bush
L
M 6
32
14
20
10
-
40
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0292.44008X20
B0292.44008X20
Stainless steel
with external thread
L
M 8
40
18
25
13
-
20
0.0324
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0292.44008X25
B0292.44008X25
Stainless steel
with external thread
L
M 8
40
18
25
13
-
25
0.0337
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0292.44008X30
B0292.44008X30
Stainless steel
with external thread
L
M 8
40
18
25
13
-
30
0.0351
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0292.44008X40
B0292.44008X40
Stainless steel
with external thread
L
M 8
40
18
25
13
-
40
0.0385
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0292.44008X50
B0292.44008X50
Stainless steel
with threaded bush
L
M 8
40
18
25
13
-
50
0.0405
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0292.45010X25
B0292.45010X25
Stainless steel
with threaded bush
L
M 10
50
22
32
17
-
25
0.0500
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0292.45010X30
B0292.45010X30
Stainless steel
with threaded bush
L
M 10
50
22
32
17
-
30
0.0530
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0292.45010X40
B0292.45010X40
Stainless steel
with threaded bush
L
M 10
50
22
32
17
-
40
0.0570
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0292.45010X50
B0292.45010X50
Stainless steel
with threaded bush
L
M 10
50
22
32
17
-
50
0.0610
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0292.46312X30
B0292.46312X30
Stainless steel
with threaded bush
L
M 12
63
26
40
21
-
30
0.1069
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0292.46312X40
B0292.46312X40
Stainless steel
with threaded bush
L
M 12
63
26
40
21
-
40
0.1070
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성