카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0297 - Five lobe grips
Blohm
Handles, knobs
Palm grips, star grips, clamping grips
Powered by
CAD모델 선택
{blohm/griffe_und_knoepfe/kreuzgriffe_sterngriffe_spanngriffe/06850.prj},{NB=B0297.3208X16},{BESTBLOHM=B0297.3208X16},{AUSF=Außengewinde},{FORM=L},{D=M 8},{D1=32},{D3=16},{L=16},{H=22.4},{H1=11.2},{T=0},{GEW=0.0226},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=8},{TYP=2},{TYP1=1},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
Internal thread
ⁿ/ₐ
D1
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
H
height
[mm]
H1
height
[mm]
T
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0297.3205
B0297.3205
Internal thread
K
M 5
32
16
0
22.4
11.2
10
0.0141
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0297.3206
B0297.3206
Internal thread
K
M 6
32
16
0
22.4
11.2
9
0.0148
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0297.4006
B0297.4006
Internal thread
K
M 6
40
20
0
28.0
14.0
12
0.0316
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0297.4008
B0297.4008
Internal thread
K
M 8
40
20
0
28.0
14.0
14
0.0338
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0297.4010
B0297.4010
Internal thread
K
M 10
40
20
0
28.0
14.0
14
0.0359
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0297.5008
B0297.5008
Internal thread
K
M 8
50
25
0
35.0
17.5
14
0.0570
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0297.5010
B0297.5010
Internal thread
K
M 10
50
25
0
35.0
17.5
14
0.0569
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0297.3206X12
B0297.3206X12
External thread
L
M 6
32
16
12
22.4
11.2
0
0.0150
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0297.3206X18
B0297.3206X18
External thread
L
M 6
32
16
18
22.4
11.2
0
0.0181
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0297.3208X16
B0297.3208X16
External thread
L
M 8
32
16
16
22.4
11.2
0
0.0226
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0297.3208X24
B0297.3208X24
External thread
L
M 8
32
16
24
22.4
11.2
0
0.0247
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0297.4006X18
B0297.4006X18
External thread
L
M 6
40
20
18
28.0
14.0
0
0.0295
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0297.4008X16
B0297.4008X16
External thread
L
M 8
40
20
16
28.0
14.0
0
0.0358
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0297.4008X20
B0297.4008X20
External thread
L
M 8
40
20
20
28.0
14.0
0
0.0154
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0297.4008X24
B0297.4008X24
External thread
L
M 8
40
20
24
28.0
14.0
0
0.0377
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0297.4010X30
B0297.4010X30
External thread
L
M 10
40
20
30
28.0
14.0
0
0.0489
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0297.5008X16
B0297.5008X16
External thread
L
M 8
50
25
16
35.0
17.5
0
0.0524
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0297.5008X24
B0297.5008X24
External thread
L
M 8
50
25
24
35.0
17.5
0
0.0617
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0297.5010X20
B0297.5010X20
External thread
L
M 10
50
25
20
35.0
17.5
0
0.0646
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0297.5010X30
B0297.5010X30
External thread
L
M 10
50
25
30
35.0
17.5
0
0.0713
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성