카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0270 - Knurled nuts flat steel and stainless steel, DIN 467
Blohm
Handles, knobs
raendelmutter_raendelschrauben_raendelknoepfe
Powered by
CAD모델 선택
{blohm/griffe_und_knoepfe/raendelmutter_raendelschrauben_raendelknoepfe/06120.prj},{NB=B0270.12},{BESTBLOHM=B0270.12},{MATERIAL=Stahl},{D=M 12},{D1=36},{D3=20},{H=10},{K=8.0},{GEW=0.0583},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=12},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D3
diameter
[mm]
H
width
[mm]
K
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0270.04
B0270.04
Steel
M 4
16
8
4
3.5
0.0048
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0270.05
B0270.05
Steel
M 5
20
10
5
4.0
0.0091
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0270.06
B0270.06
Steel
M 6
24
12
6
5.0
0.0161
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0270.08
B0270.08
Steel
M 8
30
16
8
6.0
0.0313
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0270.10
B0270.10
Steel
M 10
36
20
10
8.0
0.0603
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0270.12
B0270.12
Steel
M 12
36
20
10
8.0
0.0583
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0270.042
B0270.042
Stainless steel
M 4
16
8
4
3.5
0.0050
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0270.052
B0270.052
Stainless steel
M 5
20
10
5
4.0
0.0088
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0270.062
B0270.062
Stainless steel
M 6
24
12
6
5.0
0.0163
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0270.082
B0270.082
Stainless steel
M 8
30
16
8
6.0
0.0323
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0270.102
B0270.102
Stainless steel
M 10
36
20
10
8.0
0.0602
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0270.122
B0270.122
Stainless steel
M 12
36
20
10
8.0
0.0574
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성