카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0281 - Knurled knobs
Blohm
Handles, knobs
raendelmutter_raendelschrauben_raendelknoepfe
Powered by
CAD모델 선택
{blohm/griffe_und_knoepfe/raendelmutter_raendelschrauben_raendelknoepfe/06266.prj},{NB=B0281.23127},{D1=63},{D2=22.0},{H=41},{H1=17},{H2=0},{T=18},{L=0},{GEW=0.0383},{EAN=MIN},{D3X=0.000},{TYP=1},{TAB=1},{NDM=12},{NDM1=0.0000},{TYP1=1},{Z=1.000},{HUSRANI=41.000},{TT=18.000},{ZZ=1.000},{BESTBLOHM=B0281.23127},{FARBE=rapsgelb RAL 1021},{FORM=K},{AUSF=mit Gewindebuchse und Deckel},{GR=3},{D=M 12},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
T
depth
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0281.1105
B0281.1105
-
D
tapped bush without cap
1
M 5
40
16.5
30
13
30
10
0
0.0161
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0281.1106
B0281.1106
-
D
tapped bush without cap
1
M 6
40
16.5
30
13
30
10
0
0.0156
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0281.1108
B0281.1108
-
D
tapped bush without cap
1
M 8
40
16.5
30
13
30
14
0
0.0207
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0281.1208
B0281.1208
-
D
tapped bush without cap
2
M 8
50
18.0
35
15
35
14
0
0.0284
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0281.1210
B0281.1210
-
D
tapped bush without cap
2
M 10
50
18.0
35
15
35
14
0
0.0259
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0281.1310
B0281.1310
-
D
tapped bush without cap
3
M 10
63
22.0
40
17
40
14
0
0.0382
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0281.1312
B0281.1312
-
D
tapped bush without cap
3
M 12
63
22.0
40
17
40
18
0
0.0532
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0281.3106
B0281.3106
-
E
reamed bush without cap
1
6
40
16.5
30
13
30
10
0
0.0154
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0281.3208
B0281.3208
-
E
reamed bush without cap
2
8
50
18.0
35
15
35
14
0
0.0280
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0281.3310
B0281.3310
-
E
reamed bush without cap
3
10
63
22.0
40
17
40
14
0
0.0372
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0281.4106
B0281.4106
black grey RAL 7021
H
reamed bush with cap
1
6
40
16.5
31
13
0
10
0
0.0168
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0281.4208
B0281.4208
black grey RAL 7021
H
reamed bush with cap
2
8
50
18.0
36
15
0
14
0
0.0293
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0281.4310
B0281.4310
black grey RAL 7021
H
reamed bush with cap
3
10
63
22.0
41
17
0
14
0
0.0386
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0281.2105
B0281.2105
black grey RAL 7021
K
tapped bush with cap
1
M 5
40
16.5
31
13
0
10
0
0.0171
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0281.2106
B0281.2106
black grey RAL 7021
K
tapped bush with cap
1
M 6
40
16.5
31
13
0
10
0
0.0169
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0281.2108
B0281.2108
black grey RAL 7021
K
tapped bush with cap
1
M 8
40
16.5
31
13
0
14
0
0.0218
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0281.2208
B0281.2208
black grey RAL 7021
K
tapped bush with cap
2
M 8
50
18.0
36
15
0
14
0
0.0301
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0281.2210
B0281.2210
black grey RAL 7021
K
tapped bush with cap
2
M 10
50
18.0
36
15
0
14
0
0.0279
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0281.2310
B0281.2310
black grey RAL 7021
K
tapped bush with cap
3
M 10
63
22.0
41
17
0
14
0
0.0397
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0281.2312
B0281.2312
black grey RAL 7021
K
tapped bush with cap
3
M 12
63
22.0
41
17
0
18
0
0.0544
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0281.5105X10
B0281.5105X10
black grey RAL 7021
L
with external thread
1
M 5
40
16.5
31
13
0
0
10
0.0162
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0281.5105X20
B0281.5105X20
black grey RAL 7021
L
with external thread
1
M 5
40
16.5
31
13
0
0
20
0.0181
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0281.5105X40
B0281.5105X40
black grey RAL 7021
L
with external thread
1
M 5
40
16.5
31
13
0
0
40
0.0205
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0281.5106X10
B0281.5106X10
black grey RAL 7021
L
with external thread
1
M 6
40
16.5
31
13
0
0
10
0.0178
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0281.5106X20
B0281.5106X20
black grey RAL 7021
L
with external thread
1
M 6
40
16.5
31
13
0
0
20
0.0197
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성