카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0228 - Clamping levers non-adjustable
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06335.prj},{NB=B0228.208X30},{BESTBLOHM=B0228.208X30},{AUSF=Aussengewinde},{GR=2},{X=M 8},{S=-},{SX=0},{T=0},{T1=0},{T2=0},{L=30},{D1=18.3},{D2=18.5},{H=18},{H1=11},{H3=36.5},{A=65},{A1=75},{B=9},{GEW=0.0312},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=KIPP,KIPP_USA,BLOHM},{NDM=8},{TYP=2.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
thread/diameter
ⁿ/ₐ
S
Square socket
ⁿ/ₐ
T
depth
[mm]
T1
depth
[mm]
T2
depth
[mm]
L
Length
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H3
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0228.104000
B0228.104000
Internal thread
1
M 4
-
10
0
0
0
13.8
14.0
17
11
27.0
40
47
8
0.0087
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0228.105000
B0228.105000
Internal thread
1
M 5
-
10
0
0
0
13.8
14.0
17
11
27.0
40
47
8
0.0083
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0228.106000
B0228.106000
Internal thread
1
M 6
-
10
0
0
0
13.8
14.0
17
11
27.0
40
47
8
0.0075
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0228.208000
B0228.208000
Internal thread
2
M 8
-
14
0
0
0
18.3
18.5
18
11
36.5
65
75
9
0.0185
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0228.310000
B0228.310000
Internal thread
3
M 10
-
14
0
0
0
21.8
22.0
22
14
45.0
80
91
11
0.0212
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0228.412000
B0228.412000
Internal thread
4
M 12
-
18
0
0
0
25.8
26.0
26
17
54.0
95
108
13
0.0455
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0228.516000
B0228.516000
Internal thread
5
M 16
-
18
0
0
0
30.8
31.0
31
21
63.0
110
126
16
0.0523
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0228.105X20
B0228.105X20
External thread
1
M 5
-
0
0
0
20
13.8
14.0
17
11
27.0
40
47
8
0.0117
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0228.106X20
B0228.106X20
External thread
1
M 6
-
0
0
0
20
13.8
14.0
17
11
27.0
40
47
8
0.0126
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0228.208X15
B0228.208X15
External thread
2
M 8
-
0
0
0
15
18.3
18.5
18
11
36.5
65
75
9
0.0268
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0228.208X20
B0228.208X20
External thread
2
M 8
-
0
0
0
20
18.3
18.5
18
11
36.5
65
75
9
0.0219
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0228.208X30
B0228.208X30
External thread
2
M 8
-
0
0
0
30
18.3
18.5
18
11
36.5
65
75
9
0.0312
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0228.310X30
B0228.310X30
External thread
3
M 10
-
0
0
0
30
21.8
22.0
22
14
45.0
80
91
11
0.0428
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0228.412X30
B0228.412X30
External thread
4
M 12
-
0
0
0
30
25.8
26.0
26
17
54.0
95
108
13
0.0786
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0228.516X40
B0228.516X40
External thread
5
M 16
-
0
0
0
40
30.8
31.0
31
21
63.0
110
126
16
0.1330
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0228.106001
B0228.106001
Reamed hole
1
6 H9
-
0
10
0
0
13.8
14.0
17
11
27.0
40
47
8
0.0075
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0228.208001
B0228.208001
Reamed hole
2
8 H9
-
0
14
0
0
18.3
18.5
18
11
36.5
65
75
9
0.0175
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0228.310001
B0228.310001
Reamed hole
3
10 H9
-
0
14
0
0
21.8
22.0
22
14
45.0
80
91
11
0.0204
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0228.412001
B0228.412001
Reamed hole
4
12 H9
-
0
18
0
0
25.8
26.0
26
17
54.0
95
108
13
0.0431
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0228.516001
B0228.516001
Reamed hole
5
16 H9
-
0
18
0
0
30.8
31.0
31
21
63.0
110
126
16
0.0654
Yes
73182900
31.12.2099
98% Warenverfügbarkeit. N...
B0228.105002
B0228.105002
Square socket
1
-
5 H11
0
0
13
0
13.8
14.0
17
11
27.0
40
47
8
0.0046
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0228.206002
B0228.206002
Square socket
2
-
6 H11
0
0
16
0
18.3
18.5
18
11
36.5
65
75
9
0.0107
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0228.308002
B0228.308002
Square socket
3
-
8 H11
0
0
18
0
21.8
22.0
22
14
45.0
80
91
11
0.0157
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0228.410002
B0228.410002
Square socket
4
-
10 H11
0
0
20
0
25.8
26.0
26
17
54.0
95
108
13
0.0254
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0228.512002
B0228.512002
Square socket
5
-
12 H11
0
0
26
0
30.8
31.0
31
21
63.0
110
126
16
0.0444
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성