카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0246 - Clamping levers protective cap with internal thread, stainless steel
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06454_1.prj},{NB=B0246.9208},{GR=2},{T=12},{D=13.5},{D1=18.5},{D2=19},{H=32.0},{H1=6.5},{H2=17.5},{H3=42.5},{H4=45.5},{A=65},{A1=74.5},{B=9.5},{ZZ=20},{GEW=0.0908},{EAN=MIN},{HX=28.5},{W4=2.070},{TYP=1.000},{NDM=8},{NDM1=0.0000},{TYP1=1},{TYP2=1},{TYP3=1},{D3=14.000},{C1=0.400},{C2=0.500},{R=215.800},{R1=2.420},{R2=6.040},{R3=9.160},{R4=6.980},{R5=175.270},{R6=8.000},{R8=3.850},{A2=8.300},{TXT=2.060},{TXA=4.500},{A3=5.000},{A4=44.090},{A5=19.250},{A6=8.600},{C3=1.010},{W=7.100},{W1=17.480},{W2=20.000},{R9=39.500},{R10=8.000},{H5=28.560},{H6=17.200},{H7=13.500},{H8=12.500},{H9=2.500},{H10=4.900},{XA=10.000},{XB=8.000},{XC=1.000},{BESTBLOHM=B0246.9208},{X=M 8},{BS=Infotext},{ROHS=Yes},{ZTN=73181600}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0246.9206
B0246.9206
2
M 6
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0910
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0246.9208
B0246.9208
2
M 8
12
13.5
18.5
19
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0908
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0246.9308
B0246.9308
3
M 8
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1510
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0246.9310
B0246.9310
3
M 10
14
16.0
21.0
22
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1443
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성