카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0132 - Threaded inserts
Blohm
Machine devices, jig devices
Threaded Inserts
Powered by
CAD모델 선택
{blohm/maschinen_und_vorrichtungselemente/gewindeeinsaetze/07660.prj},{NB=B0132.12X125},{BESTBLOHM=B0132.12X125},{MATERIAL=Stahl},{D1=M 12 x 1,25},{D2=M 16 x 1,5},{L=16},{EB=14.8},{ES=16.3},{EG=M 16 x 1,5},{ET=17.5},{AB=13.5},{AT=4.8},{BESTEW=07660-812},{GEW=0.0084},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM1=16},{P1=1.500},{NDM2=12},{ST=1.250},{ST1=1.500},{TYP=2.000},{ZGT=Arretierkeil},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D1
Internal thread
ⁿ/ₐ
D2
External thread
ⁿ/ₐ
L
Length
[mm]
EB
Installation: drill Ø
[mm]
ES
Installation: countersunk Ø +0.25
[mm]
EG
Installation: screw tab
ⁿ/ₐ
ET
Installation: min. thread depth
[mm]
AB
Removal drill Ø
[mm]
AT
Removal depth of boring
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0132.05
B0132.05
Steel
M 5
M 8
8
6.9
8.3
M 8
9.5
5.5
4.0
0.0012
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0132.06
B0132.06
Steel
M 6
M 10 x 1,25
10
8.8
10.3
M 10 x 1,25
11.5
7.5
4.8
0.0031
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0132.08
B0132.08
Steel
M 8
M 12 x 1,25
12
10.8
12.3
M 12 x 1,25
13.5
9.5
4.8
0.0047
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0132.08X1
B0132.08X1
Steel
M 8 x 1
M 12 x 1,25
12
10.8
12.3
M 12 x 1,25
13.5
9.5
4.8
0.0046
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0132.10
B0132.10
Steel
M 10
M 14 x 1,5
14
12.8
14.3
M 14 x 1,5
15.5
11.5
4.8
0.0063
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0132.10X125
B0132.10X125
Steel
M 10 x 1,25
M 14 x 1,5
14
12.8
14.3
M 14 x 1,5
15.5
11.5
4.8
0.0063
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0132.12
B0132.12
Steel
M 12
M 16 x 1,5
16
14.8
16.3
M 16 x 1,5
17.5
13.5
4.8
0.0091
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0132.12X125
B0132.12X125
Steel
M 12 x 1,25
M 16 x 1,5
16
14.8
16.3
M 16 x 1,5
17.5
13.5
4.8
0.0084
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0132.105
B0132.105
Stainless steel
M 5
M 8
8
6.9
8.3
M 8
9.5
5.5
4.0
0.0013
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0132.106
B0132.106
Stainless steel
M 6
M 10 x 1,25
10
8.8
10.3
M 10 x 1,25
11.5
7.5
4.8
0.0031
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0132.108
B0132.108
Stainless steel
M 8
M 12 x 1,25
12
10.8
12.3
M 12 x 1,25
13.5
9.5
4.8
0.0047
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0132.108X1
B0132.108X1
Stainless steel
M 8 x 1
M 12 x 1,25
12
10.8
12.3
M 12 x 1,25
13.5
9.5
4.8
0.0045
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0132.110
B0132.110
Stainless steel
M 10
M 14 x 1,5
14
12.8
14.3
M 14 x 1,5
15.5
11.5
4.8
0.0065
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0132.110X125
B0132.110X125
Stainless steel
M 10 x 1,25
M 14 x 1,5
14
12.8
14.3
M 14 x 1,5
15.5
11.5
4.8
0.0064
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0132.112
B0132.112
Stainless steel
M 12
M 16 x 1,5
16
14.8
16.3
M 16 x 1,5
17.5
13.5
4.8
0.0090
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0132.112X125
B0132.112X125
Stainless steel
M 12 x 1,25
M 16 x 1,5
16
14.8
16.3
M 16 x 1,5
17.5
13.5
4.8
0.0086
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성