카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0139 - Threaded inserts reinforced internal thread, self-locking
Blohm
Machine devices, jig devices
Threaded Inserts
Powered by
CAD모델 선택
{blohm/maschinen_und_vorrichtungselemente/gewindeeinsaetze/07664.prj},{NB=B0139.110},{BESTBLOHM=B0139.110},{D1=M 10},{D2=M 16 x 1,5},{L1=8},{L=16},{EB=14.8},{ES=16.3},{EG=M 16 x 1,5},{ET=18.5},{AB=13.5},{AT=4.8},{BESTEW=07661-810},{GEW=0.0120},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM1=16},{NDM2=10},{P1=1.50},{ZGT=Arretierkeil},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
D1
Internal thread
[mm]
D2
External thread
[mm]
L1
Length
[mm]
L
Length
[mm]
EB
Installation: drill Ø
[mm]
ES
Installation: countersunk Ø +0.25
[mm]
EG
Installation: screw tab
[mm]
ET
Installation: min. thread depth
[mm]
AB
Removal drill Ø
[mm]
AT
Removal depth of boring
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0139.104
B0139.104
M 4
M 8
4
8
6.9
8.3
M 8
9.5
5.5
4.0
0.0014
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0139.105
B0139.105
M 5
M 10 x 1,25
5
10
8.8
10.3
M 10 x 1,25
12.5
7.5
4.8
0.0032
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0139.106
B0139.106
M 6
M 12 x 1,25
6
12
10.8
12.3
M 12 x 1,25
14.5
9.5
4.8
0.0058
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0139.108
B0139.108
M 8
M 14 x 1,5
7
14
12.8
14.3
M 14 x 1,5
16.5
11.5
4.8
0.0084
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0139.110
B0139.110
M 10
M 16 x 1,5
8
16
14.8
16.3
M 16 x 1,5
18.5
13.5
4.8
0.0120
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0139.112
B0139.112
M 12
M 18 x 1,5
9
18
16.8
18.3
M 18 x 1,5
20.5
15.5
4.8
0.0161
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0139.114
B0139.114
M 14
M 20 x 1,5
10
20
18.8
20.3
M 20 x 1,5
22.5
17.5
4.8
0.0212
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0139.116
B0139.116
M 16
M 22 x 1,5
11
22
20.7
22.3
M 22 x 1,5
24.5
17.8
6.4
0.0253
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0139.116X15
B0139.116X15
M 16 x 1,5
M 22 x 1,5
11
22
20.7
22.3
M 22 x 1,5
24.5
17.8
6.4
0.0244
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0139.118X15
B0139.118X15
M 18 x 1,5
M 24 x 1,5
12
24
22.5
24.3
M 24 x 1,5
26.5
19.8
6.4
0.0299
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0139.120
B0139.120
M 20
M 30 x 2
15
30
28.0
30.3
M 30 x 2
34.5
25.8
6.4
0.0774
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성