카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0109 - T-slot keys steel or stainless steel
Blohm
Machine devices, jig devices
Screws, nuts and washers
Powered by
CAD모델 선택
{blohm/maschinen_und_vorrichtungselemente/schrauben_muttern_und_scheiben/07070.prj},{NB=B0109.20},{BESTBLOHM=B0109.20},{MATERIAL=Stahl},{NUT=20},{B=32},{B1=19.6},{E=32},{H=24},{H1=12},{L=32},{GEW=0.1490},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{TAB=1.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
NUT
Slot nominal size
[mm]
B
Berite
[mm]
B1
Width
[mm]
H
Height
[mm]
H1
Height
[mm]
L
Width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0109.06
B0109.06
Steel
6
10
5.6
8
4
10
0.0044
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0109.08
B0109.08
Steel
8
13
7.6
10
6
13
0.0101
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0109.10
B0109.10
Steel
10
15
9.6
12
6
15
0.0163
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0109.12
B0109.12
Steel
12
18
11.5
14
7
18
0.0268
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0109.14
B0109.14
Steel
14
22
13.5
16
8
22
0.0466
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0109.16
B0109.16
Steel
16
25
15.6
18
9
25
0.0684
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0109.18
B0109.18
Steel
18
28
17.5
20
10
28
0.0963
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0109.20
B0109.20
Steel
20
32
19.6
24
12
32
0.1490
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0109.22
B0109.22
Steel
22
35
21.6
28
14
35
0.2138
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0109.24
B0109.24
Steel
24
40
23.6
32
16
40
0.3066
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0109.28
B0109.28
Steel
28
44
27.6
36
18
44
0.4284
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0109.36
B0109.36
Steel
36
54
35.5
44
22
54
0.8000
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0109.42
B0109.42
Steel
42
65
41.6
52
26
65
1.3500
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0109.808
B0109.808
Stainless steel
8
13
7.6
10
6
13
0.0105
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0109.810
B0109.810
Stainless steel
10
15
9.6
12
6
15
0.0164
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0109.812
B0109.812
Stainless steel
12
18
11.5
14
7
18
0.0277
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0109.814
B0109.814
Stainless steel
14
22
13.5
16
8
22
0.0466
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성