카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0145 - Shaft collars with wing grip silimar to DIN 705, steel
Blohm
Machine devices, jig devices
Shaft collars
Powered by
CAD모델 선택
{blohm/maschinen_und_vorrichtungselemente/stellringe/07805_asmtab.prj},{NB=B0145.101201},{BESTBLOHM=B0145.101201},{B=12},{D1=12},{D2=22},{D3=M 6},{H=31.0},{GEW=0.0320},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=16.0},{XB=10.000},{PPATH=07805_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
B
height
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
thread
[mm]
H
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0145.100601
B0145.100601
8
6
12
M 4
26.0
0.0116
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0145.100801
B0145.100801
8
8
16
M 4
27.0
0.0153
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0145.101001
B0145.101001
10
10
20
M 5
30.0
0.0251
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0145.101201
B0145.101201
12
12
22
M 6
31.0
0.0320
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0145.101601
B0145.101601
12
16
28
M 6
33.0
0.0454
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0145.102001
B0145.102001
14
20
32
M 6
35.0
0.0596
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0145.102501
B0145.102501
16
25
40
M 8
37.5
0.1049
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0145.103201
B0145.103201
16
32
50
M 8
46.0
0.1530
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성