카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0425 - Mandrel collet for small bores
Blohm
Clamping devices
Clamping plugs
Powered by
CAD모델 선택
{blohm/spannelemente/spanndorne/03157-10.prj},{NB=B0425.110125},{BESTBLOHM=B0425.110125},{FORM=A},{D=12.5},{DMIN=10},{D1=12},{D2=8},{D3=M8},{D4=M4},{H=15},{H1=3.0},{L=12.0},{L1=8},{T=7.0},{SW1=8},{SW2=4.0},{ANZDM=8.1},{SPANNKRAFT=0.62},{GEW=0.0148},{BS=Infotext},{ROHS=Yes},{ZTN=82041100},{EAN=MIN},{FILTER=KIPP,NORELEM,BLOHM,KIPP_USA},{XA=8.5},{XB=4.0},{XC=2.5},{XE=8.000},{NDM=8.000},{NDM1=4.000},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
Diameter
[mm]
DMIN
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Thread
[mm]
D4
Thread
[mm]
H
Height
[mm]
H1
Height
[mm]
L
Distance
[mm]
L1
Distance
[mm]
T
Depth
[mm]
SW1
width across flats
[mm]
SW2
width across flats
[mm]
ANZDM
Tightening torque max. Nm
[Nm]
SPANNKRAFT
Clamping force max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0425.105060
B0425.105060
A
6.0
5
10
6
M6
M3
8
2.5
10.0
6
6.0
6
2.0
0.9
0.19
0.0037
Yes
82041100
98% Warenverfügbarkeit. N...
31.12.2099
B0425.106080
B0425.106080
A
8.0
6
10
6
M6
M3
10
2.5
10.0
6
6.0
6
2.5
2.4
0.34
0.0053
Yes
82041100
98% Warenverfügbarkeit. N...
31.12.2099
B0425.108100
B0425.108100
A
10.0
8
12
8
M8
M4
12
3.0
12.0
8
7.0
8
3.0
4.4
0.62
0.0103
Yes
82041100
98% Warenverfügbarkeit. N...
31.12.2099
B0425.110125
B0425.110125
A
12.5
10
12
8
M8
M4
15
3.0
12.0
8
7.0
8
4.0
8.1
0.62
0.0148
Yes
82041100
98% Warenverfügbarkeit. N...
31.12.2099
B0425.204050
B0425.204050
B
5.0
4
10
8
M8
-
6
2.5
9.8
6
2.0
8
2.0
0.9
0.15
0.0037
Yes
82041100
98% Warenverfügbarkeit. N...
31.12.2099
B0425.205060
B0425.205060
B
6.0
5
12
8
M8
-
8
2.5
9.8
6
2.0
10
2.0
0.9
0.19
0.0037
Yes
82041100
98% Warenverfügbarkeit. N...
31.12.2099
B0425.206080
B0425.206080
B
8.0
6
12
8
M8
-
10
2.5
9.8
6
2.5
10
2.5
2.4
0.34
0.0053
Yes
82041100
98% Warenverfügbarkeit. N...
31.12.2099
B0425.208100
B0425.208100
B
10.0
8
12
8
M8
-
12
3.0
11.8
8
3.0
10
3.0
4.4
0.62
0.0103
Yes
82041100
98% Warenverfügbarkeit. N...
31.12.2099
B0425.210120
B0425.210120
B
12.0
10
14
10
M10
-
15
3.0
11.8
8
4.0
10
4.0
8.1
0.62
0.0148
Yes
82041100
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성