카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0368 - Levelling feet plates ECO die-cast zinc, stainless steel or plasticc
Blohm
Swivel feet
Powered by
CAD모델 선택
{blohm/stellfuesse/27830.prj},{NB=B0368.10502},{D=50},{H=14.5},{BELASTUNG=26},{GEW=0.0783},{EAN=MIN},{PSTOL=0.001},{TYP=1},{XA=11.500},{XB=7.500},{XC=5.500},{XD=7.500},{XE=24.800},{XF=23.500},{XG=16.000},{XH=25.000},{XI=4.800},{XJ=6.500},{XK=27.000},{XL=12.500},{XM=42.300},{XN=1.500},{XO=6.500},{XP=0.000},{TYP1=1.000},{BESTBLOHM=B0368.10502},{MATERIAL=Edelstahl},{FORM=A},{AUSF=ohne Anti-Slip-Platte},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM,NOVONOX,KIPP_USA,BLOHM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
H
height
[mm]
BELASTUNG
load capacity max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
B0368.10301
B0368.10301
die cast zinc
A
without anti-slip plate
30
11.5
16
0.0253
Yes
79070060
B0368.10401
B0368.10401
die cast zinc
A
without anti-slip plate
40
12.0
18
0.0393
Yes
79070060
B0368.10501
B0368.10501
die cast zinc
A
without anti-slip plate
50
14.5
20
0.0884
Yes
79070060
B0368.20301
B0368.20301
die cast zinc
B
with anti-slip plate
30
13.5
16
0.0274
Yes
79070060
B0368.20401
B0368.20401
die cast zinc
B
with anti-slip plate
40
14.5
18
0.0437
Yes
79070060
B0368.20501
B0368.20501
die cast zinc
B
with anti-slip plate
50
17.5
20
0.0984
Yes
79070060
B0368.10302
B0368.10302
Stainless steel
A
without anti-slip plate
30
11.5
22
0.0270
Yes
73182900
B0368.10402
B0368.10402
Stainless steel
A
without anti-slip plate
40
12.0
24
0.0529
Yes
73182900
B0368.10502
B0368.10502
Stainless steel
A
without anti-slip plate
50
14.5
26
0.0783
Yes
73182900
B0368.20302
B0368.20302
Stainless steel
B
with anti-slip plate
30
13.5
22
0.0318
Yes
73182900
B0368.20402
B0368.20402
Stainless steel
B
with anti-slip plate
40
14.5
24
0.0567
Yes
73182900
B0368.20502
B0368.20502
Stainless steel
B
with anti-slip plate
50
17.5
26
0.0905
Yes
73182900
B0368.10303
B0368.10303
Plastic
A
without anti-slip plate
30
11.5
15
0.0046
Yes
39269099
B0368.10403
B0368.10403
Plastic
A
without anti-slip plate
40
12.0
15
0.0080
Yes
39269099
B0368.10503
B0368.10503
Plastic
A
without anti-slip plate
50
14.5
15
0.0150
Yes
39269099
B0368.20303
B0368.20303
Plastic
B
with anti-slip plate
30
13.5
15
0.0064
Yes
39269099
B0368.20403
B0368.20403
Plastic
B
with anti-slip plate
40
14.5
15
0.0121
Yes
39269099
B0368.20503
B0368.20503
Plastic
B
with anti-slip plate
50
17.5
15
0.0248
Yes
39269099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성