카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 262 - Segment clamping bolts, 42 CrMo4 (1.7225) (WGR Rathmann), steel B7, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.40 Set screws
BN 262 Segment clamping bolts
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_100/01_100_100_40/bn_262/bn_262.prj},{NB=BN 262 1107593 segment clamping bolt M20-L-65},{CNSORDERNO=1107593},{BNARTNR=1107593},{BNNORM1=WGR Rathmann},{BNMAT=Stahl 42 CrMo4 (1.7225)},{CNSMAT=Stahl 42 CrMo4 (1.7225)},{BNSURFACE=blank},{D1=M20-L},{M=65},{MX= [65:90]},{MMIN=65},{L=212},{B=48},{A=10},{BB=9},{C=8},{D=14},{E=30},{F=30},{G=30},{H=73},{I=8},{K=8},{LL=10},{MM=115},{N=42},{D1NDM=20.000},{D1M=16.000},{D1S=30.000},{PDA=21.000},{PDW=34.000},{PH=3.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L
[mm]
B
[mm]
A
[mm]
BB
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
K
[mm]
LL
[mm]
MM
[mm]
N
[mm]
BN 262 1346113 segment cl...
1346113
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M12-L
133
34
4
5
4
8
18
20
16
38
6
8
6
70
30
BN 262 1346121 segment cl...
1346121
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M16-K
165
40
6
7
5
12
25
25
25
58
8
8
8
92
32
BN 262 1346210 segment cl...
1346210
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M16-L
192
40
6
7
5
12
25
25
25
58
8
8
8
92
32
BN 262 1346237 segment cl...
1346237
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M16-L2
213
40
6
7
5
12
25
25
25
58
8
8
8
92
32
BN 262 1346253 segment cl...
1346253
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M16-LS
234
40
6
7
5
12
25
25
25
58
8
8
8
92
32
BN 262 1107585 segment cl...
1107585
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M20-K
195
48
10
9
8
14
30
30
30
73
8
8
10
115
42
BN 262 1107593 segment cl...
1107593
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M20-L
212
48
10
9
8
14
30
30
30
73
8
8
10
115
42
BN 262 1346326 segment cl...
1346326
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M20-L2
252
48
10
9
8
14
30
30
30
73
8
8
10
115
42
BN 262 1107607 segment cl...
1107607
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M24-K
230
52
10
11
8
14
34
34
30
78
9
10
12
130
46
BN 262 1107623 segment cl...
1107623
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M24-L
265
52
10
11
8
14
34
34
30
78
9
10
12
130
46
BN 262 1346504 segment cl...
1346504
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M24-LS
335
52
10
11
8
14
34
34
30
78
9
10
12
130
46
BN 262 3725199 segment cl...
3725199
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M24-LT
380
52
10
11
8
14
34
34
30
78
9
10
12
130
46
BN 262 3725200 segment cl...
3725200
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M24-LU
425
52
10
11
8
14
34
34
30
78
9
10
12
130
46
BN 262 1346520 segment cl...
1346520
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M24-LX
470
52
10
11
8
14
34
34
30
78
9
10
12
130
46
BN 262 1107631 segment cl...
1107631
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M27-K
290
63
10
16
8
14
52
45
40
85
9
10
15
155
55
BN 262 1107658 segment cl...
1107658
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M27-L
327
63
10
16
8
14
52
45
40
85
9
10
15
155
55
BN 262 1346563 segment cl...
1346563
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M27-L2
375
63
10
16
8
14
52
45
40
85
9
10
15
155
55
BN 262 3725201 segment cl...
3725201
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M27-L3
435
63
10
16
8
14
52
45
40
85
9
10
15
155
55
BN 262 3725202 segment cl...
3725202
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M27-L4
480
63
10
16
8
14
52
45
40
85
9
10
15
155
55
BN 262 3725203 segment cl...
3725203
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M27-L5
520
63
10
16
8
14
52
45
40
85
9
10
15
155
55
BN 262 1346601 segment cl...
1346601
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M27-LS
565
63
10
16
8
14
52
45
40
85
9
10
15
155
55
BN 262 1119877 segment cl...
1119877
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M33-K
380
75
12
20
10
24
65
60
48
104
10
12
18
205
60
BN 262 1346628 segment cl...
1346628
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M33-L
430
75
12
20
10
24
65
60
48
104
10
12
18
205
60
BN 262 1346636 segment cl...
1346636
WGR Rathmann
Steel 42 CrMo4 (1.7225)
plain
M33-L2
480
75
12
20
10
24
65
60
48
104
10
12
18
205
60
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성