카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 770 - Curved spring lock washers (DIN 128 A), spring steel, mechanical zinc plated yellow
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 768, BN 769, BN 770 Curved spring lock washers
Powered by
CAD모델 선택
{bossard/01/01_300/01_300_100/01_300_100_20/bn_768_769_770/bn_770.prj},{NB=BN 770 1276859 curved spring lock washer 5},{CNSORDERNO=1276859},{BNARTNR=1276859},{BNNORM1=DIN 128 A},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=mechanisch verzinkt-gelb},{D=5.000},{DA=5.400},{DW=9.200},{B=1.800},{S=1.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DW
Diameter of the bearing face max.
[mm]
B
Width
[mm]
S
Height
[mm]
BN 770 1276824 curved spr...
1276824
DIN 128 A
Spring steel
mechanical zinc plated ye...
3.000
3.400
6.200
1.300
0.700
BN 770 1276832 curved spr...
1276832
DIN 128 A
Spring steel
mechanical zinc plated ye...
3.500
3.900
6.700
1.300
0.700
BN 770 1276840 curved spr...
1276840
DIN 128 A
Spring steel
mechanical zinc plated ye...
4.000
4.400
7.600
1.500
0.800
BN 770 1276859 curved spr...
1276859
DIN 128 A
Spring steel
mechanical zinc plated ye...
5.000
5.400
9.200
1.800
1.000
BN 770 1276867 curved spr...
1276867
DIN 128 A
Spring steel
mechanical zinc plated ye...
6.000
6.500
11.800
2.500
1.300
BN 770 1276875 curved spr...
1276875
DIN 128 A
Spring steel
mechanical zinc plated ye...
8.000
8.500
14.800
3.000
1.600
BN 770 1276883 curved spr...
1276883
DIN 128 A
Spring steel
mechanical zinc plated ye...
10.000
10.700
18.100
3.500
1.800
BN 770 1276891 curved spr...
1276891
DIN 128 A
Spring steel
mechanical zinc plated ye...
12.000
12.700
21.100
4.000
2.100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성