카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 10649 - Hexalobular (6 Lobe) socket pan washer head machine screws (ecosyn® fix IXS), stainless steel A2
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.500 Securing and anti loosening screws
01.300.500.10 Securing and anti loosening screws with internal drive
BN 10649 Hexalobular (6 Lobe) socket pan washer head machine screws, ecosyn®-fix
Powered by
CAD모델 선택
{bossard/01/01_300/01_300_500/01_300_500_10/bn_10649/bn_10649.prj},{NB=BN 10649 3060952 hexalobular socket pan washer head screw M4x10},{CNSORDERNO=3060952},{BNARTNR=3060952},{BNNORM1=ecosyn® fix IXS},{BNNORM2=},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D1=4.000},{P=0.700},{L=10.000},{A1=0.700},{D2=10.000},{DK=7.300},{K=3.400},{E=0.800},{R=0.200},{R1=1.300},{RF=0.250},{INNENSECHSRUN=X20},{A=3.950},{T=1.300}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
D2
Diameter max.
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
R1
Head radius
[mm]
INNENSECHSRUN
ⁿ/ₐ
A
Torx outer diameter
[mm]
T
Depth of the driving feature
[mm]
BN 10649 3136079 hexalobu...
3136079
ecosyn® fix IXS
Stainless steel A2
2.500
1.948
0.450
4.000
6.500
4.400
2.300
0.800
X8
2.400
0.800
BN 10649 3136080 hexalobu...
3136080
ecosyn® fix IXS
Stainless steel A2
2.500
1.948
0.450
5.000
6.500
4.400
2.300
0.800
X8
2.400
0.800
BN 10649 3136081 hexalobu...
3136081
ecosyn® fix IXS
Stainless steel A2
2.500
1.948
0.450
6.000
6.500
4.400
2.300
0.800
X8
2.400
0.800
BN 10649 3136083 hexalobu...
3136083
ecosyn® fix IXS
Stainless steel A2
2.500
1.948
0.450
8.000
6.500
4.400
2.300
0.800
X8
2.400
0.800
BN 10649 3136085 hexalobu...
3136085
ecosyn® fix IXS
Stainless steel A2
2.500
1.948
0.450
10.000
6.500
4.400
2.300
0.800
X8
2.400
0.800
BN 10649 3136087 hexalobu...
3136087
ecosyn® fix IXS
Stainless steel A2
2.500
1.948
0.450
12.000
6.500
4.400
2.300
0.800
X8
2.400
0.800
BN 10649 3060942 hexalobu...
3060942
ecosyn® fix IXS
Stainless steel A2
3.000
2.387
0.500
6.000
8.000
5.600
2.700
1.000
X10
2.800
1.000
BN 10649 3060943 hexalobu...
3060943
ecosyn® fix IXS
Stainless steel A2
3.000
2.387
0.500
8.000
8.000
5.600
2.700
1.000
X10
2.800
1.000
BN 10649 3060945 hexalobu...
3060945
ecosyn® fix IXS
Stainless steel A2
3.000
2.387
0.500
10.000
8.000
5.600
2.700
1.000
X10
2.800
1.000
BN 10649 3060947 hexalobu...
3060947
ecosyn® fix IXS
Stainless steel A2
3.000
2.387
0.500
12.000
8.000
5.600
2.700
1.000
X10
2.800
1.000
BN 10649 3271573 hexalobu...
3271573
ecosyn® fix IXS
Stainless steel A2
4.000
3.141
0.700
6.000
10.000
7.300
3.400
1.300
X20
3.950
1.300
BN 10649 3060950 hexalobu...
3060950
ecosyn® fix IXS
Stainless steel A2
4.000
3.141
0.700
8.000
10.000
7.300
3.400
1.300
X20
3.950
1.300
BN 10649 3060952 hexalobu...
3060952
ecosyn® fix IXS
Stainless steel A2
4.000
3.141
0.700
10.000
10.000
7.300
3.400
1.300
X20
3.950
1.300
BN 10649 3060954 hexalobu...
3060954
ecosyn® fix IXS
Stainless steel A2
4.000
3.141
0.700
12.000
10.000
7.300
3.400
1.300
X20
3.950
1.300
BN 10649 3060955 hexalobu...
3060955
ecosyn® fix IXS
Stainless steel A2
4.000
3.141
0.700
16.000
10.000
7.300
3.400
1.300
X20
3.950
1.300
BN 10649 3271574 hexalobu...
3271574
ecosyn® fix IXS
Stainless steel A2
4.000
3.141
0.700
20.000
10.000
7.300
3.400
1.300
X20
3.950
1.300
BN 10649 3060957 hexalobu...
3060957
ecosyn® fix IXS
Stainless steel A2
5.000
4.019
0.800
8.000
12.000
9.000
4.200
1.600
X25
4.500
1.500
BN 10649 3060959 hexalobu...
3060959
ecosyn® fix IXS
Stainless steel A2
5.000
4.019
0.800
10.000
12.000
9.000
4.200
1.600
X25
4.500
1.500
BN 10649 3060960 hexalobu...
3060960
ecosyn® fix IXS
Stainless steel A2
5.000
4.019
0.800
12.000
12.000
9.000
4.200
1.600
X25
4.500
1.500
BN 10649 3060961 hexalobu...
3060961
ecosyn® fix IXS
Stainless steel A2
5.000
4.019
0.800
16.000
12.000
9.000
4.200
1.600
X25
4.500
1.500
BN 10649 3060963 hexalobu...
3060963
ecosyn® fix IXS
Stainless steel A2
5.000
4.019
0.800
20.000
12.000
9.000
4.200
1.600
X25
4.500
1.500
BN 10649 3271575 hexalobu...
3271575
ecosyn® fix IXS
Stainless steel A2
5.000
4.019
0.800
25.000
12.000
9.000
4.200
1.600
X25
4.500
1.500
BN 10649 3060964 hexalobu...
3060964
ecosyn® fix IXS
Stainless steel A2
6.000
4.773
1.000
12.000
14.000
10.500
4.900
1.900
X30
5.600
1.900
BN 10649 3060965 hexalobu...
3060965
ecosyn® fix IXS
Stainless steel A2
6.000
4.773
1.000
16.000
14.000
10.500
4.900
1.900
X30
5.600
1.900
BN 10649 3060966 hexalobu...
3060966
ecosyn® fix IXS
Stainless steel A2
6.000
4.773
1.000
20.000
14.000
10.500
4.900
1.900
X30
5.600
1.900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성