카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 23101 - Power Socket Socket with internal thread massive press-fit technology, pins across entire surface
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.1100 Power elements
BN 23101 Power Socket Socket with internal thread massive press-fit technology, pins across entire surface
Powered by
CAD모델 선택
{bossard/03/03_100/03_100_1100/bn_23101/bn_23101.prj},{NB=BN 23101 9072917 Power Socket Socket with internal thread 02.1.0003 M5/9/16},{BNARTNR=9072917},{BNNORM1=MTCONNECTIVITY},{CODE=02.1.0003},{A=M5},{NDM=5.000},{B=7.0},{C=10.5},{D=4.0},{E=3.5},{F=9},{N=16},{DP=B2},{BNMAT=Brass CuZn39Pb3},{BNSURFACE=tin-plated},{N1=3},{N2=1.5},{E1=1.10},{E2=0.75},{D12=9.000},{D13=9.762},{D14=11.084},{L1=0.758},{L2=1.290},{L3=1.500},{L4=5.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BNARTNR
Article no.
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
DESG
Designation
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
A
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
N
No. of pins
ⁿ/ₐ
DP
Drilling pattern
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface protection
ⁿ/ₐ
BN 23101 9072915 Power So...
9072915
MTCONNECTIVITY
02.1.0001 M3/7/9
02.1.0001
M3
6.0
9.5
3.5
3.5
7
9
B1
Brass CuZn39Pb3
tin-plated
BN 23101 9072916 Power So...
9072916
MTCONNECTIVITY
02.1.0002 M4/9/16
02.1.0002
M4
7.0
10.5
4.0
3.5
9
16
B2
Brass CuZn39Pb3
tin-plated
BN 23101 9072917 Power So...
9072917
MTCONNECTIVITY
02.1.0003 M5/9/16
02.1.0003
M5
7.0
10.5
4.0
3.5
9
16
B2
Brass CuZn39Pb3
tin-plated
BN 23101 9072918 Power So...
9072918
MTCONNECTIVITY
02.1.0004 M6/10/16
02.1.0004
M6
10.5
14.0
7.0
3.5
10
16
B2
Brass CuZn39Pb3
tin-plated
BN 23101 9072919 Power So...
9072919
MTCONNECTIVITY
02.1.0005 M8/13/25
02.1.0005
M8
13.5
17.0
8.0
3.5
13
25
B3
Brass CuZn39Pb3
tin-plated
BN 23101 9072920 Power So...
9072920
MTCONNECTIVITY
02.1.0006 M10/16/36
02.1.0006
M10
17.5
21.0
11.0
3.5
16
36
B4
Brass CuZn39Pb3
tin-plated
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성