카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 491 - Rod ends with integral spherical plain bearing (ISO 12240-4; Durbal EF), steel, zinc plated blue, right hand thread
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.900 Angle joints / Fork heads / Articulated joints
03.200.900.20 Rod Ends
BN 491, BN 204 Rod ends with integral spherical plain bearing
Powered by
CAD모델 선택
{bossard/03/03_200/03_200_900/03_200_900_20/bn_491_204/bn_491_asmtab.prj},{NB=BN 491 1191616 rod end 170},{CNSORDERNO=1191616},{BNARTNR=1191616},{BNNORM1=ISO 12240-4},{BNNORM2=Durbal EF},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{REIHE=E},{KONST=Integrale Konstruktion},{DX=17},{D=30},{D1=20.0},{B=14},{C=10.00},{DK=25.0},{RS=0.3},{R1S=0.3},{ALFA=0.0},{ALFA1=10.0},{G=M16},{P=2.000},{NDM=16.000},{KDMA=13.546},{KDMI=13.835},{C1=10.0},{D2=44},{L7=22},{H=69},{L1=20},{L2=94},{H1=67},{L3=28},{L4=92},{L5=10.0},{D3=25.0},{W=22},{D4=31},{H2=35},{L6=59},{D5=25},{D6=0.000},{L8=15.000},{VERS=2},{PPATH=bn_491_asmtpl.prj},{TD=19200},{TS=57900},{CODE=EF 17-20-501}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
REIHE
Dimension row
ⁿ/ₐ
KONST
Engineering
ⁿ/ₐ
DX
Bore diameter of inner ring
[mm]
D1
Face surface diameter
[mm]
B
Width of inner ring
[mm]
DK
Orb diameter
[mm]
G
Thread diameter
ⁿ/ₐ
C1
max.
ⁿ/ₐ
D2
Outside diameter of swivel head eye
[mm]
L1
Thread length
[mm]
H1
Medium length of rod end
[mm]
L3
Thread length
[mm]
L4
Overall length of joint head
[mm]
D3
Diameter of swivel head pole
[mm]
W
[mm]
TD
Dynamic load ratings
[N]
TS
Static load ratings
[N]
CODE
Code
ⁿ/ₐ
BN 491 1191551 rod end 6
1191551
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
6
8.0
6
10.0
M6
4.0
20
11
30
12
43
10.0
9
2500
10600
EF 06-20-501
BN 491 1191578 rod end 8
1191578
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
8
10.0
8
13.0
M8
5.0
23
12
36
16
50
13.0
11
4200
13100
EF 08-20-501
BN 491 1191586 rod end 10
1191586
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
10
13.0
9
16.0
M10
6.0
28
13
43
20
60
16.0
14
6400
18800
EF 10-20-501
BN 491 1191594 rod end 12
1191594
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
12
15.0
10
18.0
M12
7.0
32
15
50
22
69
19.0
17
9200
28000
EF 12-20-501
BN 491 1191608 rod end 15
1191608
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
15
18.0
12
22.0
M14
9.0
38
18
61
25
83
22.0
19
13400
41000
EF 15-20-501
BN 491 1191616 rod end 17
1191616
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
17
20.0
14
25.0
M16
10.0
44
20
67
28
92
25.0
22
19200
57900
EF 17-20-501
BN 491 1191624 rod end 20
1191624
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
20
24.0
16
29.0
M20X1.5
12.0
51
23
77
33
106
28.0
24
25200
76700
EF 20-20-501
BN 491 1191632 rod end 25
1191632
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
25
29.0
20
35.5
M24X2
16.0
62
30
94
42
128
35.0
30
42400
119100
EF 25-20-501
BN 491 1191640 rod end 30
1191640
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
30
34.0
22
40.7
M30X2
18.0
70
32
110
51
149
42.0
36
54000
141800
EF 30-20-501
BN 491 1191659 rod end 35
1191659
ISO 12240-4
Durbal EF
Steel
zinc plated blue
E
Integral construction
35
39.0
25
47.0
M36X3
20.0
82
38
125
61
169
51.0
41
70400
180800
EF 35-20-501
BN 491 1191667 rod end 40
1191667
ISO 12240-4
Durbal EF
Steel
zinc plated blue
EH
Integral construction
40
45.0
28
53.0
M42X3
22.0
92
42
145
71
194
60.0
50
86000
222600
EF 40-20-501
BN 491 1191683 rod end 50
1191683
ISO 12240-4
Durbal EF
Steel
zinc plated blue
EH
Integral construction
50
55.0
35
66.0
M52X3
28.0
112
60
195
89
254
72.0
60
132000
339200
EF 50-20-501
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성