카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
5/2-way valve, G1/8 and G1/4 port, bistable
Camozzi
Valves and solenoid valves
Solenoid valves / Valves / Manifolds
Series 3 valves and solenoid valves
Products
Powered by
CAD모델 선택
{camozzi/controllo/elettrovalvole_pneumatiche_batterie/valvole_ed_elettrovalvole_serie_3/prodotti/valvola_5_2_vie_att_g1_8_g1_4_bist_asmtab.prj},{NB=388-033},{VERS1=4},{VERS2=2},{VERSX1=7},{VERSX2=16},{VERSX3=1},{VERSX4=2},{VERSX5=0},{ANDM=9.728},{AKDM=8.566},{AX1=14.500},{A1NDM=9.728},{A1KDM=8.566},{A1X1=14.500},{BX1=5.000},{CX1=3.200},{CX2=6.000},{P1X1=0.500},{DX1=31.400},{EX1=32.800},{F=36},{F1X1=22.000},{G=30.40},{G1X1=40.650},{HX1=18.000},{H1X1=0.000},{I=39.40},{I1X1=MIN},{L=96.8},{LX1=20.000},{LX2=20.000},{M=22},{NX1=17.400},{OX1=11.500},{O1X1=0.000},{P=32},{S=39.40},{TNDM=0.000},{TKDM=0.000},{UX1=0.000},{ZX1=0.000},{ATX=6.500},{B1X1=0.000},{M1X1=0.000},{L1X1=0.000},{L1X2=0.000},{IDNR=},{MOD=388-033},{MON=in linea/conv.},{FUNZ=5/3},{PT=700},{PMP=2.5},{A=G1/8},{A1=G1/8},{B=5},{C=3.2},{D=31.4},{E=32.8},{H=18},{N=17.4},{O=11.5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
MOD
Mod.
ⁿ/ₐ
MON
Mounting
ⁿ/ₐ
FUNZ
Function
ⁿ/ₐ
PT
Flow rate
ⁿ/ₐ
PMP
P. min pilot.
[bar]
A
ⁿ/ₐ
A1
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
S
heavy
[mm]
T
[mm]
U
[mm]
Z
[mm]
358-033
358-033
Without base/conv.
5/2
700
2.5
G1/8
G1/8
5
3.2
31.4
32.8
36
30.40
18
39.40
96.8
22
17.4
11.5
32
39.40
-
-
-
354-033
354-033
Without base/conv.
5/2
1300
2.5
G1/4
-
4.1
3.2
36
33.7
44
29.70
22
40.70
103.3
25
21
16
40
40.70
M5
54.3
8
368-033
368-033
Without base/conv.
5/3
700
2.5
G1/8
G1/8
5
3.2
31.4
32.8
36
30.40
18
39.40
96.8
22
17.4
11.5
32
39.40
-
-
-
364-033
364-033
Without base/conv.
5/3
1200
2.5
G1/4
-
4.1
3.2
36
33.7
44
29.70
22
40.70
103.3
25
21
16
40
40.70
M5
54.3
8
378-033
378-033
Without base/conv.
5/3
700
2.5
G1/8
G1/8
5
3.2
31.4
32.8
36
30.40
18
39.40
96.8
22
17.4
11.5
32
39.40
-
-
-
374-033
374-033
Without base/conv.
5/3
1200
2.5
G1/4
-
4.1
3.2
36
33.7
44
29.70
22
40.70
103.3
25
21
16
40
40.70
M5
54.3
8
388-033
388-033
Without base/conv.
5/3
700
2.5
G1/8
G1/8
5
3.2
31.4
32.8
36
30.40
18
39.40
96.8
22
17.4
11.5
32
39.40
-
-
-
384-033
384-033
Without base/conv.
5/3
1200
2.5
G1/4
-
4.1
3.2
36
33.7
44
29.70
22
40.70
103.3
25
21
16
40
40.70
M5
54.3
8
338D-035
338D-035
Without base/conv.
2x3/2 NC
700
2.5
G1/8
G1/8
5
3.2
31.4
32.8
36
30.40
18
39.40
96.8
22
17.4
11.5
32
39.40
-
-
-
334D-035
334D-035
Without base/conv.
2x3/2 NC
1200
2.5
G1/4
-
4.1
3.2
36
33.7
44
29.70
22
40.70
103.3
25
21
16
40
40.70
M5
54.3
8
348D-035
348D-035
Without base/conv.
2x3/2 NA
700
2.5
G1/8
G1/8
5
3.2
31.4
32.8
36
30.40
18
39.40
96.8
22
17.4
11.5
32
39.40
-
-
-
344D-035
344D-035
Without base/conv.
2x3/2 NA
1050
2.5
G1/4
-
4.1
3.2
36
33.7
44
29.70
22
40.70
103.3
25
21
16
40
40.70
M5
54.3
8
398D-035
398D-035
Without base/conv.
2x3/2 NCNA
700
2.5
G1/8
G1/8
5
3.2
31.4
32.8
36
30.40
18
39.40
96.8
22
17.4
11.5
32
39.40
-
-
-
394D-035
394D-035
Without base/conv.
2x3/2 NCNA
1050
2.5
G1/4
-
4.1
3.2
36
33.7
44
29.70
22
40.70
103.3
25
21
16
40
40.70
M5
54.3
8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Fittings Mod. 6522
Camozzi
11.06.2024
Fittings Mod. S6510
Camozzi
11.06.2024
Fittings Mod. S6520
Camozzi
11.06.2024
Series RFU - Unidirectional flow controller
Camozzi
11.06.2024
3/2-way valve, G1/8 and G1/4 port, monostable
Camozzi
11.06.2024
Minivalves-Series 2
Camozzi
11.06.2024
Manually operated valves Series 1,3,4
Camozzi
11.06.2024
5/2-way valve, G1/8 and G1/4 port, monostable
Camozzi
11.06.2024
3/2-way valve, G1/8 and G1/4 port, bistable
Camozzi
11.06.2024
Solenoids for solenoid valves Mod. U70/G70
Camozzi
11.06.2024
Connectors (U70)
Camozzi
11.06.2024
Fittings Mod. 6512
Camozzi
11.06.2024
"or" and "and" Mod. 2LR.../2LD...
Camozzi
11.06.2024
Minivalves-235/234
Camozzi
11.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성