MR/FXR - Track Roller for MR/FXR Rail
C&H Bearing
Track Rollers for Compact Rail
Track Roller for MR/FXR Rail
Powered by
CAD모델 선택
{chenghui/t_r_f_c_r/mr_fxr/mr.prj},{NB=CH.REV28X},{PN=CH.REV28X},{TYPE=eccentric},{VERSION=Guiding},{MATERIAL=440C},{EE=0.6},{D=20.00},{C=9},{M=6.25},{B1=1.75},{DD1=10.8},{G=M5},{GX=5},{LG=7.00},{F=17.9},{L=-},{H=-},{B2=-},{DD2=-},{S=-},{B3=0.0},{N=4},{CN=3000},{C0R=1600},{C0A=460},{WEIGHT=0.02},{FR=MR28},{VER=4.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
VERSION
Version
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
EE
e-Eccentricity
ⁿ/ₐ
D
D-Outside diameter
ⁿ/ₐ
C
C-Width outer ring
ⁿ/ₐ
M
M-Width Bore center to inner ring extended end
[mm]
B1
B1-Width mounting surface to outer ring end face
[mm]
DD1
d1-Shoulder/recess diameter inner ring
[mm]
G
g-Thread size
[mm]
LG
lg-Thread length
[mm]
F
F-Rolling contact diameter
[mm]
L
L-Width floating
[mm]
H
H-Width flange to inner ring extended end
[mm]
B2
B2-Mounting pin width
[mm]
DD2
d2h7-Mounting pin diameter
[mm]
S
S-Square size
[mm]
B3
B3-Width Inner ring extension ref
[mm]
N
N-Allen Key
[N]
CN
CN-Dynamic load rating
[N]
C0R
C0r-Effective basic static load rating as track roller (radial)
[N]
C0A
C0r-Effective basic static load rating as track roller (axial)
[N]
WEIGHT
m-Weight
[kg]
FR
FR-For rail
ⁿ/ₐ
CH.RGNV28R
CH.RGNV28R
Concentric
Guiding
100Cr6
-
20.75
9
6.10
1.60
10.8
M5
8.00
18.81
-
-
1.5
8
10
0.0
4
3000
1600
460
0.02
MR28
CH.RGNVX28R
CH.RGNVX28R
Concentric
Guiding
440C
-
20.75
9
6.10
1.60
10.8
M5
8.00
18.81
-
-
1.5
8
10
0.0
4
3000
1600
460
0.02
MR28
CH.RGAV28R
CH.RGAV28R
Eccentric
Guiding
100Cr6
0.6
20.75
9
6.10
1.60
10.8
M5
8.00
18.81
-
-
1.5
8
10
0.0
4
3000
1600
460
0.02
MR28
CH.RGAVX28R
CH.RGAVX28R
Eccentric
Guiding
440C
0.6
20.75
9
6.10
1.60
10.8
M5
8.00
18.81
-
-
1.5
8
10
0.0
4
3000
1600
460
0.02
MR28
CH.RGNV43R
CH.RGNV43R
Concentric
Guiding
100Cr6
-
31.40
14
8.80
1.80
15.0
M8
12.50
28.59
-
-
2.5
11
14
0.3
6
7600
4000
1190
0.05
MRG43,FXRG
CH.RGNVX43R
CH.RGNVX43R
Concentric
Guiding
440C
-
31.40
14
8.80
1.80
15.0
M8
12.50
28.59
-
-
2.5
11
14
0.3
6
7600
4000
1190
0.05
MRG43,FXRG
CH.RGAV43R
CH.RGAV43R
Eccentric
Guiding
100Cr6
0.8
31.40
14
8.80
1.80
15.0
M8
12.50
28.59
-
-
2.5
11
14
0.3
6
7600
4000
1190
0.05
MRG43,FXRG
CH.RGAVX43R
CH.RGAVX43R
Eccentric
Guiding
440C
0.8
31.40
14
8.80
1.80
15.0
M8
12.50
28.59
-
-
2.5
11
14
0.3
6
7600
4000
1190
0.05
MRG43,FXRG
CH.RGNP28R
CH.RGNP28R
Concentric
Floating
100Cr6
-
20.75
9
6.10
1.60
10.8
M5
8.00
18.81
4
4.1
1.5
8
10
0.0
4
3000
1600
0
0.02
MR28
CH.RGNPX28R
CH.RGNPX28R
Concentric
Floating
440C
-
20.75
9
6.10
1.60
10.8
M5
8.00
18.81
4
4.1
1.5
8
10
0.0
4
3000
1600
0
0.02
MR28
CH.RGAP28R
CH.RGAP28R
Eccentric
Floating
100Cr6
0.6
20.75
9
6.10
1.60
10.8
M5
8.00
18.81
4
4.1
1.5
8
10
0.0
4
3000
1600
0
0.02
MR28
CH.RGAPX28R
CH.RGAPX28R
Eccentric
Floating
440C
0.6
20.75
9
6.10
1.60
10.8
M5
8.00
18.81
4
4.1
1.5
8
10
0.0
4
3000
1600
0
0.02
MR28
CH.RGNP43R
CH.RGNP43R
Concentric
Floating
100Cr6
-
31.20
14
8.80
1.80
15.0
M8
12.50
28.59
5.3
6.15
2.5
11
14
0.3
6
7600
4000
0
0.05
MRG43,FXRG
CH.RGNPX43R
CH.RGNPX43R
Concentric
Floating
440C
-
31.20
14
8.80
1.80
15.0
M8
12.50
28.59
5.3
6.15
2.5
11
14
0.3
6
7600
4000
0
0.05
MRG43,FXRG
CH.RGAP43R
CH.RGAP43R
Eccentric
Floating
100Cr6
0.8
31.20
14
8.80
1.80
15.0
M8
12.50
28.59
5.3
6.15
2.5
11
14
0.3
6
7600
4000
0
0.05
MRG43,FXRG
CH.RGAPX43R
CH.RGAPX43R
Eccentric
Floating
440C
0.8
31.20
14
8.80
1.80
15.0
M8
12.50
28.59
5.3
6.15
2.5
11
14
0.3
6
7600
4000
0
0.05
MRG43,FXRG
CH.RGNU28R
CH.RGNU28R
Concentric
Plain
100Cr6
-
18.81
9
6.10
1.60
10.8
M5
8.00
18.81
8
2.1
1.5
8
10
0.0
4
2300
1120
0
0.02
MR28
CH.RGNUX28R
CH.RGNUX28R
Concentric
Plain
440C
-
18.81
9
6.10
1.60
10.8
M5
8.00
18.81
8
2.1
1.5
8
10
0.0
4
2300
1120
0
0.02
MR28
CH.RGAU28R
CH.RGAU28R
Eccentric
Plain
100Cr6
0.6
18.81
9
6.10
1.60
10.8
M5
8.00
18.81
8
2.1
1.5
8
10
0.0
4
2300
1120
0
0.02
MR28
CH.RGAUX28R
CH.RGAUX28R
Eccentric
Plain
440C
0.6
18.81
9
6.10
1.60
10.8
M5
8.00
18.81
8
2.1
1.5
8
10
0.0
4
2300
1120
0
0.02
MR28
CH.RGNU43R
CH.RGNU43R
Concentric
Plain
100Cr6
-
28.59
14
8.80
1.80
15.0
M8
12.50
28.59
13
2.3
2.5
11
14
0.3
6
5700
2800
0
0.05
MRG43
CH.RGNUX43R
CH.RGNUX43R
Concentric
Plain
440C
-
28.59
14
8.80
1.80
15.0
M8
12.50
28.59
13
2.3
2.5
11
14
0.3
6
5700
2800
0
0.05
MRG43
CH.RGAU43R
CH.RGAU43R
Eccentric
Plain
100Cr6
0.8
28.59
14
8.80
1.80
15.0
M8
12.50
28.59
13
2.3
2.5
11
14
0.3
6
5700
2800
0
0.05
MRG43
CH.RGAUX43R
CH.RGAUX43R
Eccentric
Plain
440C
0.8
28.59
14
8.80
1.80
15.0
M8
12.50
28.59
13
2.3
2.5
11
14
0.3
6
5700
2800
0
0.05
MRG43
CH.RCV18G
CH.RCV18G
Concentric
Guiding
100Cr6
-
13.20
7
4.60
1.10
6.8
M4
5.40
11.96
-
-
-
-
-
0.0
3
1650
800
230
0.01
MRG18
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성