GB812-88 - Round nuts
Chinese Manufacturers
GQDJGJ
Powered by
CAD모델 선택
{chinese_manufacturers/gqdjgj/gb812-88.prj},{NB=Nuts GB 812 M60X2},{GUIGE=M60},{D=60.000},{P=2.000},{DK=90.000},{D1=79.000},{M=12.000},{N=8.360},{NMAX=8.360},{NMIN=8.000},{T=4.250},{TMAX=4.250},{TMIN=3.500},{C=1.500},{C1=1.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
GUIGE
Thread specification
ⁿ/ₐ
D
[mm]
P
[mm]
DK
[mm]
D1
[mm]
M
[mm]
N
[mm]
NMAX
[mm]
NMIN
[mm]
T
[mm]
TMAX
[mm]
TMIN
[mm]
C
[mm]
C1
[mm]
Nuts GB 812 M10X1
M10
10.000
1.000
22.000
16.000
8.000
4.300
4.300
4.000
2.600
2.600
2.000
0.500
0.500
Nuts GB 812 M12X1.25
M12
12.000
1.250
25.000
19.000
8.000
4.300
4.300
4.000
2.600
2.600
2.000
0.500
0.500
Nuts GB 812 M14X1.5
M14
14.000
1.500
28.000
20.000
8.000
4.300
4.300
4.000
2.600
2.600
2.000
0.500
0.500
Nuts GB 812 M16X1.5
M16
16.000
1.500
30.000
22.000
8.000
5.300
5.300
5.000
3.100
3.100
2.500
0.500
0.500
Nuts GB 812 M18X1.5
M18
18.000
1.500
32.000
24.000
8.000
5.300
5.300
5.000
3.100
3.100
2.500
0.500
0.500
Nuts GB 812 M20X1.5
M20
20.000
1.500
35.000
27.000
8.000
5.300
5.300
5.000
3.100
3.100
2.500
0.500
0.500
Nuts GB 812 M22X1.5
M22
22.000
1.500
38.000
30.000
10.000
5.300
5.300
5.000
3.100
3.100
2.500
1.000
0.500
Nuts GB 812 M24X1.5
M24
24.000
1.500
42.000
34.000
10.000
5.300
5.300
5.000
3.100
3.100
2.500
1.000
0.500
Nuts GB 812 M25X1.5
M25
25.000
1.500
42.000
34.000
10.000
5.300
5.300
5.000
3.100
3.100
2.500
1.000
0.500
Nuts GB 812 M27X1.5
M27
27.000
1.500
45.000
37.000
10.000
5.300
5.300
5.000
3.100
3.100
2.500
1.000
0.500
Nuts GB 812 M30X1.5
M30
30.000
1.500
48.000
40.000
10.000
5.300
5.300
5.000
3.100
3.100
2.500
1.000
0.500
Nuts GB 812 M33X1.5
M33
33.000
1.500
52.000
43.000
10.000
6.300
6.300
6.000
3.600
3.600
3.000
1.000
0.500
Nuts GB 812 M35X1.5
M35
35.000
1.500
52.000
43.000
10.000
6.300
6.300
6.000
3.600
3.600
3.000
1.000
0.500
Nuts GB 812 M36X1.5
M36
36.000
1.500
55.000
46.000
10.000
6.300
6.300
6.000
3.600
3.600
3.000
1.500
0.500
Nuts GB 812 M39X1.5
M39
39.000
1.500
58.000
49.000
10.000
6.300
6.300
6.000
3.600
3.600
3.000
1.500
0.500
Nuts GB 812 M40X1.5
M40
40.000
1.500
58.000
49.000
10.000
6.300
6.300
6.000
3.600
3.600
3.000
1.500
0.500
Nuts GB 812 M42X1.5
M42
42.000
1.500
62.000
53.000
10.000
6.300
6.300
6.000
3.600
3.600
3.000
1.500
0.500
Nuts GB 812 M45X1.5
M45
45.000
1.500
68.000
59.000
10.000
6.300
6.300
6.000
3.600
3.600
3.000
1.500
0.500
Nuts GB 812 M48X1.5
M48
48.000
1.500
72.000
61.000
12.000
8.360
8.360
8.000
4.250
4.250
3.500
1.500
0.500
Nuts GB 812 M50X1.5
M50
50.000
1.500
72.000
61.000
12.000
8.360
8.360
8.000
4.250
4.250
3.500
1.500
0.500
Nuts GB 812 M52X1.5
M52
52.000
1.500
78.000
67.000
12.000
8.360
8.360
8.000
4.250
4.250
3.500
1.500
0.500
Nuts GB 812 M55X2
M55
55.000
2.000
78.000
67.000
12.000
8.360
8.360
8.000
4.250
4.250
3.500
1.500
0.500
Nuts GB 812 M56X2
M56
56.000
2.000
85.000
74.000
12.000
8.360
8.360
8.000
4.250
4.250
3.500
1.500
1.000
Nuts GB 812 M60X2
M60
60.000
2.000
90.000
79.000
12.000
8.360
8.360
8.000
4.250
4.250
3.500
1.500
1.000
Nuts GB 812 M64X2
M64
64.000
2.000
95.000
84.000
12.000
8.360
8.360
8.000
4.250
4.250
3.500
1.500
1.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
TBY41_42 - Snap Washers for Round Nuts
Yiheda 3D Electronic Gallery
20.06.2024
GB6178-86 - Hesagon slotted and castle nuts,style 1-Produst gradest A and B
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - Rolling bearings-Tapered roller bearings-Boundary dimens...
Chinese Manufacturers
21.05.2014
Z14A - Locking assemblies, type Z14A
Chinese Manufacturers
21.05.2014
GB6181-86 - Hexagon thin slotted nuts-Product grades A and B
Chinese Manufacturers
21.05.2014
Q330 - Prevailing torque type all-metal hexagon nuts with flange
Chinese Manufacturers
21.05.2014
Q198C - Bear face projection welding stud
Chinese Manufacturers
21.05.2014
SCS - SCS
Chinese Manufacturers
21.05.2014
GB/T288-94 20000C - Rolling bearings-Self-aligning roller bearings-Boundary...
Chinese Manufacturers
21.05.2014
Q199B - End face projection welding stud
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H1 - Cross recessed countersunk flat head screws(common hea...
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H2 - Cross recessed countersunk flat head screws(common hea...
Chinese Manufacturers
21.05.2014
C20 A-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
CB-3 - CB-3
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성