GB 5790-86 A - Hexagon flange bolts-Heavg series-Product grade B
Chinese Manufacturers
HD-BZJ
Powered by
CAD모델 선택
{chinese_manufacturers/hd-bzj/gb5790-86a.prj},{NB=Bolts GB 5790 AM12X100},{IDNR=},{D=12.000},{B1=30.000},{B2=36.000},{C=1.800},{DA=13.700},{DAMAXB=15.200},{DC=26.600},{DS=12.000},{DSMIN=11.730},{DU=13.500},{DW=23.800},{E=19.680},{F=3.000},{K=10.400},{K1=4.600},{R1=0.600},{R2=0.700},{R3=0.250},{R4=6.400},{S=18.000},{SMIN=17.570},{T=0.350},{TMIN=0.150},{L=100.000},{LMIN=98.300},{LMAX=101.700},{LS=61.250},{LG=70.000},{P=1.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
D
bolt standard
[mm]
B1
l<=125
[mm]
B2
l>125 and l<=200d
[mm]
C
min
[mm]
DA
A max
[mm]
DAMAXB
[mm]
DC
max
[mm]
DS
max
[mm]
DSMIN
[mm]
DU
max
[mm]
DW
min
[mm]
E
min
[mm]
F
max
[mm]
K
max
[mm]
K1
min
[mm]
R1
min
[mm]
R2
max
[mm]
R3
min
[mm]
R4
re.
[mm]
S
max
[mm]
SMIN
[mm]
T
max
[mm]
TMIN
[mm]
L
nominal
[mm]
LMIN
[mm]
LMAX
[mm]
LS
length of non-screw thread staff min
[mm]
LG
length of clamp max
[mm]
P
[mm]
Bolts GB 5790 AM5X30
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
30.000
28.900
31.100
10.000
14.000
0.500
Bolts GB 5790 AM5X35
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
35.000
33.700
36.300
15.000
19.000
0.500
Bolts GB 5790 AM5X40
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
40.000
38.700
41.300
20.000
24.000
0.500
Bolts GB 5790 AM5X45
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
45.000
43.700
46.300
25.000
29.000
0.500
Bolts GB 5790 AM5X50
5.000
16.000
0.000
1.000
5.700
6.200
11.800
5.000
4.820
5.500
9.800
8.560
1.400
5.400
2.000
0.250
0.300
0.100
3.000
8.000
7.640
0.150
0.050
50.000
48.700
51.300
30.000
34.000
0.500
Bolts GB 5790 AM6X35
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
35.000
33.700
36.300
12.000
17.000
0.750
Bolts GB 5790 AM6X40
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
40.000
38.700
41.300
17.000
22.000
0.750
Bolts GB 5790 AM6X45
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
45.000
43.700
46.300
22.000
27.000
0.750
Bolts GB 5790 AM6X50
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
50.000
48.700
51.300
27.000
32.000
0.750
Bolts GB 5790 AM6X55
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
55.000
53.500
56.500
32.000
37.000
0.750
Bolts GB 5790 AM6X60
6.000
18.000
0.000
1.100
6.800
7.400
14.200
6.000
5.820
6.600
12.200
10.800
2.000
6.600
2.500
0.400
0.400
0.100
3.400
10.000
9.640
0.200
0.050
60.000
58.500
61.500
37.000
42.000
0.750
Bolts GB 5790 AM8X40
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
40.000
38.700
41.300
11.750
18.000
1.000
Bolts GB 5790 AM8X45
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
45.000
43.700
46.300
16.750
23.000
1.000
Bolts GB 5790 AM8X50
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
50.000
48.700
51.300
21.750
28.000
1.000
Bolts GB 5790 AM8X55
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
55.000
53.500
56.500
26.750
33.000
1.000
Bolts GB 5790 AM8X60
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
60.000
58.500
61.500
31.750
38.000
1.000
Bolts GB 5790 AM8X65
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
65.000
63.500
66.500
36.750
43.000
1.000
Bolts GB 5790 AM8X70
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
70.000
68.500
71.500
41.750
48.000
1.000
Bolts GB 5790 AM8X80
8.000
22.000
28.000
1.200
9.200
10.000
18.000
8.000
7.780
9.000
15.800
14.080
2.000
8.100
3.200
0.400
0.500
0.150
4.300
13.000
12.570
0.250
0.100
80.000
78.500
81.500
51.750
58.000
1.000
Bolts GB 5790 AM10X45
10.000
26.000
32.000
1.500
11.200
12.600
22.300
10.000
9.780
11.000
19.600
16.320
2.000
9.200
3.600
0.400
0.600
0.200
4.300
15.000
14.570
0.300
0.150
45.000
43.700
46.300
11.500
19.000
1.250
Bolts GB 5790 AM10X50
10.000
26.000
32.000
1.500
11.200
12.600
22.300
10.000
9.780
11.000
19.600
16.320
2.000
9.200
3.600
0.400
0.600
0.200
4.300
15.000
14.570
0.300
0.150
50.000
48.700
51.300
16.500
24.000
1.250
Bolts GB 5790 AM10X55
10.000
26.000
32.000
1.500
11.200
12.600
22.300
10.000
9.780
11.000
19.600
16.320
2.000
9.200
3.600
0.400
0.600
0.200
4.300
15.000
14.570
0.300
0.150
55.000
53.500
56.500
21.500
29.000
1.250
Bolts GB 5790 AM10X60
10.000
26.000
32.000
1.500
11.200
12.600
22.300
10.000
9.780
11.000
19.600
16.320
2.000
9.200
3.600
0.400
0.600
0.200
4.300
15.000
14.570
0.300
0.150
60.000
58.500
61.500
26.500
34.000
1.250
Bolts GB 5790 AM10X65
10.000
26.000
32.000
1.500
11.200
12.600
22.300
10.000
9.780
11.000
19.600
16.320
2.000
9.200
3.600
0.400
0.600
0.200
4.300
15.000
14.570
0.300
0.150
65.000
63.500
66.500
31.500
39.000
1.250
Bolts GB 5790 AM10X70
10.000
26.000
32.000
1.500
11.200
12.600
22.300
10.000
9.780
11.000
19.600
16.320
2.000
9.200
3.600
0.400
0.600
0.200
4.300
15.000
14.570
0.300
0.150
70.000
68.500
71.500
36.500
44.000
1.250
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T288-94 20000CAK - Rolling bearings-Self-aligning roller bearings-Bounda...
Chinese Manufacturers
21.05.2014
Z6 - Locking assemblies, type Z6
Chinese Manufacturers
21.05.2014
HB4-21-2002 - Tee,A type,flared tube
Chinese Manufacturers
21.05.2014
HB4-28-2002 - Cross,E type,flared tube
Chinese Manufacturers
21.05.2014
LBDM - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
GB56-88 - Hexagon thick nuts
Chinese Manufacturers
21.05.2014
Q184 - Hexagon bolts with flange-Small series
Chinese Manufacturers
21.05.2014
LBDF - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
LTPS - Cam Stroke Steel Plates
Chinese Manufacturers
21.05.2014
Z5 - Locking assemblies, type Z5
Chinese Manufacturers
21.05.2014
GB 5281-85 - Hexagon socket head shoulder screws
Chinese Manufacturers
21.05.2014
GB 85-88 - Square set screws with long dog point
Chinese Manufacturers
21.05.2014
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성