GB/T 9115.2-2000 PN63 MF - Steel pipe welding neck flanges with male and female face
Chinese Manufacturers
HETONG
gb9115.2-2000
pn6.3mpa
Powered by
CAD모델 선택
{chinese_manufacturers/hetong/gb9115.2-2000/pn6.3mpa/gb9115.2-2000pn6.3mpamf.prj},{NB=Flanges DN65-PN63 MF GB/T 9115.2-2000},{IDNR=},{DN=65},{A=76.1},{AII=76},{DD=205},{K=160},{L=22},{N=8},{M=M20},{D=118},{X=109},{Y=110},{F1=4.0},{F2=3.0},{C=26},{H=68},{NN=98},{NNII=98},{S=6.0},{H1=12},{R=6},{PPATH=gb9115.2-2000pn6.3mf.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
dia. of nominal
[mm]
A
outer dia. of steel tube;series I
[mm]
AII
outer dia. of steel tube;series II
[mm]
DD
outer dia. of flanges;DD=Capital d
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
ⁿ/ₐ
D
hermetic face
[mm]
X
hermetic face
[mm]
Y
hermetic face
[mm]
F1
hermetic face
[mm]
F2
hermetic face
[mm]
C
thickness of flanges
[mm]
H
height of flanges
[mm]
NN
neck of flanges;series I
ⁿ/ₐ
NNII
neck of flanges;series II
[mm]
S
neck of flanges
[mm]
H1
neck of flanges
[mm]
R
neck of flanges
[mm]
Flanges DN10-PN63 MF GB/T...
10
17.2
14
100
70
14
4
M12
41
34
35
4.0
3.0
20
45
32
32
3.0
6
3
Flanges DN15-PN63 MF GB/T...
15
21.3
18
105
75
14
4
M12
46
39
40
4.0
3.0
20
45
34
34
3.2
6
3
Flanges DN20-PN63 MF GB/T...
20
26.9
25
130
90
18
4
M16
56
50
51
4.0
3.0
20
52
42
42
3.6
6
4
Flanges DN25-PN63 MF GB/T...
25
33.7
32
140
100
18
4
M16
65
57
58
4.0
3.0
24
58
52
52
3.6
8
4
Flanges DN32-PN63 MF GB/T...
32
42.4
38
155
110
22
4
M20
76
65
66
4.0
3.0
24
60
60
60
3.6
8
5
Flanges DN40-PN63 MF GB/T...
40
48.3
45
170
125
22
4
M20
84
75
76
4.0
3.0
26
62
70
70
4.0
10
5
Flanges DN50-PN63 MF GB/T...
50
60.3
57
180
135
22
4
M20
99
87
88
4.0
3.0
26
62
82
82
5.0
10
5
Flanges DN65-PN63 MF GB/T...
65
76.1
76
205
160
22
8
M20
118
109
110
4.0
3.0
26
68
98
98
6.0
12
6
Flanges DN80-PN63 MF GB/T...
80
88.9
89
215
170
22
8
M20
132
120
121
4.0
3.0
28
72
112
112
6.0
12
6
Flanges DN100-PN63 MF GB/...
100
114.3
108
250
200
26
8
M24
156
149
150
4.5
3.5
30
78
138
138
7.0
12
6
Flanges DN125-PN63 MF GB/...
125
139.7
133
295
240
30
8
M27
184
175
176
4.5
3.5
34
88
168
168
7.5
12
6
Flanges DN150-PN63 MF GB/...
150
168.3
159
345
280
33
8
M30
211
203
204
4.5
3.5
36
95
202
202
8.5
12
8
Flanges DN200-PN63 MF GB/...
200
219.1
219
415
345
36
12
M33
284
259
260
4.5
3.5
42
110
256
256
10.5
16
8
Flanges DN250-PN63 MF GB/...
250
273.0
273
470
400
36
12
M33
345
312
313
4.5
3.5
46
125
316
316
13.5
18
10
Flanges DN300-PN63 MF GB/...
300
323.9
325
530
460
36
16
M33
409
363
364
4.5
3.5
52
140
372
372
15.5
18
10
Flanges DN350-PN63 MF GB/...
350
355.6
377
600
525
39
16
M36
465
421
422
5.0
4.0
56
150
420
430
17.5
20
10
Flanges DN400-PN63 MF GB/...
400
406.4
426
670
585
42
16
M39
535
473
474
5.0
4.0
60
160
475
484
20.0
20
10
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Electronic wash basin tap - CELIS, HD-K
SCHELL
19.04.2024
Hose Liner Straight
Alfa Laval
25.01.2021
GB/T 9115.1-2000 PN100 RF - Steel pipe welding neck flanges with flat face ...
Chinese Manufacturers
21.05.2014
ARI-Steam traps CONA DIN EN - Series 600, 610, 630, 640, 60A, 63A
ARI-Armaturen
29.05.2024
Hose
KANA (Katayama Chain)
27.06.2023
GB/T 9115.4-2000 RJ - Steel pipe welding neck flanges with ring-joint face
Chinese Manufacturers
21.05.2014
GB/T 9115.3-2000 PN63 T - Steel pipe welding neck flanges with tongue and g...
Chinese Manufacturers
21.05.2014
GB/T 9115.3-2000 PN63 G - Steel pipe welding neck flanges with tongue and g...
Chinese Manufacturers
21.05.2014
GB/T 9115.3-2000 PN63 TG - Steel pipe welding neck flanges with tongue and ...
Chinese Manufacturers
21.05.2014
GB/T 9114-2000 PN20 RF - Hubbed screwed steel pipe flanges with raised face
Chinese Manufacturers
21.05.2014
GB/T 9115.2-2000 PN63 F - Steel pipe welding neck flanges with male and fem...
Chinese Manufacturers
21.05.2014
GB/T 9115.2-2000 PN100 M - Steel pipe welding neck flanges with male and fe...
Chinese Manufacturers
21.05.2014
GB/T 9113.2-2000 PN63 MF - Integral steel pipe flanges with male and female...
Chinese Manufacturers
21.05.2014
GB/T 9115.1-2000 PN63 RF - Steel pipe welding neck flanges with flat face o...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성