GB/T9120.3-2000 PN25 G - Loose plate steel pipe flanges with welding neck collar with tongue and groove face
Chinese Manufacturers
SHUANGHUAN
gb9120.3-2000
pn2.5mpa
Powered by
CAD모델 선택
{chinese_manufacturers/shuanghuan/gb9120.3-2000/pn2.5mpa/gb9120.3-2000pn2.5mpa-g.prj},{NB=Flanges DN100-PN25 G GB/T9120.3-2000},{IDNR=},{DN=100},{A=114.300},{AII=108.000},{DD=235.000},{K=190.000},{L=22.000},{N=8.000},{M=M20},{X=149.000},{Y=150.000},{Z=128.000},{W=129.000},{F1=4.500},{F2=3.500},{C=26.000},{B=138.000},{BII=138.000},{E=6.000},{D=156.000},{NN=134.000},{NNII=134},{F=20.000},{H1=12.000},{H=65.000},{S=6.300},{PPATH=gb9120.3-2000pn2.5mpag.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
dia. of nominal
[mm]
A
outer dia. of stee
[mm]
AII
outer dia. of stee
[mm]
DD
outer dia. of flanges;
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
[mm]
X
[mm]
Y
[mm]
Z
[mm]
W
[mm]
F1
[mm]
F2
[mm]
C
thickness of flanges
[mm]
B
Inner dia. of flange
[mm]
BII
Inner dia. of flange
[mm]
E
ⁿ/ₐ
D
[mm]
NN
Duihan Central
[mm]
NNII
Duihan Central
[mm]
F
[mm]
H1
[mm]
H
[mm]
S
[mm]
Flanges DN10-PN25 G GB/T9...
10
17.200
14.000
90.000
60.000
14.000
4.000
M12
34.000
35.000
23.000
24.000
4.000
3.000
14.000
31.000
31.000
3.000
41.000
28.000
28
12.000
6.000
35.000
2.300
Flanges DN15-PN25 G GB/T9...
15
21.300
18.000
95.000
65.000
14.000
4.000
M12
39.000
40.000
28.000
29.000
4.000
3.000
14.000
35.000
35.000
3.000
46.000
32.000
32
12.000
6.000
38.000
3.200
Flanges DN20-PN25 G GB/T9...
20
26.900
25.000
105.000
75.000
14.000
4.000
M12
50.000
51.000
35.000
36.000
4.000
3.000
16.000
42.000
42.000
4.000
56.000
40.000
40
14.000
6.000
40.000
3.200
Flanges DN25-PN25 G GB/T9...
25
33.700
32.000
115.000
85.000
14.000
4.000
M12
57.000
58.000
42.000
43.000
4.000
3.000
16.000
49.000
49.000
4.000
65.000
46.000
46
14.000
6.000
40.000
3.200
Flanges DN32-PN25 G GB/T9...
32
42.400
38.000
140.000
100.000
18.000
4.000
M16
65.000
66.000
50.000
51.000
4.000
3.000
18.000
59.000
59.000
5.000
76.000
56.000
56
14.000
6.000
42.000
3.600
Flanges DN40-PN25 G GB/T9...
40
48.300
45.000
150.000
110.000
18.000
4.000
M16
75.000
76.000
60.000
61.000
4.000
3.000
18.000
67.000
67.000
5.000
84.000
64.000
64
14.000
7.000
45.000
3.600
Flanges DN50-PN25 G GB/T9...
50
60.300
57.000
165.000
125.000
18.000
4.000
M16
87.000
88.000
72.000
73.000
4.000
3.000
20.000
77.000
77.000
5.000
99.000
74.000
74
16.000
8.000
48.000
4.000
Flanges DN65-PN25 G GB/T9...
65
76.100
76.000
185.000
145.000
18.000
8.000
M16
109.000
110.000
94.000
95.000
4.000
3.000
22.000
96.000
96.000
6.000
118.000
92.000
92
16.000
10.000
52.000
5.000
Flanges DN80-PN25 G GB/T9...
80
88.900
89.000
200.000
160.000
18.000
8.000
M16
120.000
121.000
105.000
106.000
4.000
3.000
24.000
114.000
114.000
6.000
132.000
110.000
110
18.000
12.000
58.000
5.600
Flanges DN100-PN25 G GB/T...
100
114.300
108.000
235.000
190.000
22.000
8.000
M20
149.000
150.000
128.000
129.000
4.500
3.500
26.000
138.000
138.000
6.000
156.000
134.000
134
20.000
12.000
65.000
6.300
Flanges DN125-PN25 G GB/T...
125
139.700
133.000
270.000
220.000
26.000
8.000
M24
175.000
176.000
154.000
155.000
4.500
3.500
28.000
166.000
166.000
6.000
184.000
162.000
162
22.000
12.000
68.000
6.300
Flanges DN150-PN25 G GB/T...
150
168.300
159.000
300.000
250.000
26.000
8.000
M24
203.000
204.000
182.000
183.000
4.500
3.500
30.000
194.000
194.000
6.000
211.000
190.000
190
24.000
12.000
75.000
7.100
Flanges DN200-PN25 G GB/T...
200
219.100
219.000
360.000
310.000
26.000
12.000
M24
259.000
260.000
238.000
239.000
4.500
3.500
32.000
250.000
250.000
6.000
274.000
244.000
244
26.000
16.000
80.000
6.300
Flanges DN250-PN25 G GB/T...
250
273.000
273.000
425.000
370.000
30.000
12.000
M27
312.000
313.000
291.000
292.000
4.500
3.500
35.000
302.000
302.000
8.000
330.000
296.000
296
26.000
18.000
88.000
6.300
Flanges DN300-PN25 G GB/T...
300
323.900
325.000
485.000
430.000
30.000
16.000
M27
363.000
364.000
342.000
343.000
4.500
3.500
38.000
356.000
356.000
8.000
389.000
350.000
350
28.000
18.000
92.000
7.100
Flanges DN350-PN25 G GB/T...
350
355.600
377.000
555.000
490.000
33.000
16.000
M30
421.000
422.000
394.000
395.000
5.000
4.000
42.000
408.000
416.000
8.000
448.000
398.000
406
32.000
20.000
100.000
8.000
Flanges DN400-PN25 G GB/T...
400
406.400
426.000
620.000
550.000
36.000
16.000
M33
473.000
474.000
446.000
447.000
5.000
4.000
46.000
462.000
474.000
8.000
503.000
452.000
464
34.000
20.000
110.000
8.800
Flanges DN450-PN25 G GB/T...
450
457.000
480.000
670.000
600.000
36.000
20.000
M33
523.000
524.000
496.000
497.000
5.000
4.000
50.000
510.000
524.000
8.000
548.000
500.000
514
36.000
20.000
110.000
10.000
Flanges DN500-PN25 G GB/T...
500
508.000
530.000
730.000
660.000
36.000
20.000
M33
575.000
576.000
548.000
549.000
5.000
4.000
56.000
568.000
580.000
8.000
609.000
558.000
570
38.000
20.000
125.000
11.000
Flanges DN600-PN25 G GB/T...
600
610.000
630.000
845.000
770.000
39.000
20.000
M36
675.000
676.000
648.000
649.000
5.000
4.000
68.000
670.000
680.000
8.000
720.000
660.000
670
40.000
20.000
125.000
12.500
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DJ WNF-S
Wilo
15.04.2024
EJ WNF-S
Wilo
15.04.2024
E WNF-S
Wilo
15.04.2024
GB/T 9118.1-2000 PN50 RF - Loose hubbed steel pipe flangs with welding neck...
Chinese Manufacturers
21.05.2014
Connection stubs with loose flange drilled according to DIN 24154 R2 - Tran...
NORO
24.05.2023
GB/T9120.1-2000 PN10 RF - Loose plate steel flanges with welding neck colla...
Chinese Manufacturers
21.05.2014
GB/T9121.2-2000 PN25 M - Loose plate steel pipe flanges with weld-on collar...
Chinese Manufacturers
21.05.2014
GB/T9121.1-2000 PN10 RF - Loose plate steel pipe flanges with weld-on colla...
Chinese Manufacturers
21.05.2014
GB/T9119-2000 PN10 FF - Slip-on-welding plate steel pipe flanges with flat ...
Chinese Manufacturers
21.05.2014
Typ 1.2-701 - Short stub with lapped flange DIN 2673 / EN 1092-1 Typ 34+04 ...
Springmann
02.09.2013
GB/T 9116.2-2000 PN150 F - Hubbed slip-on-welding steel pipe flanges with m...
Chinese Manufacturers
21.05.2014
GB/T 9118.1-2000 PN20 RF - Loose hubbed steel pipe flangs with welding neck...
Chinese Manufacturers
21.05.2014
GB/T9121.3-2000 PN16 T - Loose plate steel pipe flanges with weld-on collar...
Chinese Manufacturers
21.05.2014
8000 - Blank flange, PN 16
HAWLE
23.02.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성