MP11 - Taper Straight, male
C Matic
Category Fittings
Push-in Fittings
MP Line - Medium Pressure Push-in Fittings, 80 bar
Powered by
CAD모델 선택
{cmatic/typology/push_in_fittings/mp_line_medium_pressure_push-in_fittings_80_bar/mp1120-20taper20straight2c20male.prj},{NB=M0010031},{CODE=M0010031},{TYPE=MP11 06 18},{MAT=Brass Nickel Plated},{VAR_TUBO=6},{D1=R1/8},{D2=11.8},{D2IN=.465},{L1=7,5},{L1IN=.295},{L2=22},{L2IN=.866},{CH1=12},{CH2=4},{G=10,3},{OZ=.363},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=80},{WPP=1160},{CONF1=RoHS},{AF=Lubrication installations},{NBCUSTOM=M0010031},{CSVPATH=\\\\it-blq-chne-02\\cadenas\\PLMSynchro\\STEP_IMPORT\\Cmatic\\1-Push-in Fittings\\MP_Line_-_Medium_Pressure_Push-in_Fittings,_80_bar\\MP11 - Taper Straight, male\\MP11.csv},{NNCUSTOM=MP11},{NTCUSTOM=Taper Straight, male},{LINACUSTOM=M0010031},{STEPFILE=M0010110},{PNGFILE=MP11},{DWGFILE=MP11},{PRJNAME=MP11 - Taper Straight, male}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_TUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
M0010011
M0010011
MP11 04 18
Brass Nickel Plated
4
R1/8
9
.354
7,5
.295
18,5
.728
10
3
7.3
.257
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
M0010110
M0010110
MP11 04 M6x1
Brass Nickel Plated
4
M6x1
9
.354
8
.315
23.2
.913
10
2,5
7,6
.268
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
M0010510
M0010510
MP11 04 M8x1
Brass Nickel Plated
4
M8x1
9
.354
8
.315
20
.787
10
3
6,7
.236
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
M0010610
M0010610
MP11 04 M10x1
Brass Nickel Plated
4
M10x1
9
.354
8
.315
20
.787
11
3
9,3
.328
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
M0010031
M0010031
MP11 06 18
Brass Nickel Plated
6
R1/8
11.8
.465
7,5
.295
22
.866
12
4
10,3
.363
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
M0010130
M0010130
MP11 06 M6x1
Brass Nickel Plated
6
M6x1
11.8
.465
8
.315
26
1.024
12
2,5
11.8
.416
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
M0010530
M0010530
MP11 06 M8x1
Brass Nickel Plated
6
M8x1
11.8
.465
8
.315
26
1.024
12
4
12,3
.434
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
M0010630
M0010630
MP11 06 M10x1
Brass Nickel Plated
6
M10x1
11.8
.465
8
.315
22.5
.886
12
4
10,9
.384
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
M0010041
M0010041
MP11 08 18
Brass Nickel Plated
8
R1/8
13.8
.543
7,5
.295
25
.984
14
5
15.4
.543
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
M0010042
M0010042
MP11 08 14
Brass Nickel Plated
8
R1/4
13.8
.543
11
.433
25
.984
14
6
16.4
.578
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
M0010640
M0010640
MP11 08 M10x1
Brass Nickel Plated
8
M10x1
13.8
.543
8
.315
25.5
1.004
14
5
16.4
.578
-20 ÷ 80
-4 ÷ 176
80
1160
RoHS
Lubrication installations
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성