피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
EC350VM-XXP - PCB Connector,Screw Connection,Pitch:3.50mm,M2,300V,8A
DINKLE
PCB Terminal blocks and PCB Connectors
PCB Connector - Plug
Screw Connection
Powered by
CAD모델 선택
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20connector20-20plug/screw20connection/ec350vm-xxp.prj},{NB=EC350VM-12P},{NAME=EC350VM-12P},{PREVIEW=../../../_pool_/a2/d9/ec350vm-xxp.png},{PTTE=PCB Connector - Plug},{PH=3.50},{CR=GREEN (default)},{CNMD=Screw Connection},{TEOFLG=With screw flange},{LH=52.6},{WH=15.5},{HH=11.1},{CTDM=12},{NROFPS=12P},{LL=1},{CNPS=12},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=320},{RDCT=14},{RDVE2_2=320},{RDVE3_2=160},{RDVE3_3=160},{RIV2_2=2.5},{RIV3_2=2.5},{RIV3_3=2.5},{CCSS_MIN=0.2},{CCSS_MAX=1.5},{CCSSD_MIN=0.2},{CCSSD_MAX=1.5},{CCSFWFWTI_MIN=0.25},{CCSFWFWTI_MAX=0.75},{CCSFWFWI_MIN=0.25},{CCSFWFWI_MAX=0.75},{CWSCSS_MIN=0.2},{CWSCSS_MAX=0.75},{CWSCSSD_MIN=0.2},{CWSCSSD_MAX=0.75},{RV_UL_CUL_B=300}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
NAME
Name
ⁿ/ₐ
PTTE
Product type
ⁿ/ₐ
PH
Pitch
[mm]
CR
Color
ⁿ/ₐ
CNMD
Connection method
ⁿ/ₐ
TEOFLG
Type of locking
ⁿ/ₐ
LH
Length
[mm]
WH
Width
[mm]
HH
Height
[mm]
CTDM
Circuit diagram
ⁿ/ₐ
NROFPS
Number of poles
ⁿ/ₐ
LL
Level
ⁿ/ₐ
CNPS
Connection points
ⁿ/ₐ
IGML
Insulating material
ⁿ/ₐ
IGMLGP
Insulating material group
ⁿ/ₐ
UL94FR
UL94 Flammability rating
ⁿ/ₐ
INRE
Insulation resistance
ⁿ/ₐ
CRML
Conductor material
ⁿ/ₐ
POCS
Plating of conductor surface
ⁿ/ₐ
RDVE
Rated Voltage
[V]
RDCT
Rated Current
[A]
RDVE2_2
Rated Voltage(II/2)
[V]
RDVE3_2
Rated Voltage(III/2)
[V]
RDVE3_3
Rated Voltage(III/3)
[V]
RIV2_2
Rated Impulse Voltage(II/2)
[kV]
RIV3_2
Rated Impulse Voltage(III/2)
[kV]
RIV3_3
Rated Impulse Voltage(III/3)
[kV]
CCSS_MIN
Conductor cross section solid. min
[mm²]
CCSS_MAX
Conductor cross section solid. max
[mm²]
CCSSD_MIN
Conductor cross section stranded. min
[mm²]
CCSSD_MAX
Conductor cross section stranded. max
[mm²]
CCSFWFWTI_MIN
Conductor cross section flexible,with min ferrule without insulation
[mm²]
CCSFWFWTI_MAX
Conductor cross section flexible,with max ferrule without insulation
[mm²]
CCSFWFWI_MIN
Conductor cross section flexible,with min ferrule with insulation
[mm²]
CCSFWFWI_MAX
Conductor cross section flexible,with max ferrule with insulation
[mm²]
CWSCSS_MIN
2 conductors with same cross section,solid,min
[mm²]
CWSCSS_MAX
2 conductors with same cross section,solid,max
[mm²]
CWSCSSD_MIN
2 conductors with same cross section,stranded,min
[mm²]
CWSCSSD_MAX
2 conductors with same cross section,stranded,max
[mm²]
RV_UL_CUL_B
Rated Voltage (UL/CUL Group B)
[V]
RC_UL_CUL_B
Rated Current (UL/CUL Group B)
[A]
RV_UL_CUL_D
Rated Voltage (UL/CUL Group D)
[V]
RC_UL_CUL_D
Rated Current (UL/CUL Group D)
[A]
MIN_WCAT_UL_CUL
Min. wire connection acc. to UL/CUL
[AWG]
MAX_WCAT_UL_CUL
Max. wire connection acc. to UL/CUL
[AWG]
SWTD
Screw thread
ⁿ/ₐ
SRSE
Screwdriver size
ⁿ/ₐ
TT_MIN
Tightening torque min
[N.m]
TT_MAX
Tightening torque max
[N.m]
TFT_MAX
Tightening flange torque max
[N.m]
SGLH
Stripping Length
[mm]
FP
Finger protection IP20(IEC60529)
ⁿ/ₐ
OGTE_MAX
Operating temperature max
[℃]
OGTE_MIN
Operating temperature min
[℃]
UL_R
UL Recognized
ⁿ/ₐ
IEC_A
IEC Approval
ⁿ/ₐ
ROHS_A
RoHS Approval
ⁿ/ₐ
EC350VM-02P
EC350VM-02P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
17.6
15.5
11.1
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-03P
EC350VM-03P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
21.1
15.5
11.1
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-04P
EC350VM-04P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
24.6
15.5
11.1
4
04P
1
4
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-05P
EC350VM-05P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
28.1
15.5
11.1
5
05P
1
5
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-06P
EC350VM-06P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
31.6
15.5
11.1
6
06P
1
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-07P
EC350VM-07P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
35.1
15.5
11.1
7
07P
1
7
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-08P
EC350VM-08P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
38.6
15.5
11.1
8
08P
1
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-09P
EC350VM-09P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
42.1
15.5
11.1
9
09P
1
9
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-10P
EC350VM-10P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
45.6
15.5
11.1
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-11P
EC350VM-11P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
49.1
15.5
11.1
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-12P
EC350VM-12P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
52.6
15.5
11.1
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-13P
EC350VM-13P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
56.1
15.5
11.1
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-14P
EC350VM-14P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
59.6
15.5
11.1
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-15P
EC350VM-15P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
63.1
15.5
11.1
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-16P
EC350VM-16P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
66.6
15.5
11.1
16
16P
1
16
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-17P
EC350VM-17P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
70.1
15.5
11.1
17
17P
1
17
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-18P
EC350VM-18P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
73.6
15.5
11.1
18
18P
1
18
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-19P
EC350VM-19P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
77.1
15.5
11.1
19
19P
1
19
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-20P
EC350VM-20P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
80.6
15.5
11.1
20
20P
1
20
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-21P
EC350VM-21P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
84.1
15.5
11.1
21
21P
1
21
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-22P
EC350VM-22P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
87.6
15.5
11.1
22
22P
1
22
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-23P
EC350VM-23P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
91.1
15.5
11.1
23
23P
1
23
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
EC350VM-24P
EC350VM-24P
PCB Connector - Plug
3.50
GREEN (default)
Screw Connection
With screw flange
94.6
15.5
11.1
24
24P
1
24
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
14
320
160
160
2.5
2.5
2.5
0.2
1.5
0.2
1.5
0.25
0.75
0.25
0.75
0.2
0.75
0.2
0.75
300
8
300
8
28
14
M2
0.4x2.5
0.2
0.25
0.3
6~7
YES
120
-40
YES
YES
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성