카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
EBK-p-SOFT - Mushroom lobe handles
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
EBK.SOFT
Powered by
CAD모델 선택
{elesa/general_catalogue/05/1_fixed_handles/ebk_soft_combi/ebk_p.prj},{NB=Mushroom lobe handles EBK.43 p-M10x25-SOFT-C1},{CODE=245144-C1},{DESCRIPTION=EBK.43 p-M10x25-SOFT-C1},{VERS=1.000},{DIM01=43},{DIM02=55},{DIM03=M10},{DIM04=32.5},{DIM05=25},{DIM06=17.5},{NDM=10.000},{KDM=8.160},{WEIGHT=86}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d6g
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
WEIGHT
Weight
[g]
Mushroom lobe handles EBK...
245121-C1
EBK.43 p-M6x16-SOFT-C1
43
55
M6
32.5
16
17.0
74
Mushroom lobe handles EBK...
245123-C1
EBK.43 p-M6x20-SOFT-C1
43
55
M6
32.5
20
17.0
76
Mushroom lobe handles EBK...
245125-C1
EBK.43 p-M6x25-SOFT-C1
43
55
M6
32.5
25
17.0
78
Mushroom lobe handles EBK...
245131-C1
EBK.43 p-M8x16-SOFT-C1
43
55
M8
32.5
16
17.5
80
Mushroom lobe handles EBK...
245133-C1
EBK.43 p-M8x20-SOFT-C1
43
55
M8
32.5
20
17.5
81
Mushroom lobe handles EBK...
245135-C1
EBK.43 p-M8x25-SOFT-C1
43
55
M8
32.5
25
17.5
83
Mushroom lobe handles EBK...
245137-C1
EBK.43 p-M8x30-SOFT-C1
43
55
M8
32.5
30
17.5
85
Mushroom lobe handles EBK...
245143-C1
EBK.43 p-M10x20-SOFT-C1
43
55
M10
32.5
20
17.5
83
Mushroom lobe handles EBK...
245144-C1
EBK.43 p-M10x25-SOFT-C1
43
55
M10
32.5
25
17.5
86
Mushroom lobe handles EBK...
245147-C1
EBK.43 p-M10x30-SOFT-C1
43
55
M10
32.5
30
17.5
89
Mushroom lobe handles EBK...
245151-C1
EBK.43 p-M10x50-SOFT-C1
43
55
M10
32.5
50
17.5
98
Mushroom lobe handles EBK...
245231-C1
EBK.50 p-M8x16-SOFT-C1
50
64
M8
37.0
16
20.0
80
Mushroom lobe handles EBK...
245233-C1
EBK.50 p-M8x20-SOFT-C1
50
64
M8
37.0
20
20.0
86
Mushroom lobe handles EBK...
245235-C1
EBK.50 p-M8x25-SOFT-C1
50
64
M8
37.0
25
20.0
91
Mushroom lobe handles EBK...
245237-C1
EBK.50 p-M8x30-SOFT-C1
50
64
M8
37.0
30
20.0
97
Mushroom lobe handles EBK...
245243-C1
EBK.50 p-M10x20-SOFT-C1
50
64
M10
37.0
20
20.0
110
Mushroom lobe handles EBK...
245244-C1
EBK.50 p-M10x25-SOFT-C1
50
64
M10
37.0
25
20.0
116
Mushroom lobe handles EBK...
245247-C1
EBK.50 p-M10x30-SOFT-C1
50
64
M10
37.0
30
20.0
122
Mushroom lobe handles EBK...
245251-C1
EBK.50 p-M10x50-SOFT-C1
50
64
M10
37.0
50
20.0
143
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성