카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MBT.50-GA - Gravity indicators
Elesa
GENERAL CATALOGUE
Rotary controls
Gravity indicators
MBT-GA
Powered by
CAD모델 선택
{elesa/general_catalogue/07/1_gravity_indicators/mtb_50_ga11_mtb_70_ga12/mbt_ga_asmtab.prj},{NB=Gravity indicators MBT.50-GA11-0036-S},{CODE=CE.56180},{DESCRIPTION=MBT.50-GA11-0036-S},{DIM01=36},{DIM02=8},{DIM03=17},{DIM04=51},{DIM05=48},{DIM07=18},{DIM06=24},{DIM08=16.5},{DIM09=42},{DIM10=37},{DIM11=30},{WEIGHT=120},{DIM055=6},{DIM066=M5},{NDM=5.000},{KDM=4.134},{PPATH=mbt_ga_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
Ratio
[mm]
DIM02
dH7
[mm]
DIM03
h
[mm]
DIM04
D
[mm]
DIM05
L
[mm]
DIM07
d2
[mm]
DIM06
d1
[mm]
DIM08
l1
[mm]
DIM09
C
[mm]
DIM10
R
[mm]
DIM11
N
[mm]
WEIGHT
Weight
[g]
Gravity indicators MBT.50...
CE.56131
MBT.50/GA11-0010-D
10
8
17
51
48
18
24
16.5
42
37
30
120
Gravity indicators MBT.50...
CE.56141
MBT.50/GA11-0012-D
12
8
17
51
48
18
24
16.5
42
37
30
120
Gravity indicators MBT.50...
CE.56161
MBT.50/GA11-0020-D
20
8
17
51
48
18
24
16.5
42
37
30
120
Gravity indicators MBT.50...
CE.56171
MBT.50/GA11-0024-D
24
8
17
51
48
18
24
16.5
42
37
30
120
Gravity indicators MBT.50...
CE.56175
MBT.50/GA11-0030-D
30
8
17
51
48
18
24
16.5
42
37
30
120
Gravity indicators MBT.50...
CE.56181
MBT.50/GA11-0040-D
40
8
17
51
48
18
24
16.5
42
37
30
120
Gravity indicators MBT.70...
CE.57101
MBT.70/GA12-0006-D
6
10
22
70
52
22
28
19.0
60
51
44
200
Gravity indicators MBT.70...
CE.57111
MBT.70/GA12-0010-D
10
10
22
70
52
22
28
19.0
60
51
44
200
Gravity indicators MBT.70...
CE.57121
MBT.70/GA12-0012-D
12
10
22
70
52
22
28
19.0
60
51
44
200
Gravity indicators MBT.70...
CE.57131
MBT.70/GA12-0020-D
20
10
22
70
52
22
28
19.0
60
51
44
200
Gravity indicators MBT.70...
CE.57141
MBT.70/GA12-0024-D
24
10
22
70
52
22
28
19.0
60
51
44
200
Gravity indicators MBT.70...
CE.57146
MBT.70/GA12-0030-D
30
10
22
70
52
22
28
19.0
60
51
44
200
Gravity indicators MBT.70...
CE.57151
MBT.70/GA12-0036-D
40
10
22
70
52
22
28
19.0
60
51
44
200
Gravity indicators MBT.50...
CE.56132
MBT.50/GA11-0010-S
10
8
17
51
48
18
24
16.5
42
37
30
120
Gravity indicators MBT.50...
CE.56142
MBT.50/GA11-0012-S
12
8
17
51
48
18
24
16.5
42
37
30
120
Gravity indicators MBT.50...
CE.56162
MBT.50/GA11-0020-S
20
8
17
51
48
18
24
16.5
42
37
30
120
Gravity indicators MBT.50...
CE.56172
MBT.50/GA11-0024-S
24
8
17
51
48
18
24
16.5
42
37
30
120
Gravity indicators MBT.50...
CE.56176
MBT.50/GA11-0030-S
30
8
17
51
48
18
24
16.5
42
37
30
120
Gravity indicators MBT.50...
CE.56182
MBT.50/GA11-0040-S
40
8
17
51
48
18
24
16.5
42
37
30
120
Gravity indicators MBT.70...
CE.57102
MBT.70/GA12-0006-S
6
10
22
70
52
22
28
19.0
60
51
44
200
Gravity indicators MBT.70...
CE.57112
MBT.70/GA12-0010-S
10
10
22
70
52
22
28
19.0
60
51
44
200
Gravity indicators MBT.70...
CE.57122
MBT.70/GA12-0012-S
12
10
22
70
52
22
28
19.0
60
51
44
200
Gravity indicators MBT.70...
CE.57132
MBT.70/GA12-0020-S
20
10
22
70
52
22
28
19.0
60
51
44
200
Gravity indicators MBT.70...
CE.57142
MBT.70/GA12-0024-S
24
10
22
70
52
22
28
19.0
60
51
44
200
Gravity indicators MBT.70...
CE.57147
MBT.70/GA12-0030-S
30
10
22
70
52
22
28
19.0
60
51
44
200
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성