您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 3975 - ELESA-Worm Gear Reducers
Elesa
GENERAL CATALOGUE
Machine elements
Transmission elements
GN 3975
Powered by
CAD模型選擇
{elesa/general_catalogue/09/7_transmission_elements/gn_3975/gn_3975.prj},{NB=ELESA-Worm Gear Reducers GN 3975-20-A-12-18-AN},{CODE=GN.21925},{D1=12.000},{D2=12.000},{D3=30.000},{D4=20.000},{D5=27.400},{B1=35.000},{B2=4.000},{B3=4.000},{L1=60.000},{L2=16.000},{L3=12.000},{L4=3.000},{H=1.500},{T1=2.000},{T2=13.800},{T3=1.600},{T4=18.300},{M1=20.000},{D6=4.000},{D7=4.200},{D8=5.000},{M2=26.000},{M3=50.000},{M4=17.500},{M5=1.500},{M6=31.000},{M7=26.000},{M8=42.500},{M9=22.500},{M10=26.000},{DESCRIPTION=GN 3975-20-A-12-18-AN},{DIM01=12},{DIM02=12},{DIM03=30},{DIM04=20},{DIM05=27.4},{DIM06=35},{DIM07=4},{DIM08=4},{DIM09=60},{DIM10=16},{DIM11=12},{DIM12=3},{DIM13=1.5},{DIM14=2},{DIM16=13.8},{DIM17=1.6},{DIM18=18.3},{DIM19=20},{DIM20=M 4},{DIM21=4.2},{DIM22=M 5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 j6
[mm]
DIM02
d2 H7
[mm]
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
d5
[mm]
DIM06
b1
[mm]
DIM07
b2
[mm]
DIM08
b3 JS9
[mm]
DIM09
l1
[mm]
DIM10
l2
[mm]
DIM11
l3
[mm]
DIM12
l4
[mm]
DIM13
h
[mm]
DIM14
t1
[mm]
DIM16
t2
[mm]
DIM17
t3
[mm]
DIM18
t4
[mm]
DIM19
m1
[mm]
DIM20
d6
[mm]
DIM21
d7
[mm]
DIM22
d8
[mm]
DIM23
m2
[mm]
DIM24
m3
[mm]
DIM25
m4
[mm]
DIM26
m5
[mm]
DIM27
m6
[mm]
DIM28
m7
[mm]
DIM29
m8
[mm]
DIM30
m9
[mm]
DIM31
m10
[mm]
DIM32
Gear ratio
[mm]
WEIGHT
Weight
[kg]
ELESA-Worm Gear Reducers ...
GN.21921
GN 3975-20-A-12-13-AN
12
12
30
20
27.4
35
4
4
60
16
12
3
1.5
2
13.8
1.6
18.3
20
M 4
4.2
M 5
26
50
17.5
1.5
31
26
42.5
22.5
26
13
422
ELESA-Worm Gear Reducers ...
GN.21923
GN 3975-20-A-12-15-AN
12
12
30
20
27.4
35
4
4
60
16
12
3
1.5
2
13.8
1.6
18.3
20
M 4
4.2
M 5
26
50
17.5
1.5
31
26
42.5
22.5
26
15
425
ELESA-Worm Gear Reducers ...
GN.21925
GN 3975-20-A-12-18-AN
12
12
30
20
27.4
35
4
4
60
16
12
3
1.5
2
13.8
1.6
18.3
20
M 4
4.2
M 5
26
50
17.5
1.5
31
26
42.5
22.5
26
18
426
ELESA-Worm Gear Reducers ...
GN.21927
GN 3975-20-A-12-23-AN
12
12
30
20
27.4
35
4
4
60
16
12
3
1.5
2
13.8
1.6
18.3
20
M 4
4.2
M 5
26
50
17.5
1.5
31
26
42.5
22.5
26
23
428
ELESA-Worm Gear Reducers ...
GN.21929
GN 3975-20-A-12-30-AN
12
12
30
20
27.4
35
4
4
60
16
12
3
1.5
2
13.8
1.6
18.3
20
M 4
4.2
M 5
26
50
17.5
1.5
31
26
42.5
22.5
26
30
438
ELESA-Worm Gear Reducers ...
GN.21931
GN 3975-20-A-12-40-AN
12
12
30
20
27.4
35
4
4
60
16
12
3
1.5
2
13.8
1.6
18.3
20
M 4
4.2
M 5
26
50
17.5
1.5
31
26
42.5
22.5
26
40
426
ELESA-Worm Gear Reducers ...
GN.21933
GN 3975-20-A-12-65-AN
12
12
30
20
27.4
35
4
4
60
16
12
3
1.5
2
13.8
1.6
18.3
20
M 4
4.2
M 5
26
50
17.5
1.5
31
26
42.5
22.5
26
65
432
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表