카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LM-HD-SST - Levelling elements Hygienic Design
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LM-HD-SST
Powered by
CAD모델 선택
{elesa/general_catalogue/10/1_levelling_elements/lmhd/lmhd_asmtab.prj},{NB=Levelling elements Hygienic Design LM-HD.80-SST-M24x235(01)},{CODE=406126},{DESCRIPTION=LM-HD.80-SST-M24x235},{ROT=0},{POS=1},{DIM01=80},{DIM02=M24},{DIM02X=24},{DIM03=36},{DIM04=235},{DIM05=29},{DIM06=35},{DIM07=24},{DIM08=30},{DIM09=67000},{WEIGHT=1458},{PPATH=lmhd_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
d1
[mm]
DIM04
l
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
s1
[mm]
DIM08
s2
[mm]
DIM09
Static load
[N]
WEIGHT
Weight
[g]
Levelling elements Hygien...
406083
LM-HD.60-SST-M12x225
60
M12
25
225
14
35
17
19
16000
940
Levelling elements Hygien...
406086
LM-HD.60-SST-M16x175
60
M16
28
175
19
35
18
22
30000
955
Levelling elements Hygien...
406088
LM-HD.60-SST-M16x225
60
M16
28
225
19
35
18
22
30000
1036
Levelling elements Hygien...
406097
LM-HD.80-SST-M12x175
80
M12
25
175
14
35
17
19
16000
906
Levelling elements Hygien...
406099
LM-HD.80-SST-M12x225
80
M12
25
225
14
35
17
19
16000
950
Levelling elements Hygien...
406101
LM-HD.80-SST-M16x175
80
M16
28
175
19
35
18
22
30000
904
Levelling elements Hygien...
406106
LM-HD.80-SST-M16x225
80
M16
28
225
19
35
18
22
30000
983
Levelling elements Hygien...
406111
LM-HD.80-SST-M20x185
80
M20
32
185
24
35
24
27
47000
1115
Levelling elements Hygien...
406116
LM-HD.80-SST-M20x235
80
M20
32
235
24
35
24
27
47000
1243
Levelling elements Hygien...
406121
LM-HD.80-SST-M24x185
80
M24
36
185
29
35
24
30
67000
1284
Levelling elements Hygien...
406126
LM-HD.80-SST-M24x235
80
M24
36
235
29
35
24
30
67000
1458
Levelling elements Hygien...
406131
LM-HD.100-SST-M16x175
100
M16
28
175
19
35
18
22
30000
1171
Levelling elements Hygien...
406136
LM-HD.100-SST-M16x225
100
M16
28
225
19
35
18
22
30000
1252
Levelling elements Hygien...
406141
LM-HD.100-SST-M20x185
100
M20
32
185
24
35
24
27
47000
1385
Levelling elements Hygien...
406146
LM-HD.100-SST-M20x235
100
M20
32
235
24
35
24
27
47000
1513
Levelling elements Hygien...
406151
LM-HD.100-SST-M24x185
100
M24
36
185
29
35
24
30
67000
1546
Levelling elements Hygien...
406156
LM-HD.100-SST-M24x235
100
M24
36
235
29
35
24
30
67000
1726
Levelling elements Hygien...
406161
LM-HD.120-SST-M16x175
120
M16
28
175
19
35
18
22
30000
1465
Levelling elements Hygien...
406166
LM-HD.120-SST-M16x225
120
M16
28
225
19
35
18
22
30000
1549
Levelling elements Hygien...
406171
LM-HD.120-SST-M20x185
120
M20
32
185
24
35
24
27
47000
1691
Levelling elements Hygien...
406176
LM-HD.120-SST-M20x235
120
M20
32
235
24
35
24
27
47000
1818
Levelling elements Hygien...
406181
LM-HD.120-SST-M24x185
120
M24
36
185
29
35
24
30
67000
1853
Levelling elements Hygien...
406186
LM-HD.120-SST-M24x235
120
M24
36
235
29
35
24
30
67000
2031
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성