카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
SFV. - Valve breather caps
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Breather caps
SFV.
Powered by
CAD모델 선택
{elesa/general_catalogue/13/2_breather_caps/sfv/sfv_asmtab.prj},{NB=Valve breather caps SFV.1 10mb-C9-N},{CODE=54691-C9-N},{DESCRIPTION=SFV.1 10mb-C9-N},{DIM01=G 1},{DIM02=42},{DIM03=36.5},{DIM04=16},{DIM05=11.5},{WEIGHT=27},{NDM=33.249},{ZZ=10.000},{A=15.000},{HH=20.000},{X=2.000},{PPATH=sfv_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
D
[mm]
DIM03
L
[mm]
DIM04
d2
[mm]
DIM05
h
[mm]
WEIGHT
Weight
[g]
Valve breather caps SFV.1...
54591
SFV.12x1.5-10mb
M12x1.5
31
29.5
6
9.5
11
Valve breather caps SFV.1...
54591-C9
SFV.12x1.5-10mb-C9
M12x1.5
31
29.5
6
9.5
11
Valve breather caps SFV.1...
54601
SFV.14x1.5-10mb
M14x1.5
31
29.5
8
9.5
11
Valve breather caps SFV.1...
54601-C9
SFV.14x1.5-10mb-C9
M14x1.5
31
29.5
8
9.5
11
Valve breather caps SFV.1...
54611
SFV.16x1.5 10mb
M16x1.5
31
29.5
10
9.5
12
Valve breather caps SFV.1...
54611-C9
SFV.16x1.5 10mb-C9
M16x1.5
31
29.5
10
9.5
12
Valve breather caps SFV.1...
54621
SFV.18x1.5 10mb
M18x1.5
31
29.5
10
9.5
12
Valve breather caps SFV.1...
54621-C9
SFV.18x1.5 10mb-C9
M18x1.5
31
29.5
10
9.5
12
Valve breather caps SFV.2...
54631
SFV.20x1.5 10mb
M20x1.5
31
29.5
10
9.5
13
Valve breather caps SFV.2...
54631-C9
SFV.20x1.5 10mb-C9
M20x1.5
31
29.5
10
9.5
13
Valve breather caps SFV.2...
54641
SFV.22x1.5 10mb
M22x1.5
31
29.5
10
9.5
13
Valve breather caps SFV.2...
54641-C9
SFV.22x1.5 10mb-C9
M22x1.5
31
29.5
10
9.5
13
Valve breather caps SFV.1...
54651
SFV.1/4 10mb
G 1/4
31
29.5
8
9.5
12
Valve breather caps SFV.1...
54651-C9
SFV.1/4 10mb-C9
G 1/4
31
29.5
8
9.5
12
Valve breather caps SFV.3...
54661
SFV.3/8 10mb
G 3/8
31
29.5
10
9.5
12
Valve breather caps SFV.3...
54661-C9
SFV.3/8 10mb-C9
G 3/8
31
29.5
10
9.5
12
Valve breather caps SFV.1...
54671
SFV.1/2 10mb
G 1/2
31
29.5
10
9.5
13
Valve breather caps SFV.1...
54671-C9
SFV.1/2 10mb-C9
G 1/2
31
29.5
10
9.5
13
Valve breather caps SFV.3...
54681
SFV.3/4 10mb
G 3/4
42
36.5
16
11.5
27
Valve breather caps SFV.3...
54681-C9
SFV.3/4 10mb-C9
G 3/4
42
36.5
16
11.5
25
Valve breather caps SFV.1...
54691
SFV.1 10mb
G 1
42
36.5
16
11.5
27
Valve breather caps SFV.1...
54691-C9
SFV.1 10mb-C9
G 1
42
36.5
16
11.5
27
Valve breather caps SFV.1...
54591-C2-N
SFV.12x1.5-10mb-C2-N
M12x1.5
31
29.5
6
9.5
11
Valve breather caps SFV.1...
54591-C9-N
SFV.12x1.5-10mb-C9-N
M12x1.5
31
29.5
6
9.5
11
Valve breather caps SFV.1...
54601-C2-N
SFV.14x1.5-10mb-C2-N
M14x1.5
31
29.5
8
9.5
11
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성