카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
TX - Plugs
Elesa+Ganter
Accessories for hydraulic systems
TX
Powered by
CAD모델 선택
{elesa_ganter/accessories_for_hydraulic_systemes/tx/tx.prj},{NB=Plugs TX.25x1.5},{PARTNUMBER=437123},{DESCRITPION=TX.25x1.5},{DIM01=M25x1.5},{DIM02=14.0},{DIM03=31.5},{DIM04=18.5},{WEIGHT=3.4},{P=1.5},{DIM01X=25.000},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRITPION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
H
[mm]
DIM03
D
[mm]
DIM04
L
[mm]
WEIGHT
Weight
[g]
Plugs TX.8x1
437101
TX.8x1
M8x1
9.5
12.5
14.5
1.1
Plugs TX.10x1
437103
TX.10x1
M10x1
10.5
15.5
14.5
0.9
Plugs TX.12x1
437105
TX.12x1
M12x1
11.0
18.5
17.0
2.1
Plugs TX.12x1.5
437107
TX.12x1.5
M12x1.5
9.0
16.5
16.5
1.8
Plugs TX.14x1.5
437109
TX.14x1.5
M14x1.5
9.5
18.5
17.0
2.5
Plugs TX.16x1.5
437111
TX.16x1.5
M16x1.5
9.5
22.0
17.0
2
Plugs TX.18x1.5
437113
TX.18x1.5
M18x1.5
12.5
24.4
18.5
2.3
Plugs TX.20x1.5
437115
TX.20x1.5
M20x1.5
14.0
26.5
18.0
2.6
Plugs TX.20x2.5
437117
TX.20x2.5
M20x2.5
14.0
26.5
18.0
2.4
Plugs TX.22x1.5
437119
TX.22x1.5
M22x1.5
14.0
28.0
18.5
3
Plugs TX.24x1.5
437121
TX.24x1.5
M24x1.5
14.0
31.5
18.5
4
Plugs TX.25x1.5
437123
TX.25x1.5
M25x1.5
14.0
31.5
18.5
3.4
Plugs TX.26x1.5
437125
TX.26x1.5
M26x1.5
14.0
33.0
19.0
4
Plugs TX.1/8
437151
TX.1/8
G 1/8
4.0
19.0
13.0
1
Plugs TX.1/4
437153
TX.1/4
G 1/4
6.5
19.0
13.0
1.2
Plugs TX.3/8
437155
TX.3/8
G 3/8
5.5
23.0
12.0
2
Plugs TX.1/2
437157
TX.1/2
G 1/2
10.5
28.0
17.5
3.4
Plugs TX.5/8
437159
TX.5/8
G 5/8
14.0
31.5
18.5
3.7
Plugs TX.3/4
437161
TX.3/4
G 3/4
11.0
32.5
17.0
3.8
Plugs TX.7/8
437163
TX.7/8
G 7/8
13.5
38.0
18.0
5
Plugs TX.1
437165
TX.1
G 1
11.0
40.0
17.0
5.5
Plugs TX.1-1/4
437167
TX.1-1/4
G1 1/4
15.0
50.0
21.0
9.5
Plugs TX.1-1/2
437169
TX.1-1/2
G1 1/2
11.0
55.0
17.0
10
Plugs TX.2
437171
TX.2
G 2
11.0
74.0
17.5
18
Plugs TX.3
437173
TX.3
G 3
11.5
105.0
16.5
30
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성