카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
CT.476-SST-p - Swing knobs
Elesa+Ganter
Clamping knobs
CT.476
CT.476 S-p-INOX
Powered by
CAD모델 선택
{elesa_ganter/clamping_knobs/ct_476_combi/ct_476_s_p_inox/ct_476_s_p_inox.prj},{NB=Swing knobs CT.476/30-SST-p-M8x16},{PARTNUMBER=108372},{DESCRIPTION=CT.476/30-SST-p-M8x16},{DIM01=32},{DIM02=M8},{DIM03=15},{DIM04=16},{DIM05=13.0},{DIM06=16},{WEIGHT=13},{NDM=8.000},{KDM=6.466},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
L
[mm]
DIM05
b
[mm]
DIM06
C
[Nm]
WEIGHT
Weight
[g]
Swing knobs CT.476/20-SST...
108261
CT.476/20-SST-p-M4x6
20
M4
11
6
9.5
6
4
Swing knobs CT.476/20-SST...
108262
CT.476/20-SST-p-M4x10
20
M4
11
10
9.5
6
4
Swing knobs CT.476/25-SST...
108311
CT.476/25-SST-p-M5x10
26
M5
13
10
11.0
8
6
Swing knobs CT.476/25-SST...
108312
CT.476/25-SST-p-M5x16
26
M5
13
16
11.0
8
7
Swing knobs CT.476/25-SST...
108313
CT.476/25-SST-p-M5x25
26
M5
13
25
11.0
8
8
Swing knobs CT.476/30-SST...
108361
CT.476/30-SST-p-M6x10
32
M6
15
10
13.0
14
8
Swing knobs CT.476/30-SST...
108362
CT.476/30-SST-p-M6x16
32
M6
15
16
13.0
14
10
Swing knobs CT.476/30-SST...
108364
CT.476/30-SST-p-M6x20
32
M6
15
20
13.0
14
11
Swing knobs CT.476/30-SST...
108366
CT.476/30-SST-p-M6x25
32
M6
15
25
13.0
14
12
Swing knobs CT.476/30-SST...
108367
CT.476/30-SST-p-M6x30
32
M6
15
30
13.0
14
13
Swing knobs CT.476/30-SST...
108372
CT.476/30-SST-p-M8x16
32
M8
15
16
13.0
16
13
Swing knobs CT.476/30-SST...
108374
CT.476/30-SST-p-M8x20
32
M8
15
20
13.0
16
14
Swing knobs CT.476/30-SST...
108375
CT.476/30-SST-p-M8x25
32
M8
15
25
13.0
16
16
Swing knobs CT.476/30-SST...
108377
CT.476/30-SST-p-M8x30
32
M8
15
30
13.0
16
17
Swing knobs CT.476/30-SST...
108378
CT.476/30-SST-p-M8x40
32
M8
15
40
13.0
16
20
Swing knobs CT.476/40-SST...
108462
CT.476/40-SST-p-M8x16
40
M8
17
16
15.5
18
15
Swing knobs CT.476/40-SST...
108464
CT.476/40-SST-p-M8x25
40
M8
17
25
15.5
18
16
Swing knobs CT.476/40-SST...
108466
CT.476/40-SST-p-M8x40
40
M8
17
40
15.5
18
22
Swing knobs CT.476/48-SST...
108521
CT.476/48-SST-p-M8x16
48
M8
19
16
19.0
20
18
Swing knobs CT.476/48-SST...
108524
CT.476/48-SST-p-M8x25
48
M8
19
25
19.0
20
18
Swing knobs CT.476/56-SST...
108572
CT.476/56-SST-p-M10x20
56
M10
23
20
21.0
40
35
Swing knobs CT.476/56-SST...
108574
CT.476/56-SST-p-M10x30
56
M10
23
30
21.0
40
39
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GN 424.1 - Arch handles
Elesa+Ganter
21.06.2024
CTL.476-p - Threaded stud
Elesa+Ganter
21.06.2024
L751 CIN - WINGNUT WITH THREADED STAINLESS STEEL STUD
Boteco
17.11.2021
06651-03 - Wing nut narrow in Hygienic DESIGN
norelem
26.06.2024
SKINDICHT® O-ring Perbunan® PG - O-ring PG in NBR
LAPP
10.06.2024
CWN-p - Wing nuts
Elesa+Ganter
21.06.2024
GN532.1 - Wing nuts, with protruding hub, Type D with threaded through bore
Berger Tools
11.04.2023
L748 - 28mm. WINGNUT WITH RIGHT THROUGH THREADED INSERT
Boteco
17.11.2021
L807 - "EUROMODEL" WINGNUT WITH THREADED STUD WITHOUT CAP
Boteco
17.11.2021
CT.476-FP - Swing knobs
Elesa+Ganter
21.06.2024
CT.476-B - Swing knobs
Elesa+Ganter
21.06.2024
L750 CIN - WINGNUT WITH THREADED STAINLESS STEEL INSERT
Boteco
17.11.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성